Switzerland English
  • Germany
    • Deutsch
    • English
  • Switzerland
    • Deutsch
    • English
    • Français
  • France
    • Français
    • English
  • Italy
    • English
  • Sweden
    • English
  • Denmark
    • English
  • Poland
    • English
  • Great Britain
    • English
  • Belgium
    • English
    • Français
  • Spain
    • English
  • USA
    • English
  • Canada
    • English
    • Français
  • Venezuela
    • English
  • Singapore
    • English
  • Unit.Arab Emir.
    • English
  • Netherlands
    • English
  • India
  • Brazil
  • China
Inductive sensors with IO-Link – Inductive distance sensors with IO-Link – Inductive sensors – Inductive sensors with IO-Link

Inductive distance sensors with IO-Link

Inductive sensors with IO-Link interface offer extended functionalities, e.g. frequency measurement and counter function, and the acquisition and evaluation of additional diagnostic data.

Open in product selector
OM70 with optimal focus ranges  – Focus range

OM70 with optimal focus ranges

Being the only laser distance sensors on the market, the OM 70 sensors offer different focus ranges for the measuring ranges 70, 140, 250, 600 and 1000 mm.  This ensures maximum reliability exactly where it is needed in the application.

Open in product selector
Transparent detection – Standard sensors with extra power O300/O500 – Light barriers and light sensors – Distance measurement with IO-Link

Distance measurement with IO-Link

The new variants of the optical O300 and O500 sensors deliver exact distance values in mm via IO-Link without any interference and at high speed.

Open in product selector
Chemically robust ultrasonic sensors  – Miniature M12 sensors – chemically robust                         – Robust stainless steel miniature ultrasonic sensors – Miniature distance sensors M12 - chemically robust – Chemically robust ultrasonic distance sensors

Chemically robust ultrasonic distance sensors

Ultrasonic distance sensors with high chemical resistance thanks to patented parylene coating of the sensor front in robust M12 and M18 industrial standard housing made of stainless steel. For level measurement with aggressive media.

Open in product selector
Miniature sensors in a 12 mm housing – Miniature  laser distance sensors of laser class 1

Miniature laser distance sensors of laser class 1

Expanding the high-performance OADM 12 portfolio for installation with least amount of space.

Open in product selector
High measuring accuracy with laser distance sensors – Multi-spot laser distance sensors for shiny and extremely coarse surfaces – High performance laser distance sensors  – Large measuring distances up to 1500 mm – Dimensional accuracy check with +/- tolerances – Edge measurement and detection – Very high measuring accuracy

High measuring accuracy with laser distance sensors

Baumer's new High Performance OM70 sensors with a resolution up to 0.7 µm offer a very good measuring accuracy. Another version allows a measuring distance up to 1500 mm.

Open in product selector
Compact designs – maximum robustness – 104 mm compact – measuring length up to 4.7 m – Linear displacement measurement made easy - robust cable transducers GCA5

Linear displacement measurement made easy - robust cable transducers GCA5

Easy assembly, reliable measurement results and high linearity over the entire measuring range from 0.5 to 50 m. Particularly suitable for use in mobile work machines and for limited space for mounting.

Open in product selector
High measuring accuracy with laser distance sensors – Multi-spot laser distance sensors for shiny and extremely coarse surfaces – High performance laser distance sensors  – Large measuring distances up to 1500 mm – Dimensional accuracy check with +/- tolerances – Edge measurement and detection – Very high measuring accuracy

Multi-spot laser distance sensors for shiny and extremely coarse surfaces

The innovative multi-spot measuring principle enables high-precision measurements on inhomogeneously glossy and very rough surfaces even under varying ambient light conditions.

Open in product selector
Linearized characteristic curve – Standard sensors cylindrical – Inductive distance measurement with linearized characteristic curve – Distance-measuring inductive sensors with enlarged measuring range up to 6 mm – Sensoren für extreme Temperaturen

Inductive distance measurement with linearized characteristic curve

Easy controller integration thanks to exactly distance-proportional output signal.

Open in product selector
Sensors immune to welding and magnetic fields  – High-sensitivity sensors  – High-sensitivity inductive distance sensors to detect even the slightest change in position  – Product news – High Sensitivity inductive sensors for measuring tiny changes in position

High Sensitivity inductive sensors for measuring tiny changes in position

Thanks to their high sensitivity and linearity, they are ideal for measuring indirect force. Deformation measurement in the micrometer range: 250 µm measuring range adjustable from 0 … 3 mm.

Open in product selector
Factor 1 – same measuring range for all metals  – Factor 1 – same measuring range for all metals

Factor 1 – same measuring range for all metals

The uniform distance increases flexibility in system construction and sensor installation.

To the product
Linearized characteristic curve – Standard sensors cylindrical – Inductive distance measurement with linearized characteristic curve – Distance-measuring inductive sensors with enlarged measuring range up to 6 mm – Sensoren für extreme Temperaturen

Distance-measuring inductive sensors with enlarged measuring range up to 6 mm

The sensors in different dimensions offer a 50 % larger measuring range up to 6 mm. This allows the sensors to be mounted at a greater safety distance from the object.

Open in product selector