Code reader and text reader – Extended functionality for complex inspection tasks  – The expert for check & sort applications – Text reader (OCR/OCV) – Code reader (1D/2D) – Double down: new VeriSens vision sensors

VeriSens vision sensors: Color checks with ColorFEX in a compact device

The 700/800 models of the XF series allow the efficient combination of color checks, code reading (1D, 2D codes) and reading and verifying plain text (OCR/OCV) in one compact device.

Open in product selector
CX series: The right protection for splash zone and product contact areas – IP 65/67/69K cameras for harsh environments

CX series: The right protection for splash zone and product contact areas

With the specially developed IP 65/67 and IP 69K housing accessories, the CX.I cameras are ideally protected for applications in sensitive areas of the food, beverage and pharmaceutical industries.

Open in product selector
High-speed cameras with high resolution – QX series – High-speed image processing with 12 megapixel and 335 fps

QX series: Catching what’s key with 8 GB internal image memory

The enhanced internal image memory provides 4 times the inspection time in the application.

Open in product selector
LX Series: liquid lens support and more

LX Series: liquid lens support and more

Thanks to liquid lens support and powerful functions, the LX series 10 GigE cameras open up new application potential.

Open in product selector
Fast and reliable cameras with cutting-edge CMOS sensors – CX-series – Cameras with the latest CMOS sensor generation – CX series: Up to 20 megapixel in 29 × 29 mm

CX series: CX polarization cameras see more

Evaluate non-visible material properties by capturing  polarization states of surfaces in high resolution.

Open in product selector
LX series: Cameras with JPEG image compression – LX Series – high-resolution CMOS cameras with Dual GigE – LX series: 48 megapixel cameras capture the finest details

LX series: Cameras with JPEG image compression

Thanks to integrated image compression, you can save bandwidth, CPU load and storage space, and at the same time simplify the system design and cut integration costs.

Open in product selector
LX series: new 10 GigE cameras

LX series: new 10 GigE cameras

Capturing the finest detail at high throughput in dynamic applications thanks to latest Sony Pregius sensors with innovative 10 GigE interface.

Open in product selector
Fast and reliable cameras with cutting-edge CMOS sensors – CX-series – Cameras with the latest CMOS sensor generation – CX series: Up to 20 megapixel in 29 × 29 mm

CX series: Up to 20 megapixel in 29 × 29 mm

The new high-performance rolling shutter CX series cameras with up to 20 megapixel resolution fits with compact 29 × 29 mm housing even in tight spaces.

Open in product selector
Cameras with basic features for cost-oriented applications – EX series – Baumer quality at excellent prices – EX series: New cameras for cost-oriented applications

EX series: New cameras for cost-oriented applications

Thanks to an excellent price-performance ratio, low noise and low heat generation, the new EX series cameras with rolling shutter sensors are first choice for cost-oriented applications.

Open in product selector
Baumer SmartApplets SDK – Baumer SmartApplets: The target-oriented way to solve your application

Baumer SmartApplets: The target-oriented way to solve your application

Innovative Baumer SmartApplets are an easy and cost-efficient solution for complex tasks in image processing.

Open in product selector
IP 65/67 cameras for harsh environments – CX series: New cameras with IP 65/67 protection ensure reliable operation from -40 °C to 70 °C

CX series: New cameras with IP 65/67 protection ensure reliable operation from -40 °C to 70 °C

Thanks to the extended temperature range of some models, no additional cooling or heating units are needed – this way easing thermal integration, saving installation time and system cost.

Open in product selector
High-speed cameras with high resolution – QX series – High-speed image processing with 12 megapixel and 335 fps

QX series – High-speed image processing with 12 megapixel and 335 fps

In high-dynamic processes, the 10 GigE cameras of the QX series reliably acquire short image sequences in Burst Mode at a rate of 335 fps; and thanks to the 12 megapixel resolution also with extreme precision – for maximum performance.

Open in product selector
LX series: Cameras with JPEG image compression – LX Series – high-resolution CMOS cameras with Dual GigE – LX series: 48 megapixel cameras capture the finest details

LX series: 48 megapixel cameras capture the finest details

The 48 megapixel Global Shutter cameras of the LX series reliably capture the finest details and slightest deviation even in a high-dynamic process – all that at full 7920 × 6004 pixel resolution and at max. 15 fps.

Open in product selector
3D cameras for high-performance laser triangulation.

3D cameras for high-performance laser triangulation.

The LX VisualApplets 3D cameras allow for precise and fast laser triangulation in the application. The amount of data is reduced straight in the camera to support a cost-effective system design.

Open in product selector
Cameras with basic features for cost-oriented applications – EX series – Baumer quality at excellent prices – EX series: New cameras for cost-oriented applications

EX series – Baumer quality at excellent prices

The new industrial cameras of the Baumer EX series focus on essential standard-compliant basic functions and therefore are ideal for varied typical machine vision applications.

Open in product selector
Fast and reliable cameras with cutting-edge CMOS sensors – CX-series – Cameras with the latest CMOS sensor generation – CX series: Up to 20 megapixel in 29 × 29 mm

CX-series – Cameras with the latest CMOS sensor generation

USB 3.0 cameras of the CX series combine latest CMOS sensors Sony Pregius and ON Semiconductor PYTHON with extensive functionality for realizing future-oriented applications.

Open in product selector
Cameras for application-specific FPGA-based image processing – LX VisualApplets cameras: FPGA image processing made easy

LX VisualApplets cameras: FPGA image processing made easy

Thanks to the integrated image processing straight in the camera’s FGPA, the LX VisualApplets camera models increase throughput, simplify system design or lower system costs.

Open in product selector
LX Series: New Camera Link models for improved system performance

LX Series: New Camera Link models for improved system performance

Baumer adds to the LX series new camera models featuring Camera Link interface. With frame rates up to 337 fps, they capture the finest detail in demanding inspection tasks even at high throughput.

Open in product selector
Brilliant image quality cameras with CCD sensors – PX Series – CCD cameras with brilliant image quality and USB3 Vision

PX Series – CCD cameras with brilliant image quality and USB3 Vision

Thanks to their brilliant image quality and latest high-performance Sony quad-tap sensors with EXview HAD CCD II technology, the PX cameras meet most demanding requirements in a broad field of applications.

Open in product selector
LX series: Cameras with JPEG image compression – LX Series – high-resolution CMOS cameras with Dual GigE – LX series: 48 megapixel cameras capture the finest details

LX Series – high-resolution CMOS cameras with Dual GigE

Precise inspection at high throughput: with up to 20 megapixel and Dual GigE interface, the cameras of the LX series meet the most demanding requirements on the degree of detail in image acquisition. 

Open in product selector
Code reader and text reader – Extended functionality for complex inspection tasks  – The expert for check & sort applications – Text reader (OCR/OCV) – Code reader (1D/2D) – Double down: new VeriSens vision sensors

Double down: new VeriSens vision sensors

The VeriSens models 510, 700 and 800 double the productivity of image-based quality inspection and, thanks to integrated Industrial Ethernet, provide the high degree of connectivity required by Industry 4.0 and IoT.

Open in product selector
Stainless steel housing in washdown design – VeriSens IP 69K vision sensors: washdown design in a stainless steel housing

VeriSens IP 69K vision sensors: washdown design in a stainless steel housing

Perfect for demanding applications in the food and beverage industry: the first vision sensors in stainless steel housing and washdown design with certified high IP 69K rating.

Open in product selector
VeriSens with Color FEX: Color inspection made easy

VeriSens with Color FEX: Color inspection made easy

Color applications can be that simple: new VeriSens models of the XC series with unique, intelligent Color FEX 3D assistant enable automatic color identification and inspection.

Open in product selector