Robust ultrasonic sensors with flexible parameterization

U500, UR18

Resistant sensor element with laser-welded PEEK film ensures maximum process reliability. Flexible parameterization and additional data with IO-Link.

Open in product selector
For cramped spaces  – Laser sensors – Optical miniature laser sensors O300 – Line beam – Linear beam for seamless detection – O300 line sensor

O300 line sensor

With their up to 100 mm long, very fine line, the new variants of the optical O300 miniature sensors can reliably detect irregularly shaped or perforated objects such as printed circuit boards, mesh boxes or even donuts.

Open in product selector
For maritime on- and offshore applications – Inductive sensors for maritime on- and offshore applications

Inductive marine sensors for on- and offshore systems

The inductive proximity switches are certified according to DNVGL-CG-0339 for marine applications. The sensors are available in the M12 and M18 housings and meet the highest requirements in terms of corrosion resistance, operating temperature and EMC resistance.

Open in product selector
Chemically robust ultrasonic sensors  – Miniature M12 sensors – chemically robust                         – Robust stainless steel miniature ultrasonic sensors – Miniature distance sensors M12 - chemically robust – Chemically robust ultrasonic distance sensors

Robust stainless steel miniature ultrasonic sensors

Chemically robust M12 miniature ultrasonic sensors with patented parylene coating and narrow sonic beam width allow a reliable level measurement and presence detection in environments with aggressive media.

Open in product selector
Extremely short inductive proximity switches for confined installation space – Product news – Cylindrical Subminiature sensors

Extremely short inductive proximity switches for confined installation space

Short 16 mm cables or 12 mm wire strands for motor spindles or miniature grippers.

Open in product selector
For cramped spaces  – Laser sensors – Optical miniature laser sensors O300 – Line beam – Linear beam for seamless detection – O300 line sensor

Optical miniature laser sensors O300

Top performance in object detection for the control of fast processes and detection of tiny objects. With IO-Link.

Open in product selector
Transparent detection without reflector – Transparent detection – Efficient transparent detection without reflector

Efficient transparent detection without reflector

The new SmartReflect Transparent Sensors with IO-Link guarantee a reliable detection of trays, PET bottles and foils.

 

Open in product selector
IO-Link – Photoelectric sensors O300/O500 with IO-Link

Photoelectric sensors O300/O500 with IO-Link

IO-Link provides additional data for process optimization and an automated configuration for fast format changes.

Open in product selector
High temperature up to 180 °C – Inductive sensors with high shock and vibration resistance

Inductive sensors with high shock and vibration resistance

The new robust IFRR inductive sensors even meet the high shock and vibration requirements of the rail industry.  Beside their great resistance, even in a very adverse environment, the sensors offer a long service life and flexible installation options, thanks to numerous sensor versions.

Open in product selector
Robust washdown design – Photoelectric sensors O300/O500 in robust washdown design

Photoelectric sensors O300/O500 in robust washdown design

The Ecolab-certified sensors with washdown design and protection class IP69K even stand up to aggressive cleaning and disinfectant agents as well as high-pressure cleaners.

Open in product selector
Hygiene design  – Hygiene design – Photoelectric sensors O300/O500 in hygienic design

Photoelectric sensors O300/O500 in hygienic design

EHEDG and FDA-compliant sensors in hygienic design and protection class IP69K, meeting the highest safety standards of the food industry and preventing any adhesion of dirt thanks to the smooth, groove-free surface.

Open in product selector
Cylindrical M18 sensors – M18 industrial standard – Light barriers without reflector in cylindrical M18 standard housing

Light barriers without reflector in cylindrical M18 standard housing

The new OR 18 SmartReflect sensors provide reduced operating costs with increased functional reliability in a robust M18 standard housing.

Open in product selector
Cylindrical M18 sensors – Cylindrical M18 light barriers and sensors – Demo BannerTitle3 – Demo BeschreibungTitle

Cylindrical M18 light barriers and sensors

Reliable, cost-efficient object detection thanks to a large selection of robust optical M18 sensors in a rugged industrial housing.

Open in product selector
Fork and angle sensors – Fork sensors  – Laser fork barriers for smallest objects

Laser fork barriers for smallest objects

New fork sensors with fork widths of between 30-120 mm for simple detection of small objects up to 0.1 mm.

Open in product selector