Product news
Design 105 mm – hollow shaft or cone shaft – The new absolute reference – Absolute HeavyDuty encoders HMG10 / PMG10

Absolute HeavyDuty encoders HMG10 / PMG10

Perfected functionality. Unrivalled durability. Under the harshest conditions.

Open in product selector
SIL3 / PLe speed monitors and speed switches – For non-certified standard encoders and sensors – For SIL certified Sin/Cos rotary encoders – SIL3 / PLe certified speed monitors – For SIL cerfified SinCos rotary encoders – For SIL-certified Sin/Cos encoders - with splitter – For SIL-certified Sin/Cos encoders - without splitter

SIL3 / PLe certified speed monitors

Functionally safe monitoring of overspeed of underspeed, standstill and direction of rotation.

Open in product selector
28 mm – integrated interface, robust magnetic – Robust absolute magnetic encoders with compact size ø28 mm – Compact and robust magnetic absolute encoders EAM280

Robust absolute magnetic encoders with compact size ø28 mm

CANopen and analog interface integrated including redundant version.

Open in product selector
Design 52 mm – compact one-dimensional – Precise and compact inclination sensors GIM500R

Precise and compact inclination sensors GIM500R

Reliable detection of tilt angles in 1D and 2D. Robust industrial design. Durable use in harsh environments.

Open in product selector
58 mm absolute SSI / BiSS C – stator coupling – Absolute motor feedback encoders EFL580 with BiSS C

Absolute motor feedback encoders EFL580 with BiSS C

Precise drive control with highest quality signals. Thanks to high-precision mechanics, optical scanning and a digital interface.

To the product
58 mm – clamping flange – Compact Ethernet absolute encoders EAL580

Compact Ethernet absolute encoders EAL580

Smallest installation depth in its class. Space-saving, economical design. Use of state-of-the-art communication technologies. Ready for industry 4.0 and IIoT.

R-series – for extreme environments – 58 mm – clamping flange – Precise magnetic absolute rotary encoders MAGRES EAM580 / EAM360

Precise magnetic absolute rotary encoders MAGRES EAM580 / EAM360

Combine proven robustness with the highest precision. Ensure absolute reliability and precise positioning.

Open in product selector
Economical incremental HeavyDuty encoder POG86E

Economical incremental HeavyDuty encoder POG86E

Function in its purest form. Corrosion-proof aluminium housing.

To the product
Combination with mechanical speed switch – Incremental HeavyDuty encoders with speed switch HOG86+FSL

Incremental HeavyDuty encoders with speed switch HOG86+FSL

Precise, robust optical position scanning. Energy autarchic, mechanical centrifugal force switch.

To the product