Switzerland English
  • Germany
    • Deutsch
    • English
  • Switzerland
    • Deutsch
    • English
    • Français
  • France
    • Français
    • English
  • Italy
    • English
  • Sweden
    • English
  • Denmark
    • English
  • Poland
    • English
  • United Kingdom
    • English
  • Belgium
    • English
    • Français
  • Spain
    • English
  • United States
    • English
  • Canada
    • English
    • Français
  • Venezuela
    • English
  • Singapore
    • English
  • United Arab Emirates
    • English
  • Netherlands
    • English
  • India
  • Brazil
  • China
LX series: new 10 GigE cameras – High-resolution, fast and robust CMOS cameras

LX series: new 10 GigE cameras

Capturing the finest detail at high throughput in dynamic applications thanks to latest Sony Pregius sensors with innovative 10 GigE interface.

Open in product selector
OM70 with optimal focus ranges  – Focus range

OM70 with optimal focus ranges

Being the only laser distance sensors on the market, the OM 70 sensors offer different focus ranges for the measuring ranges 70, 140, 250, 600 and 1000 mm.  This ensures maximum reliability exactly where it is needed in the application.

Open in product selector
Design 40 mm – ultra-compact one-dimensional – Design 40 mm – ultra-compact two-dimensional – Ultra-compact inclination sensors GIM140

Ultra-compact inclination sensors GIM140

High-performing inclination sensors with ultra-compact 14 mm flat sensor design. Rugged industry-proof aluminum housing.

Open in product selector
Fast and reliable cameras with cutting-edge CMOS sensors – CX-series – Cameras with the latest CMOS sensor generation – CX series: Up to 20 megapixel in 29 × 29 mm

CX series: Up to 20 megapixel in 29 × 29 mm

The new high-performance rolling shutter CX series cameras with up to 20 megapixel resolution fits with compact 29 × 29 mm housing even in tight spaces.

Open in product selector
Programmmable encoders – Intelligent HeavyDuty encoders HMG10P / PMG10P – HeavyDuty incremental  – HeavyDuty absolute

Intelligent HeavyDuty encoders HMG10P / PMG10P

Configuration and data monitoring by wireless LAN programming adapter. Monitoring of actual encoder signals such as position, speed and temperature.

Open in product selector
10 GigE Vision

10 GigE Vision

Machine vision cameras with 10 GigE interface are easy to integrate and, with a bandwidth of 1.1 GB/s, are ideal for applications with high resolution or high process speed.

Open in product selector
Pressure sensor with hygienic connection – Pressure sensor with flush clamping connection – Hygienic pressure sensors PP20H – Hydrostatic level sensor with hygienic connection and IO-Link

Hygienic pressure sensors PP20H

Multi-purpose for demanding applications in the food and pharmaceutical industries.

To the product
High measuring accuracy with laser distance sensors – Multi-spot laser distance sensors for shiny and extremely coarse surfaces – High performance laser distance sensors  – Large measuring distances up to 1500 mm – Dimensional accuracy check with +/- tolerances – Edge measurement and detection – Very high measuring accuracy

High measuring accuracy with laser distance sensors

Baumer's new High Performance OM70 sensors with a resolution up to 0.7 µm offer a very good measuring accuracy. Another version allows a measuring distance up to 1500 mm.

Open in product selector
126 mm compact – measuring length up to 12 m – Space saving cable transducers GCA8 and GCA12

Space saving cable transducers GCA8 and GCA12

Precise distance measurement up to 12 m. Flexible and robust design. Easy integration and installation.

Open in product selector
New process connections for the flow and temperature sensors FlexFlow

New process connections for the flow and temperature sensors FlexFlow

A more flexible use for virtually any hygiene and industrial application.

Open in product selector
Cameras with basic features for cost-oriented applications – EX series – Baumer quality at excellent prices – EX series: New cameras for cost-oriented applications

EX series: New cameras for cost-oriented applications

Thanks to an excellent price-performance ratio, low noise and low heat generation, the new EX series cameras with rolling shutter sensors are first choice for cost-oriented applications.

Open in product selector
CleverLevel level switch with IO-Link and ATEX

CleverLevel level switch with IO-Link and ATEX

Automated sensor configuration with IO-Link interface and use of commercially available barriers due to the inclusion of ATEX.

Open in product selector
High-speed cameras with high resolution – QX series – High-speed image processing with 12 megapixel and 335 fps

QX series – High-speed image processing with 12 megapixel and 335 fps

In high-dynamic processes, the 10 GigE cameras of the QX series reliably acquire short image sequences in Burst Mode at a rate of 335 fps; and thanks to the 12 megapixel resolution also with extreme precision – for maximum performance.

Open in product selector
Baumer SmartApplets SDK – Baumer SmartApplets: The target-oriented way to solve your application

Baumer SmartApplets: The target-oriented way to solve your application

Innovative Baumer SmartApplets are an easy and cost-efficient solution for complex tasks in image processing.

Open in product selector
IP 65/67 cameras for harsh environments – CX series: New cameras with IP 65/67 protection ensure reliable operation from -40 °C to 70 °C

CX series: New cameras with IP 65/67 protection ensure reliable operation from -40 °C to 70 °C

Thanks to the extended temperature range of some models, no additional cooling or heating units are needed – this way easing thermal integration, saving installation time and system cost.

Open in product selector
Design 52 mm – compact one-dimensional – Precise and compact inclination sensors GIM500R

Precise and compact inclination sensors GIM500R

Reliable detection of tilt angles in 1D and 2D. Robust industrial design. Durable use in harsh environments.

Open in product selector
For cramped spaces  – Laser sensors – Optical miniature laser sensors O300 – Line beam – Linear beam for seamless detection – O300 line sensor

Optical miniature laser sensors O300

Top performance in object detection for the control of fast processes and detection of tiny objects. With IO-Link.

Open in product selector
Flow measurement – Flow sensors FlexFlow PF20H / PF20S – Flow sensors

Flow sensors FlexFlow PF20H / PF20S

Flow and temperature measurement in a single sensor for hygienic and industrial applications. With IO-Link interface.

Open in product selector
PosCon profile sensors – Width measurement  – Height measurement – Measurement of round objects – Measurement of round objects without reflector with PosCon CM – Clever height measurement with calibrated light section sensors – PosCon HM – Product news – Web edge measurement independent of radial or axial runout – Standard multi-spot sensors

Measurement of round objects without reflector with PosCon CM

Non-contact, precise and simple measurement of round objects with an outer diameter up to 130 mm.

To the product
High-resolution and fast CMOS cameras – LX Series – high-resolution CMOS cameras with Dual GigE – LX series: 48 megapixel cameras capture the finest details

LX series: 48 megapixel cameras capture the finest details

The 48 megapixel Global Shutter cameras of the LX series reliably capture the finest details and slightest deviation even in a high-dynamic process – all that at full 7920 × 6004 pixel resolution and at max. 15 fps.

Open in product selector