Accessories portfolio
Bridge amplifiers for force sensors in a rugged aluminium housing  – Bridge amplifiers for measuring rings in a rugged aluminium housing

Bridge amplifiers for measuring rings in a rugged aluminium housing

  • With preset input signal, 250 … 1000 µɛ
  • Output signal 4 … 20 mA or +/-0 ... 10 VDC
  • Protection class IP 65
Open in product selector
Display box for measuring rings

Display box for measuring rings

  • 2- or 4-channel version
  • Measured value display of the individual sensors
  • Measuring operation and display in parallel
  • 2 analog outputs
Open in product selector
Bridge amplifiers for force sensors in a rugged aluminium housing  – Bridge amplifiers for measuring rings in a rugged aluminium housing

Bridge amplifiers for force sensors in a rugged aluminium housing

  • With preset input signal, 0.5 … 2 mV/V
  • Output signal 4 ... 20 mA or +/-0 ... 10 VDC
  • Protection class IP 65
Open in product selector
Bridge amplifier for force sensors for DIN rail mounting

Bridge amplifier for force sensors for DIN rail mounting

  • Freely configurable input signal
  • For measuring rings and passive force sensors
To the product
Cables and installation accessories for piezoelectric sensors

Cables and installation accessories for piezoelectric sensors

  • Cable matching the Baumer cavity pressure sensors, with Fischer or BNC plug
  • High-temperature cable 0 ... +220 °C available as an option
  • Installation tools for directly measuring cavity pressure sensors type DPPC
Multi-range charge amplifier for piezoelectric sensors

Multi-range charge amplifier for piezoelectric sensors

  • Configurable range 100 pC - 1,000,000 pC
  • Rugged aluminum housing for industrial use
  • Configurable  limits with switching outputs
  • Peak value memory
Open in product selector

To the top