Technical data
Cable specifications
Material
  • Cable sheath: PUR black
Weight approx.
  • 170 g
Cable length
  • 0.5 m
Operating temperature
  • -10...+60 °C
Outer diameter
  • ≈ 7.0 mm
Connection
  • MIL-connector, 10-pin
  • Connector D-SUB, 9-pin

Downloads
Data sheet
  • Data sheet – Connection cable HS35P with connector MIL, 10-pin / connector D-SUB, 0.5 m

  • Data sheet – Connection cable HS35P with connector MIL, 10-pin / connector D-SUB, 0.5 m

  • Data sheet – Connection cable HS35P with connector MIL, 10-pin / connector D-SUB, 0.5 m


To the top