Technical data
general data
usage
  • extension cord for
  • connector female M12
connection type (head 1)
  • connector male
dimension (head 1)
  • M12
type (head 1)
  • straight
connection type (head 2)
  • connector male
dimension (head 2)
  • RJ45
type (head 2)
  • straight
shielding
  • shielded
material cable jacket
  • PUR
length
  • 10 m
number of positions
  • 4 pins
protection class
  • IP 67/20

Downloads
accessories Data sheet
3D CAD data

Drawings

dimension drawing


To the top