Switzerland
ch
English
+41 52 728 11 22
Menu
Search
News
Press
Contact Us
Products
Object detection
Object detection
Sensors, proximity switches and light barriers for object and position detection.
Inductive proximity switches
Photoelectric sensors
Fiber optic sensors
Capacitive sensors
Ultrasonic sensors
Magnetic and cylinder sensors
Precision mechanical switches
Edge measurement and detection
Light-band sensors
Accessories sensors
Distance measurement
Distance measurement
Sensors for detecting distances and distance information from the µm range to over 40 m.
Laser distance sensors
Ultrasonic distance sensors
Radar sensors
Inductive distance sensors
Linear magnetic encoders
Measuring wheel encoders
Cable transducers
Accessories sensors
Smart Vision Sensors
Smart Vision Sensors
Easy handling and implementation of efficient check and control tasks as well as vision-guided robotics.
Smart profile sensors
VeriSens vision sensors
Easy control of Universal Robots
Industrial cameras / image processing
Industrial cameras / image processing
Camera-based inspection, identification and process control.
Industrial cameras
Software
Starter Kits
Tools
Custom cameras
Accessories image processing
VeriSens vision sensors
Identification
Identification
Reading and evaluation of 1D/2D codes and texts.
Code reader (1D/2D)
Text reader (OCR/OCV) with code reading function
Starter Kits
Accessories image processing
Rotary encoders / angle sensors
Rotary encoders / angle sensors
Measuring and monitoring of rotary speed and rotary shaft positions at machines, installations and electrical drives.
Industrial encoders absolute
Industrial encoders incremental
Bearingless encoders
Encoders for synchronous motors
HeavyDuty encoders absolute
HeavyDuty encoders incremental
HeavyDuty tacho generators / resolvers
HeavyDuty speed switches / monitors
HeavyDuty combinations
Hall and speed sensors
Programmable encoders
Functional safety certified encoders
Real-time Ethernet encoders
Accessories
Inclination / acceleration sensors
Inclination / acceleration sensors
Measurement of inclination, acceleration and vibration.
Inclination sensors
Vibration / acceleration sensors
Process sensors
Process sensors
Automation of process technology with transmitters, sensors and measuring equipment for the parameters of pressure, temperature, fill level, flow and conductivity of gaseous, liquid, paste-like and granular media.
Pressure measurement
Level measurement
Flow measurement
Conductivity measurement
Temperature measurement
Accessories process sensors
Force sensors and strain sensors
Force sensors and strain sensors
Force and strain measurement in machines, installations, and tools.
Force sensors
Strain sensors
Measuring amplifiers
Customised solutions
Cavity pressure sensors
Strain measurement in holes
Format adjustment
Format adjustment
Display and adjustment of position of stops and formats in machines and systems.
Compact drives
Spindle positioning systems
Counters / displays
Counters / displays
Acquisition, display and control of process data and measured values such as unit numbers, times, rotational speeds and positions.
Counters / position displays / process displays
Preset counters / multifunction devices
Time / hour counters
Accessories counters / displays
Accessories
Accessories
Always the right accessory for your sensor and your application.
Accessories rotary encoders / angle sensors
Accessories counters / displays
Accessories sensors
Accessories process sensors
Accessories image processing
Cable / Connectivity
Cable / Connectivity
Easy connection of sensors.
Cables/plugs
IO-Link Master
Wireless IO-Link master and app
USB IO-Link master
Solutions
Clean in place (CIP)
Dairy
Feeder technology
Metal and steel
Mobile Automation
Packaging industry
Quality Control
Railway
Robotics – End-of-Arm Tooling
Pharmaceutical industry
Company
Locations
Management
Values
History
Research & Development
Operational Excellence
Awards
Certificates
Baumer High-Tech Center
Supplier for Baumer
Environmental Management
Exhibitions
Career
Vacancies
Why Baumer
Trainees / Students
Find us here
Service & Support
Contact details
Know-how
Serial number search
Repair & Claim Management
Member Area
Product Overview
Accessories
Accessories sensors
Lenses / apertures / glass covers
ZBLEN-200.R_2MM
Lenses / apertures / glass covers
ZBLEN-200.R_2MM
Article no.: 11206611
Slot aperture stickers series 200
Material: stainless steel
Contents: 6 pieces (3 Sets)
screw mounting
Aperture: Ø 2 mm
Inquire
Share
Picture similar
Technical data
Downloads
Drawings
Technical data
Downloads
Drawings
Downloads
3D CAD / CAE
ZBLEN-200.R_2MM / IGES
(
zip
| 453 KB)
ZBLEN-200.R_2MM / STEP
(
zip
| 118 KB)
ZBLEN-200.R_2MM / PARASOLIDS
(
zip
| 269 KB)
Drawings
Dimension drawing
(
png
| 90 KB)
To the top