Switzerland English
  • Germany
    • Deutsch
    • English
  • Switzerland
    • Deutsch
    • English
    • Français
  • France
    • Français
    • English
  • Italy
    • English
  • Sweden
    • English
  • Denmark
    • English
  • Poland
    • English
  • Great Britain
    • English
  • Belgium
    • English
    • Français
  • Spain
    • English
  • USA
    • English
  • Canada
    • English
    • Français
  • Venezuela
    • English
  • Singapore
    • English
  • Unit.Arab Emir.
    • English
  • Netherlands
    • English
  • India
  • Brazil
  • China
Technical data
Technical data - electrical ratings
Voltage supply
  • 115/230 VAC ±10 % (50/60 Hz)
  • 12...30 VDC
Power consumption
  • 6 VA
  • 4 W
Sensor supply
  • 12...26 VDC / max. 80 mA
Display
  • LED, 7-segment display
Number of digits
  • 6-digits
Digit height
  • 14 mm
Function
  • Digital display of 1 analog measured value
Analog input
  • 0(2)...10 V, 0(4)...20 mA
  • Resolution 12 bit
  • Temp. coeffic. typ. ±20 ppm/°C
Programmable parameters
  • Analog input
  • Limits
  • Control inputs
  • Calculating functions
  • Offset (maximum and minimum analogue limit)
Limits
  • Without
  • 2
Input logic
  • PNP
Control inputs
  • 2 Inputs
Control functions
  • Hold, Reset, Keylock, etc.
Data memory
  • >10 years in EEPROM
Outputs relay
  • Normally open or closed, programmable
Interface
  • RS232
  • RS422
  • RS485
Standard DIN EN 61010‑1
  • Protection class II
  • Overvoltage category II
  • Pollution degree 2
Emitted interference
  • DIN EN 61000-6-3
Interference immunity
  • DIN EN 61000-6-2
Technical data - mechanical design
Ambient temperature
  • 0...+50 °C
Storage temperature
  • -20...+70 °C
Relative humidity
  • 80 % non-condensing
Core cross-section
  • 1.5 mm²
Protection DIN EN 60529
  • IP 65 (face with seal)
Operation / keypad
  • Membrane with softkeys
Housing type
  • Built-in housing
Dimensions W x H x L
  • 96 x 48 x 124 mm
Cutout dimensions
  • 92 x 44 mm (-0.6)
Mounting depth
  • 124 mm
Mounting type
  • Clip frame for built-in housing
Weight approx.
  • 350 g (AC)
  • 250 g (DC)
Material
  • Housing: Makrolon 6485 (PC)

Downloads
Declarations of conformity
Operating instructions
Product brochure

To the top