OM70 high-performance laser distance sensors offer an easy solution even for demanding measurement applications. The sensor can be quickly and optimally adjusted to the measurement task via the integrated web interface. The latest interfaces additionally ensure very easy integration.
Find the right solution in only 5 steps:
1) Define the measuring range
In order to achieve the highest precision, the measuring range should be kept as small as possible.
2) Select the sweet spot
For particularly reliable measuring results, measurement should be done in the sweet spot (focus) of the laser.
3) Define the beam shape
To increase the stability of the measured value, it is recommended to use a line beam shape. A point sensor is advantageous for measuring the smallest objects and jumps.
4) Select the laser class
A fast measurement on dark objects requires laser class 2; in all other cases laser class 1 is sufficient.
5) Define the interface
Here you have the choice between two variants: an Ethernet TCP/IP interface with a web interface or a serial interface with a display. Both versions provide an analog output.
Flyer – OM70 – Reliable, connected and leading in usability
Flyer - Optical distance sensors
Catalog – Product Overview – Innovative Sensor Solutions
Catalog – Photoelectric Sensors
Technical Report – 5 steps to find the right laser distance sensor
Technical Report – Undeterred precision – OM70 with focus ranges
Laser distance measurement for all surfaces