• Image
  • Product name
  • product group
  • housing
  • sensing distance max.
  • features
Filter by attributes

scanning range

resolution

beam type

type

housing version

dimension

light source

laser class

connection types

protection class/approvals

output circuit/interface

operating temperature

adjustability

Image Product name product group housing sensing distance max. features
OADM 250I1101/S14C

Article no.: 11007211

  • Distance sensors
  • large sensing distance
  • 25,4 mm x 66 mm
  • metal
  • 200 … 4000 mm
  • pulsed red laser diode
  • analog
  • Teach-in: button / external
  • connector M12 5 pin, rotatable
  • -25 … 50 °C
  • IP 67
OADM 250U1101/S14C

Article no.: 11007212

  • Distance sensors
  • large sensing distance
  • 25,4 mm x 66 mm
  • metal
  • 200 … 4000 mm
  • pulsed red laser diode
  • analog
  • Teach-in: button / external
  • connector M12 5 pin, rotatable
  • -25 … 50 °C
  • IP 67
OADM 260I1101/S14C

Article no.: 11044710

  • Distance sensors
  • large sensing distance
  • 25,4 mm x 66 mm
  • metal
  • 200 … 13000 mm
  • pulsed red laser diode
  • analog
  • Teach-in: button / external
  • connector M12 5 pin, rotatable
  • -25 … 50 °C
  • IP 67

Did not find what you were looking for?

To the top