Technical data
General data
Measuring distance Sd
  • 100 … 1000 mm
Beam diameter
  • 3.7 … 13 mm
Adjustment
  • Teach-in
Teach-in range min.
  • > 50 mm
Power on indication
  • LED green
Soiled lens indicator
  • LED red
Resolution
  • 300 … 4000 µm
Linearity error
  • ± 1.1 … 15 mm
Beam type
  • Point
Interference suppression
  • < 32 ms
Light Source
Light source
  • Pulsed red laser diode
Wave length
  • 656 nm
Laser class
  • 1
Electrical data
Response time / release time
  • < 12.8 ms
Voltage supply range +Vs
  • 12 … 30 VDC
Current consumption max. (no load)
  • 80 mA
Output circuit
  • Analog
Output signal
  • 0 ... 10 VDC
Load resistance (analog U)
  • > 100 kOhm
Output current
  • 100 mA
Alarm output
  • Push-pull
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes, Vs to GND
Mechanical data
Width / diameter
  • 23.4 mm
Height / length
  • 63 mm
Depth
  • 45 mm
Design
  • Rectangular
Housing material
  • Plastic (SAN LURAN 378P)
Front (optics)
  • PMMA
Connection types
  • Cable, L=2 m
Ambient conditions
Ambient light immunity
  • < 20 kLux
Protection class
  • IP 67
Operating temperature
  • 0 … +50 °C

Downloads
Data sheet
Quickstart
CAD
EPLAN

Diagrams
Resolution

Drawings
Drawings
Connection diagram
Laser warning

Accessories
Peripherals
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
11077517
Mounting bracket for sensors series 25 (L design)

Article no.: 11077517

  • Material: Steel

To the top