• Image
  • Product name
  • product group
  • housing
  • sensing distance max.
  • features

Filter by attributes

scanning range Sd

output circuit

special type

adjustability

Image Product name product group housing sensing distance max. features
RR30.DAH5-IGPB.9VF/T006

Article no.: 11176903

product group
  • Radar distance measuring sensors
housing
  • 30 mm x 90 mm
  • stainless steel
  • suppression of interfering objects
sensing distance max.
  • 0,3 … 8,5 m
features
  • current output / push-pull
  • qTeach / external
  • connector M12
  • -40 … 65 °C
  • IP 68/69K & proTect+
Inquire
RR30.DAH5-UGPB.9VF/T006

Article no.: 11176904

product group
  • Radar distance measuring sensors
housing
  • 30 mm x 90 mm
  • stainless steel
  • suppression of interfering objects
sensing distance max.
  • 0,3 … 8,5 m
features
  • voltage output / push-pull
  • qTeach / external
  • connector M12
  • -40 … 65 °C
  • IP 68/69K & proTect+
Inquire

Did not find what you were looking for?

To the top