Technical data
general data
scanning range Sd
  • 0,3 … 8,5 m
repeat accuracy (filter active)
  • < 1 mm
temperature drift
  • <± 10 mm (Full Scale)
power on indication
  • LED green
carrier frequency
  • 122 … 123 GHz
band width
  • 1 GHz
linearity error
  • ± 4 mm
modulation type
  • FMCW
transmitting power (EIRP)
  • < +20 dBm
aperture angle
  • 6 °
MTTF
  • > 126 years
approvals/certificates
  • FCC / CFR-47 part 18 (USA)
  • EN / 305 550-1 V.1.2.1 (European Union)
  • EN / 305 550-2 V.1.2.1 (European Union)
  • EN 61000-6-2
  • EN 61000-6-3
  • EN 50581
  • EN 13309
  • EN ISO 14982
  • ISO 13766
electrical data
voltage supply range +Vs
  • 9 … 32 VDC
current consumption max. (no load)
  • 160 mA
baud rate
  • 250 kBaud (500 kBaud)
output rate
  • 1 … 100 Hz
short circuit protection
  • yes
reverse polarity protection
  • yes, Vs to GND
output circuit
  • CAN (5 V), CAN SAE J1939
mechanical data
type
  • cubic with M6 mounting holes
housing material
  • PA 10T/X
width / diameter
  • 97 mm
height / length
  • 84 mm
depth
  • 42,5 mm
connection types
  • connector AMPSEAL 16 4 pin
tightening torque max.
  • 15 Nm (min. 12 Nm)
ambient conditions
operating temperature
  • -40 … +70 °C
storage temperature
  • -40 … +85 °C
protection class
  • IP 69K
  • IP 68
shock (semi-sinusoidal)
  • 50 g / 11 ms resp. 100 g / 6 ms, 18 jolts per axis and direction
particle impact
  • Gravel acc. to EN 11124-2; gravel pressure 2 bar, 2 cycles
random vibration
  • IEC 60068-2-64
  • Frequency : 5 … 2000 Hz
  • Overall Grms: 11,55 Grms
  • Axis: all 3 axes / 8h per axis
salt environment
  • ISO 9227
  • 48h / +35 °C / pH=6,5 ... 7,2 / 5 % sodium chloride solution
chemical resistance
  • Brush test with typical chemicals in agriculture, mobile machines (soak 168h)
combined environment
  • 32 VDC / -40 … +85 °C / 0 ... 70 % RH; 100 cycles / 12h per cycle

Downloads
Data sheet
MAL
Installation and operating instructions
Certificates / approvals
Software
3D CAD

Drawings

dimension drawing

pin assignment


Accessories
reflectors
ZREFL-RAD.CCUBE30
Metal reflector as corner cube, edge length 30 mm

Article no.: 11181700

  • Metal reflector in corner cube design
  • For radar sensors
  • Material: Steel
  • Reliable object detection < 6 m

ZREFL-RAD.CCUBE100
Metal reflector as corner cube, edge length 100 mm, Reflectors

Article no.: 11197315

  • Metal reflector in corner cube design
  • For radar sensors
  • Material: Steel
  • Reliable object detection < 20 m


To the top