Technical data
general data
scanning range Sd
  • 0,3 … 8,5 m
reflector position Sde
  • 0,3 … 8,5 m
adjusting range reflector (operating range)
  • ± 4 % Sde
adjusting range reflector (limit range)
  • ± 8 % Sde
response time ton
  • < 5,3 ms
release time toff
  • < 5,3 ms
adjustment
  • qTeach / external
alignment aid
  • light indicator flashing
light indicator
  • LED yellow
power on indication
  • LED green
carrier frequency
  • 122 … 123 GHz
band width
  • 1 GHz
range resolution
  • 500 mm
modulation type
  • FMCW
transmitting power (EIRP)
  • < +20 dBm
aperture angle
  • 6 °
approvals/certificates
  • Ecolab
  • FCC / CFR-47 part 18 (USA, Canada)
  • EN / 305 550-1 V.1.2.1 (European Union)
  • EN / 305 550-2 V.1.2.1 (European Union)
electrical data
voltage supply range +Vs
  • 12 … 30 VDC
current consumption max. (no load)
  • 210 mA
voltage drop Vd
  • < 2,5 VDC
short circuit protection
  • yes
reverse polarity protection
  • yes, Vs to GND
output circuit
  • push-pull
output current
  • < 100 mA
mechanical data
type
  • cylindrical threaded
housing material
  • stainless steel 1.4404 (V4A)
width / diameter
  • 30 mm
height / length
  • 90 mm
connection types
  • connector M12
ambient conditions
operating temperature
  • -40 … +65 °C
storage temperature
  • -40 … +85 °C
protection class
  • IP 68/69K & proTect+

Downloads
3D CAD data
assembly instruction

Drawings

dimension drawing

connection diagram

pin assignment


Accessories
reflectors
ZREFL-RAD.CCUBE30
Metal reflector as corner cube, edge length 30 mm

Article no.: 11181700

  • Metal reflector in corner cube design
  • For radar sensors
  • Material: Steel
  • Reliable object detection < 6 m

ZREFL-RAD.CCUBE100
Metal reflector as corner cube, edge length 100 mm, Reflectors

Article no.: 11197315

  • Metal reflector in corner cube design
  • For radar sensors
  • Material: Steel
  • Reliable object detection < 20 m

ZREFL-RAD.CCUBE200
Metal reflector as corner cube, edge length 200 mm

Article no.: 11197316

  • Metal reflector in corner cube design
  • For radar sensors
  • Material: Steel
  • Reliable object detection < 40 m

peripherals
11137318
Teach Pen for sensors in metal housing, Peripherals

Article no.: 11137318

  • Local Teach-in of sensors in metal housing

11141124
Teach Pen for sensors in metal housing (USA, CAN, JP), Peripherals

Article no.: 11141124

  • Local Teach-in of sensors in metal housing

ZUSDF-M30
Sonic beam deflector series 30 rectangular

Article no.: 11200599

  • Sonic beam deflector for ultrasonic sensors
  • Sonic beam deflector for radar sensors

mounting accessories
11200030
Sensofix series 30

Article no.: 11200030

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel

ZADAP-M30.STANDARD
Mounting bracket series 30

Article no.: 11199998

  • Material: Steel galvanized

ZADAP-M30.LONG
Mounting bracket long series 30 (L design)

Article no.: 11199999

  • Material: Steel galvanized

connectors and mating connectors
ESG 34CH0200
Connector M12, 5 pin, straight, 2 m, Connectors and mating connectors

Article no.: 10119929

  • connecting cable for connector type M12
  • 2 m
  • unshielded
  • suitable for flexible cable carriers

ESG 34CH0500
Connector M12, 5 pin, straight, 5 m, Connectors and mating connectors

Article no.: 10126562

  • connecting cable for connector type M12
  • 5 m
  • unshielded
  • suitable for flexible cable carriers

ESW 33CH0200
Connector M12, 5 pin, angular, 2 m, Connectors and mating connectors

Article no.: 10119930

  • connecting cable for connector type M12
  • 2 m
  • unshielded
  • suitable for flexible cable carriers

ESW 33CH0500
Connector M12, 5 pin, angular, 5 m, Connectors and mating connectors

Article no.: 10126563

  • connecting cable for connector type M12
  • 5 m
  • unshielded
  • suitable for flexible cable carriers


To the top