Technical data
general data
scanning range Sd
  • 30 … 200 mm
scanning range close limit Sdc
  • 30 … 200 mm
scanning range far limit Sde
  • 30 … 200 mm
version
  • IO-Link
repeat accuracy
  • < 0,5 mm
repeat accuracy (filter active)
  • < 0,1 mm
resolution
  • < 0,3 mm
resolution (filter active)
  • < 0,1 mm
response time ton
  • < 7 ms
temperature drift
  • < 2 % of distance to target So
sonic frequency
  • 380 kHz
adjustment
  • Teach-in and IO-Link
alignment aid
  • target indication flashing
light indicator
  • green LED / red LED
electrical data
voltage supply range +Vs
  • 18 … 30 VDC
current consumption max. (no load)
  • 35 mA
output circuit
  • push-pull / IO-Link
baud rate
  • 38400
short circuit protection
  • yes
reverse polarity protection
  • yes
mechanical data
type
  • rectangular
housing material
  • PA 12
width / diameter
  • 8,6 mm
height / length
  • 48,8 mm
depth
  • 30,5 mm
connection types
  • flylead connector M8, L=200 mm
ambient conditions
operating temperature
  • 0 … +60 °C
protection class
  • IP 67

Downloads
3D CAD data
assembly instruction
Certificates / approvals
Software

Diagrams

typical sonic cone profile


Drawings

dimension drawing

connection diagram


Accessories
peripherals
11084376
Test unit for sensors analog & digital, Peripherals

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)

USB IO-Link Master

Article no.: 11048016

  • Integration of IO-Link sensors via USB
  • Including power supply (EU, KOR, USA, AUS, UK) and USB cable


To the top