기술 데이터
General data
Scanning range Sd
  • 100 … 1000 mm
Scanning range close limit Sdc
  • 100 … 1000 mm
Scanning range far limit Sde
  • 100 … 1000 mm
Repeat accuracy
  • 0,5 mm
Resolution
  • < 0,3 mm
Response time ton
  • < 80 ms
Release time toff
  • < 80 ms
Temperature drift
  • < 2 % of distance to target So
Power-up drift
  • Compensated after 15 min.
Sonic frequency
  • 220 kHz
Adjustment
  • qTeach
Light indicator
  • LED yellow
Power on indication
  • LED green
Alignment measuring axis
  • < 2°
Electrical data
Voltage supply range +Vs
  • 12 … 30 VDC
Current consumption typ.
  • 38 mA
Output circuit
  • Current output
Output signal
  • 4 ... 20 mA / 20 ... 4 mA
Residual ripple
  • < 10 % Vs
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes, Vs to GND
Mechanical data
Type
  • Rectangular
Housing material
  • Plastic (ASA, PMMA)
Width / diameter
  • 18 mm
Height / length
  • 45 mm
Depth
  • 32 mm
Connection types
  • Cable PUR 4 x 0,25, 2 m
Ambient conditions
Operating temperature
  • -25 … +60 °C
Storage temperature
  • -40 … +75 °C
Protection class
  • IP 67

다운로드
Data sheet
Quickstart
3D CAD / CAE

다이어그램
Typical sonic cone profile

도면
Drawings
Connection diagram

부속품
Peripherals
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

제품번호: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZUSDF-USS.S500
Sonic beam deflector for sensors U500

제품번호: 11111163

  • Sonic beam deflector for ultrasonic sensors
Mounting accessories
11099942
Sensofix O500/U500

제품번호: 11099942

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
11092246
Mounting bracket O500/U500 (L design)

제품번호: 11092246

  • Material: Steel
11111164
Mounting bracket O500/U500 - Retrofit for sensors series 30

제품번호: 11111164

  • Material: Steel

맨 위로