• Image
  • Product name
  • Measuring range
  • Dimensions
  • Type
  • Force direction

Filter by attributes

Force direction

Type

Image Product name Measuring range Dimensions Type Force direction
DLM20-BU Measuring range
  • 0 ... 2000 N
Dimensions
  • Ø 19 mm x 11 mm
Type
  • Button
Force direction
  • Compression
Inquire
DLM20-IN Measuring range
  • 0 ... 1000 N
Dimensions
  • Ø 19 mm x 16 mm
Type
  • Inline
Force direction
  • Tension/Compression
Inquire
DLM20-SO Measuring range
  • 0 ... 1000 N
Dimensions
  • Ø 25.8 mm x 10 mm
Type
  • Screw-on
Force direction
  • Tension/Compression
Inquire

Did not find what you were looking for?

To the top