Product portfolio

Diaphragm sensor for compression forces Ø32 mm

  • Force range 5 ... 10 kN
  • Measuring accuracy 0.5%
  • Output signal mV/V, 4 … 20 mA or 0 ... 10 VDC
Open in product selector
Diaphragm sensor for compression forces Ø55 mm

Diaphragm sensor for compression forces Ø55 mm

  • Force range 0.5 ... 10 kN
  • Measuring accuracy 0.3%
  • Output signal mV/V, 4 ... 20 mA or 0 ... 10 VDC
Open in product selector
Diaphragm sensor for tension and compression forces Ø55 mm

Diaphragm sensor for tension and compression forces Ø55 mm

  • Force range 0.5 ... 10 kN
  • Measuring accuracy 0.3%
  • Output signal mV/V, 4 ... 20  mA or +/-0 ... 10 VDC
Open in product selector
Diaphragm sensor for tension and compression forces Ø155 mm

Diaphragm sensor for tension and compression forces Ø155 mm

  • Force range 10 ... 100 kN
  • Measuring accuracy 0.3%
  • Output signal mV/V, 4 ... 20 mA or +/-0 ... 10 VDC
Open in product selector
Force sensors  – Customised solutions

Customised solutions

  • Force measurement optimally integrated in your application
  • Professional project management
  • Security of investment thanks to long-term product availability
Bridge amplifiers for force sensors in a rugged aluminium housing  – Bridge amplifiers for measuring rings in a rugged aluminium housing

Bridge amplifiers for force sensors in a rugged aluminium housing

  • With preset input signal, 0.5 … 2 mV/V
  • Output signal 4 ... 20 mA or +/-0 ... 10 VDC
  • Protection class IP 65
Open in product selector
Bridge amplifier for force sensors for DIN rail mounting

Bridge amplifier for force sensors for DIN rail mounting

  • Freely configurable input signal
  • For measuring rings and passive force sensors
To the product

Your benefits
  • Security of investment
    • „„Product availability throughout the entire machine life cycle
    • Family-owned Group oriented towards sustainability
  • Your quality improvement
    • „„Inspection and verification via force sensors
    • „„Reliable process monitoring
  • Your increase in productivity
    • Improvement of reproducibility through high process stability
    • Reducing rejects
    • Optimising cycle times
  • Economical solution
    • Force sensors optimised to your application
    • Choice between standard and customised products
    • Low product maintenance costs

Applications

Technology

A strain gauge is a simple electrical resistance. Just like any other resistance, a strain gauge is defined in its resistance value by the length and width of the conductor. Correspondingly, the following applies:
- the longer the conductor, the higher the resistance value
- the thinner the conductor, the higher the resistance value
When mechanical stress is applied to the strain gauge by means of tension, pressure, deflection or torsion, its electrical resistance value changes. This physical behaviour is utilised in force measurement by creating a frictional connection between the strain gauges and the measuring element. To achieve this, the strain gauges are glued to the measuring element with a special adhesive. This results in the distension of the measuring element, which also causes strain and thus a change in resistance in the strain gauge by means of traction. Then the change in resistance is measured and electronically amplified. It is a measure for the force acting on the measuring element.


Downloads
Brochures / Catalogs


To the top