Product portfolio
Measuring rings – Measuring ring with radial connector

Measuring ring with radial connector

  • For tension and compression measurement
  • For calibration and qualification measurements
  • Installation without need for prior surface treatment
To the product
Measuring ring with radial cable exit

Measuring ring with radial cable exit

  • For tension and compression measurement
  • For calibration and qualification measurements
  • Installation without need for prior surface treatment
To the product
Bridge amplifiers for force sensors in a rugged aluminium housing  – Bridge amplifiers for measuring rings in a rugged aluminium housing

Bridge amplifiers for measuring rings in a rugged aluminium housing

  • With preset input signal, 250 … 1000 µɛ
  • Output signal 4 … 20 mA or +/-0 ... 10 VDC
  • Protection class IP 65
Open in product selector
Display box for measuring rings

Display box for measuring rings

  • 2- or 4-channel version
  • Measured value display of the individual sensors
  • Measuring operation and display in parallel
  • 2 analog outputs
Open in product selector

Your benefits
  • Time saving during commissioning and service
  • Easy to install and uninstall
  • High-quality data acquisition during commissioning
  • Harmonized equipment for easy configuration

Applications
  • Fast and easy strain measurement on cylindrical geometries
  • Strain measurement at machine tiebars and pillars
  • For calibration and qualification measurement
  • For precise temporary measurements
  • Measurement of load distribution between tiebars of injection molding and die casting machines


To the top