Video "DST55R for mobile automation"
 

The robust strain sensors are based on DMS technology. The strain sensors with long-term seal, offering a cost-effective solution for measuring in tough outdoor conditions. They are particularly suitable for industrial applications in the outdoor environment such as mobile automation. Factory calibration to elongation allows straightforward installation without having to calibrate with a separate force sensor.


Your benefit
  • Cost-effective force measurement by strain in harsh outdoor applications
    • One sensor for different force ranges
    • Corrosion-resistant in accordance with C5-M for use near the coast and in the offshore sector
    • Temperature range from -40 °C to 85 °C
  • Reliable continuous operation under extreme conditions
    • Tested long-term seal in accordance with proTect+
    • Protection classes IP 68 and IP 69K
    • Robust design
  • Optimization of logistics
    • One sensor for different machine sizes and applications
  • Reduction of development costs
    • Simple design implementation
    • Simple integration into existing bus systems through digital CANopen interface
  • Saves time during servicing
    • Sensor can be replaced without readjusting the machine parameters thanks to factory strain setting
    • Fast removal and installation of the sensor during installation and service

Applications

Technology

Downloads
Technical and Application Reports / White Paper


To the top