Product portfolio
Design 68 mm – BLDC absolute

Design 68 mm – BLDC absolute

Baumer FlexiDrive MSIA68

  • Compact drives with rated output up to 92 W
  • Absolute multi-turn encoder
  • Worm gear units, planetary gear units or gearless
  • Digital I/O and driving data records
  • CANopen or PROFIBUS-DP interface
Open in product selector
Design 42 mm – BLDC absolute

Design 42 mm – BLDC absolute

Baumer FlexiDrive MSIA42

  • Compact drives with rated output power up to 36 W
  • Absolute multi-turn encoder
  • Planetary gear units or gearless
  • Digital I/O and driving data records
  • CANopen or Profibus-DP interface
Open in product selector
Design 42 mm – DC absolute

Design 42 mm – DC absolute

Baumer FlexiDrive MSBA42

  • Compact drives with rated output power up to 20 W
  • Absolute multi-turn encoders
  • Planetary gear unit
  • CANopen interface
To the product

Your benefits
  • Flexible variety suitable for the most relevant application and installation situations
    • Modular systems made of engine, gearbox, rotary encoder and positioning electronics
  • Maximum availability, productivity and production yield of your machine
    • No more referencing thanks to the absolute multiturn encoder (with most devices)
    • Reduction of the conversion from minutes to a few seconds
  • Increased ease of use
    • No axis will ever be forgotten
  • Ideal for fast and frequent adjustments
    • BLDC motors with rated output power up to 92 W
  • High competence for application-specific adaptations
    • Complete engineering from a single source

Applications

Quick, reliable and precise format alignment in many industries, e.g.:

  • General mechanical machine and plant engineering
  • Special machine engineering
  • Packaging machines
  • Printing  and print finishing
  • Wood processing
  • Sheet metal, plastic, foils and transparencies

Downloads
Brochures / Catalogs

To the top