Switzerland English
  • Germany
    • Deutsch
    • English
  • Switzerland
    • Deutsch
    • English
    • Français
  • France
    • Français
    • English
  • Italy
    • English
  • Sweden
    • English
  • Denmark
    • English
  • Poland
    • English
  • Great Britain
    • English
  • Belgium
    • English
    • Français
  • Spain
    • English
  • USA
    • English
  • Canada
    • English
    • Français
  • Venezuela
    • English
  • Singapore
    • English
  • Unit.Arab Emir.
    • English
  • Netherlands
    • English
  • India
  • Brazil
  • China
  • Image
  • Product name
  • features
  • availability
Filter by attributes

product group

product

data interface

number of ports

cable length [m]

manufacturer

focal range

format

lens resolution

color

construction design

material

external diameter

length of tube

material of cover glass

Image Product name features availability
HXCxx Starter Kit

Material no.: 11050855

  • Camera Link® PCI Express x4 interface board, color calculation in HW
  • power supply cable 5,0 m
  • trigger/flash cable, 5,0 m
  • Camera Link® cable MDR/MDR 5,0 m (2 pieces)
  • international power supply 12V/2,0A, cable length 1,8 m
  • Software (Windows®) via Download
  • camera not included
  • available
HXGxx Starter Kit

Material no.: 11086745

  • dual port GigE PCIe x4 interface board with PoE support
  • GigE cables 3,0 m (2 pieces)
  • trigger/flash cable, 5,0 m
  • power supply cable 5,0 m
  • international power supply 24V/1,0A, cable length 1,8 m
  • Software (Windows®, Linux®, Linux® ARM®) via Download
  • camera not included
  • available
LXCxx Starter Kit

Material no.: 11165157

  • Camera Link® PCI Express x4 Interface Board
  • trigger/flash cable, 5,0 m
  • Camera Link® cable SDR/SDR 5,0 m (2 pieces)
  • power supply kit for LX, PX and VCXG cameras
  • Mounting Adapter Type B (Tripod)
  • Software (Windows®) via Download
  • camera not included
  • available
LXG.P Starter Kit

Material no.: 11165156

  • dual port GigE PCIe x4 interface board with PoE support
  • GigE cables 3,0 m
  • 2x trigger/flash cable, 5,0 m
  • power supply kit for LX, PX and VCXG cameras
  • Mounting Adapter Type B (Tripod)
  • Software (Windows®) via Download
  • camera not included
  • available
LXGxx Starter Kit

Material no.: 11122416

  • dual port GigE PCIe x4 interface board with PoE support
  • GigE cables 3,0 m (2 pieces)
  • trigger/flash cable, 5,0 m
  • power supply kit for LX, PX and VCXG cameras
  • Mounting Adapter Type B (Tripod)
  • Software (Windows®, Linux®, Linux® ARM®) via Download
  • camera not included
  • available
MXGxx Starter Kit

Material no.: 11102259

  • Gigabit Ethernet PCI Express interface board
  • Gigabit Ethernet cable 3,0 m
  • process interface cable 0,15 m
  • international power supply 24V/1,0A
  • MXG Heat Sink Kit
  • MX C-mount kits (mono and color)
  • Software (Windows®, Linux®, Linux® ARM®) via Download
  • camera not included
  • available
MXUxx Starter Kit

Material no.: 11118287

  • USB 3.0 PCIe interface board (2 ports)
  • USB 3.0 cable, 3,0 m
  • MXU Heat Sink Kit
  • MX C-mount kits (mono and color)
  • camera not included
  • Software (Windows®, Linux®, Linux® ARM®) via Download
  • available
PXUxx Starter Kit

Material no.: 11137464

  • USB 3.0 PCIe interface board (2 ports)
  • USB 3.0 cable, 3,0 m
  • process interface cable 5,0 m
  • Mounting Adapter Type A (Front)
  • Mounting Adapter Type B (Tripod)
  • power supply kit for LX, PX and VCXG cameras
  • Software (Windows®, Linux®, Linux® ARM®) via Download
  • camera not included
  • available
Starter Kit VeriSens® Universal

Material no.: 11075442

  • confectioned connection cable M12/12-pin with power supply 24V/1000mA
  • Ethernet cable
  • 90° angled fixation bracket incl. screws
  • screw driver
  • Application Suite (Windows®) via Download
  • VeriSens® not included
  • available
TXGxx Starter Kit

Material no.: 11041202

  • Gigabit Ethernet PCI Express interface board
  • Gigabit Ethernet cable 3,0 m
  • trigger/flash cable, 5,0 m
  • international power supply 12V/2,0A, cable length 1,8 m
  • Mounting Adapter Type A (Front)
  • Mounting Adapter Type B (Tripod)
  • Software (Windows®, Linux®, Linux® ARM®) via Download
  • camera not included
  • available
VCXG.I Starter Kit

Material no.: 11190348

  • GigE PCIe interface board
  • GigE cable 5,0 m (M12/x-coded)
  • Power Supply 24 V/1.0 A with adapter cable M12/12-pin to DC connector
  • Mounting Adapter Type B (Tripod)
  • Tube system M47 with adapter (11185373) and tube (11185370)
  • camera not included
  • available
VEXG / VCXG Starter Kit

Material no.: 11165158

  • GigE PCIe interface board
  • GigE cable 3,0 m
  • power supply kit for LX, PX and VCXG cameras and adapter cable for VEXG cameras
  • Mounting Adapter Type E
  • Software (Windows®, Linux®, Linux® ARM®) via Download
  • camera not included
  • available
VEXU / VCXU Starter Kit

Material no.: 11165159

  • USB 3.0 PCIe interface board (2 ports)
  • USB 3.0 cable, 3,0 m
  • process interface cable 5,0 m
  • Mounting Adapter Type E
  • Software (Windows®, Linux®, Linux® ARM®) via Download
  • camera not included
  • available
VisiLine GigE Starter Kit

Material no.: 11112535

  • GigE PCIe interface board
  • Gigabit Ethernet cable 3,0 m
  • process interface cable 5,0 m
  • Power Supply Kit VisiLine® int.
  • Mounting Adapter Type A (Front)
  • Mounting Adapter Type B (Tripod)
  • Software (Windows®, Linux®, Linux® ARM®) via Download
  • camera not included
  • available
VisiLine® IP Starter Kit

Material no.: 11112536

  • GigE PCIe interface board
  • Gigabit Ethernet cable 3,0 m
  • Power Supply Kit VisiLine® IP int.
  • Mounting Adapter Type B (Tripod)
  • Software (Windows®, Linux®, Linux® ARM®) via Download
  • camera not included
  • available
VisiLine® USB Starter Kit

Material no.: 11136806

  • USB 3.0 PCIe interface board (2 ports)
  • USB 3.0 cable, 3,0 m
  • process interface cable 5,0 m
  • Mounting Adapter Type A (Front)
  • Mounting Adapter Type B (Tripod)
  • Software (Windows®, Linux®, Linux® ARM®) via Download
  • camera not included
  • available
VQXT Starter Kit

Material no.: 11190910

  • 10-GigE PCIe interface board
  • GigE cable 5,0 m (M12/x-coded)
  • Power Supply Kit QX VisiLine® IP int.
  • Mounting Adapter Type F (Front), Mounting Adapter Type G (Tripod)
  • Heat Sink Type D
  • camera not included
  • available
FFPR-i100-W

Material no.: 11086540

  • flashable LED dark field illumination
  • white
  • diffuse
  • 24 V
  • cable length: 0,3 m
  • diameter: 100 mm
  • connector and pin assignment suitable for VeriSens® XC series
  • available
FLDL-i150x15-W

Material no.: 11086539

  • flashable LED bar light
  • white
  • diffuse
  • 24 V
  • cable length: 1 m
  • dimensions: 158 mm × 17 mm × 20 mm housing
  • connector and pin assignment suitable for VeriSens® XC series
  • available
FLDL-TP-Si200x100-W

Material no.: 11086537

  • flashable LED back light
  • white
  • diffuse
  • 24 V
  • cable length: 1 m
  • dimensions: 216 mm × 226 mm × 23,5 mm housing
  • connector and pin assignment suitable for VeriSens® XC series
  • available
FLDL-TP-Si36-W

Material no.: 11086536

  • flashable LED back light
  • white
  • diffuse
  • 24 V
  • cable length: 1 m
  • dimensions: 47 mm × 47 mm × 15 mm housing
  • connector and pin assignment suitable for VeriSens® XC series
  • available
FLDL-TP-Si85x77-W

Material no.: 11086538

  • flashable LED back light
  • white
  • diffuse
  • 24 V
  • cable length: 1 m
  • dimensions: 95 mm × 95 mm × 15 mm housing
  • connector and pin assignment suitable for VeriSens® XC series
  • available
FLDM-i100-W

Material no.: 11086541

  • flashable LED dome light
  • white
  • 24 V
  • cable length: 0,3 m
  • diameter: 130 mm
  • connector and pin assignment suitable for VeriSens® XC series
  • available
FLDM-i250-W

Material no.: 11086535

  • flashable LED dome light
  • white
  • 24 V
  • cable length: 0,3 m
  • diameter: 280 mm
  • connector and pin assignment suitable for VeriSens® XC series
  • available
FLDR-i90B-IR24

Material no.: 11090900

  • flashable LED ring light
  • IR 875 nm
  • 24 V
  • cable length: 0,3 m
  • diameter: 94 mm
  • connector and pin assignment suitable for VeriSens® XC series
  • available
FLDR-i90B-SR24

Material no.: 11154321

  • flashable LED ring light
  • red (626 nm)
  • 24 V
  • cable length: 30 cm
  • diameter: 94 mm
  • connector and pin assignment suitable for VeriSens® XC series
  • available
FLDR-i90B-W

Material no.: 11085869

  • flashable LED ring light
  • white
  • 24 V
  • cable length: 0,3 m
  • diameter: 94 mm
  • connector and pin assignment suitable for VeriSens® XC series
  • available
FLFL-Si60-IR24

Material no.: 11095910

  • flashable LED back light
  • NIR
  • diffuse
  • 24 V
  • cable length: 1 m
  • dimensions: 94 mm × 94 mm × 10 mm housing
  • connector and pin assignment suitable for VeriSens® XC series
  • available
ZVI-ARCUSM_24VDC_WEIß_120°

Material no.: 11130183

  • flashable LED dark field illumination
  • white
  • radiation angle 120°
  • 24 V
  • M8/4-pin connector (cable has to be ordered separately)
  • diameter: 120 mm
  • connector and pin assignment suitable for VeriSens® XC series
  • available
ZVI-FLDL-i86x15-W

Material no.: 11197768

  • flashable LED bar light
  • white
  • diffuse
  • 24 V
  • cable length: 0,3 m
  • dimensions: 18 mm × 95 mm × 20 mm housing
  • connector and pin assignment suitable for VeriSens® XC series
  • available

Did not find what you were looking for?

To the top