• Image
  • Product name
  • features
  • availability
Filter by attributes

product group

Image Product name features availability
HXCxx Starter Kit

Article no.: 11050855

  • Camera Link® PCI Express x4 interface board, color calculation in HW
  • power supply cable 5,0 m
  • trigger/flash cable, 5,0 m
  • Camera Link® cable MDR/MDR 5,0 m (2 pieces)
  • international power supply 12V/2,0A, cable length 1,8 m
  • Software (Windows®) via Download
  • camera not included
  • available
HXGxx Starter Kit

Article no.: 11086745

  • dual port GigE PCIe x4 interface board with PoE support
  • GigE cables 3,0 m (2 pieces)
  • trigger/flash cable, 5,0 m
  • power supply cable 5,0 m
  • international power supply 24V/1,0A, cable length 1,8 m
  • Software (Windows®, Linux®, Linux® ARM®) via Download
  • camera not included
  • available
LXCxx Starter Kit

Article no.: 11165157

  • Camera Link® PCI Express x4 Interface Board
  • trigger/flash cable, 5,0 m
  • Camera Link® cable SDR/SDR 5,0 m (2 pieces)
  • power supply kit for LX, PX and VCXG cameras
  • Mounting Adapter Type B (Tripod)
  • Software (Windows®) via Download
  • camera not included
  • available
LXG.P Starter Kit

Article no.: 11165156

  • dual port GigE PCIe x4 interface board with PoE support
  • GigE cables 3,0 m
  • 2x trigger/flash cable, 5,0 m
  • power supply kit for LX, PX and VCXG cameras
  • Mounting Adapter Type B (Tripod)
  • Software (Windows®) via Download
  • camera not included
  • available
LXGxx Starter Kit

Article no.: 11122416

  • dual port GigE PCIe x4 interface board with PoE support
  • GigE cables 3,0 m (2 pieces)
  • trigger/flash cable, 5,0 m
  • power supply kit for LX, PX and VCXG cameras
  • Mounting Adapter Type B (Tripod)
  • Software (Windows®, Linux®, Linux® ARM®) via Download
  • camera not included
  • available
MXGxx Starter Kit

Article no.: 11102259

  • Gigabit Ethernet PCI Express interface board
  • Gigabit Ethernet cable 3,0 m
  • process interface cable 0,15 m
  • international power supply 24V/1,0A
  • MXG Heat Sink Kit
  • MX C-mount kits (mono and color)
  • Software (Windows®, Linux®, Linux® ARM®) via Download
  • camera not included
  • available
MXUxx Starter Kit

Article no.: 11118287

  • USB 3.0 PCIe interface board (2 ports)
  • USB 3.0 cable, 3,0 m
  • MXU Heat Sink Kit
  • MX C-mount kits (mono and color)
  • camera not included
  • Software (Windows®, Linux®, Linux® ARM®) via Download
  • available
PXUxx Starter Kit

Article no.: 11137464

  • USB 3.0 PCIe interface board (2 ports)
  • USB 3.0 cable, 3,0 m
  • process interface cable 5,0 m
  • Mounting Adapter Type A (Front)
  • Mounting Adapter Type B (Tripod)
  • power supply kit for LX, PX and VCXG cameras
  • Software (Windows®, Linux®, Linux® ARM®) via Download
  • camera not included
  • available
Starter Kit VeriSens® Universal

Article no.: 11075442

  • confectioned connection cable M12/12-pin with power supply 24V/1000mA
  • Ethernet cable
  • 90° angled fixation bracket incl. screws
  • screw driver
  • Application Suite (Windows®) via Download
  • VeriSens® not included
  • available
TXGxx Starter Kit

Article no.: 11041202

  • Gigabit Ethernet PCI Express interface board
  • Gigabit Ethernet cable 3,0 m
  • trigger/flash cable, 5,0 m
  • international power supply 12V/2,0A, cable length 1,8 m
  • Mounting Adapter Type A (Front)
  • Mounting Adapter Type B (Tripod)
  • Software (Windows®, Linux®, Linux® ARM®) via Download
  • camera not included
  • available
VCXG.I Starter Kit

Article no.: 11190348

  • GigE PCIe interface board
  • GigE cable 5,0 m (M12/x-coded)
  • Power Supply 24 V/1.0 A with adapter cable M12/12-pin to DC connector
  • Mounting Adapter Type B (Tripod)
  • Tube system M47 with adapter (11185373) and tube (11185370)
  • camera not included
  • available
VEXG / VCXG Starter Kit

Article no.: 11165158

  • GigE PCIe interface board
  • GigE cable 3,0 m
  • power supply kit for LX, PX and VCXG cameras and adapter cable for VEXG cameras
  • Mounting Adapter Type E
  • Software (Windows®, Linux®, Linux® ARM®) via Download
  • camera not included
  • available
VEXU / VCXU Starter Kit

Article no.: 11165159

  • USB 3.0 PCIe interface board (2 ports)
  • USB 3.0 cable, 3,0 m
  • process interface cable 5,0 m
  • Mounting Adapter Type E
  • Software (Windows®, Linux®, Linux® ARM®) via Download
  • camera not included
  • available
VisiLine GigE Starter Kit

Article no.: 11112535

  • GigE PCIe interface board
  • Gigabit Ethernet cable 3,0 m
  • process interface cable 5,0 m
  • Power Supply Kit VisiLine® int.
  • Mounting Adapter Type A (Front)
  • Mounting Adapter Type B (Tripod)
  • Software (Windows®, Linux®, Linux® ARM®) via Download
  • camera not included
  • available
VisiLine® IP Starter Kit

Article no.: 11112536

  • GigE PCIe interface board
  • Gigabit Ethernet cable 3,0 m
  • Power Supply Kit VisiLine® IP int.
  • Mounting Adapter Type B (Tripod)
  • Software (Windows®, Linux®, Linux® ARM®) via Download
  • camera not included
  • available
VisiLine® USB Starter Kit

Article no.: 11136806

  • USB 3.0 PCIe interface board (2 ports)
  • USB 3.0 cable, 3,0 m
  • process interface cable 5,0 m
  • Mounting Adapter Type A (Front)
  • Mounting Adapter Type B (Tripod)
  • Software (Windows®, Linux®, Linux® ARM®) via Download
  • camera not included
  • available
VQXT Starter Kit

Article no.: 11190910

  • 10-GigE PCIe interface board
  • GigE cable 5,0 m (M12/x-coded)
  • Power Supply Kit QX VisiLine® IP int.
  • Mounting Adapter Type F (Front), Mounting Adapter Type G (Tripod)
  • Heat Sink Type D
  • camera not included
  • available

Article no.: 11204995

  • 10-GigE PCIe interface board
  • GigE cable 5,0 m (M12/x-coded)
  • Power Supply 24 V/1.0 A with adapter cable M12/12-pin to DC connector
  • Tube system M62 with adapter (11193125) and tube (11185374)
  • Mounting Adapter Type C
  • Heat Sink Type B
  • camera not included
  • available Q4/2018

Did not find what you were looking for?

To the top