Technical data
Technical data - electrical ratings
Voltage supply
  • 10...30 VDC
Reverse polarity protection
  • Yes
Consumption w/o load
  • ≤100 mA (24 VDC)
Initializing time typ.
  • 250 ms after power on
Interface
  • CANopen®
  • Profibus-DPV0
Device adress
  • Rotary switches in bus cover
Measuring range
  • ±15°/±30°/±60° (two-dimensional)
  • 360° (one-dimensional)
Resolution
  • 0,001 … 1 ° (measuring range 15°, 30°, 60°)
  • 0,1 … 1 ° (measuring range 360°)
Accuracy (+25 °C)
  • ±0.1° (measuring range 15°)
  • ±0.2° (measuring range 30°, 60°, 360°)
Settling time max.
  • 0,5 s
Measuring cycle
  • 10 Hz
Code
  • Binary
Interference immunity
  • DIN EN 61000-6-2
Emitted interference
  • DIN EN 61000-6-4
Programmable parameters
  • Resolution
  • Preset and offset
Diagnostic function
  • Parameter error
Status indicator
  • DUO-LED integrated in bus cover
Approval
  • UL approval / E63076
Technical data - mechanical design
Dimensions mounting plate
  • 99 x 60 x 5 mm
Protection DIN EN 60529
  • IP 66 (connector M12)
  • IP 67 (cable gland)
Material
  • Bus cover: zinc die-cast
  • Base plate: aluminium
Operating temperature
  • -25...+85 °C
  • -40...+85 °C (optional: only cable gland)
Relative humidity
  • 95 % non-condensing
Resistance
  • DIN EN 60068-2-6 Vibration 10 g, 16-2000 Hz
  • DIN EN 60068-2-27 Shock 200 g, 6 ms
Weight approx.
  • 250 g
Connection
  • Cable gland
  • Connector M12, 4-pin
  • Connector M12, 5-pin

Downloads
software
Certificates/licenses
Declarations of conformity
Assembly instructions

Accessories
Connectors and cables
Female connector M12, 5-pin, A-coded, 5 m cable (Z 180.005)

Article no.:11034341

  • Female connector M12 with screwable nut
  • With cable (shielded) in different lengths

Female connector M12, 5-pin, A-coded, 10 m cable (Z 180.007)

Article no.:11004569

  • Female connector M12 with screwable nut
  • With cable (shielded) in different lengths

Cable connector male M12, 5-pin, A-coded, 5 m cable, connection continuative bus (Z 181.005)

Article no.:11034343

  • Cable connector M12 male, 5-pin, A-coded
  • With cable (shielded) in different lengths

Programming accessories
CD with describing files & manuals (Z 150.022)

Article no.:10146710


To the top