Dados técnicos
Electrical data
Transfer category
  • CAT5E
Shielding
  • yes
Number of poles
  • 4
Connectors
  • M12 male connector, screw lock
  • RJ45
Mechanical data
Smallest bending radius static
  • 58.8
Smallest bending radius moved installation
  • 79.2 mm
Use in cable carriers
  • yes, flexible cable
Cable length [m]
  • 2 m
Conductor cross-section
  • 4 × 0.34mm²
Weight
  • ≤ 140 g
Material
  • PUR, halogen-free
Data interface
  • Ethernet
Condições ambientais
Operation temperature (static)
  • -40 … +80 °C
Operation temperature (moved installation)
  • -20 … +60 °C
Conformity
  • CE
  • RoHS
  • UL (in preparation)

Downloads
Data sheet

To the top