Technical data
electrical data
shielding
  • yes
number of poles
  • 8
connectors
  • M8 female connector, screw lock
  • open wires
mechanical data
smallest bending radius static
  • 29,5 mm
smallest bending radius moved installation
  • 59 mm
bending cycles
  • 2000000
use in cable carriers
  • yes
cable length [m]
  • 10 m
weight
  • ≤ 490 g
material
  • PUR
interface
data interface
  • process interface
environmental conditions
flame resistance
  • UL 758/1581 (horizontal)
  • UL 758/1581 FT2
halogen-free
  • DIN VDE 0472 part 815
  • EN 50267-2-1
resistance to oil
  • DIN EN 60811-2-1, 168 h at 100°C
operation temperature (static)
  • -25 … +80 °C
protection class
  • IP 67 (camera side)

Downloads
Data sheet

Diagrams

pin assignment


To the top