Technical data
electrical data
number of poles
  • 12
connectors
  • M12/12-pin female connector
  • M8/3-pin male connector
  • 2x M8/3-pin female connector
mechanical data
mounting
  • hole spacing 49 mm
bending radius static
  • 85 mm (cable with M12/12-pin female connector)
  • 44 mm (cable with M8/3-pin male connector)
  • 44 mm (cable with M8/3-pin female connector)
bending radius moved installation
  • 42,5 mm (cable with M12/12-pin female connector)
  • 22 mm (cable with M8/3-pin male connector)
  • 22 mm (cable with M8/3-pin female connector)
bending cycles
  • M12: 2.000.000
  • M8: 10.000.000
use in cable carriers
  • yes
cable length [m]
  • 1 m
conductor cross-section
  • 12 × 0,14mm²
  • 3 × 0,25mm²
material
  • TPU
  • PUR, halogen-free
environmental conditions
operation temperature (moved installation)
  • -5 … +75 °C
operating temperature
  • -25 … +75 °C
protection class
  • IP 65/67 (mounted)

Downloads
Data sheet

Diagrams

pin assignment


To the top