Technical data
general data
manufacturer
  • Schneider Kreuznach
mechanical data
lens mount
  • C-mount
dimensions
  • 34 mm × 49,5 mm
max. outer diameter
  • 34 mm (without knurled screws)
  • 44 mm (with knurled screws)
max. length (excl. thread)
  • 40,9 mm
weight
  • ≤ 154 g
filter thread
  • M62 x 0.75
lens data
lens resolution
  • 5 MP
focal length
  • 6 mm
focal range
  • < 12 mm
format
  • 2/3″
aperture
  • F2,1-11
aperture control
  • manual
M.O.D.
  • 0,05 m
environmental conditions
storage temperature
  • -25 … +70 °C

Downloads
Data sheet

To the top