Technical data
general data
manufacturer
  • Linos
mechanical data
lens mount
  • C-mount
dimensions
  • 42 mm × 51,5 mm
max. outer diameter
  • 42 mm (without knurled screws)
  • 52 mm (with knurled screws)
max. length (excl. thread)
  • 51,5 mm
weight
  • ≤ 170 g
filter thread
  • M 35,5 × 0,5
lens data
lens resolution
  • 9 MP
focal length
  • 16 mm
focal range
  • ≥ 12 mm … < 25 mm
format
  • 2/3″
aperture
  • F1,6-16
aperture control
  • manual
M.O.D.
  • 0,15 m

Downloads
Data sheet

To the top