Technical data
general data
manufacturer
  • Ricoh Imaging
mechanical data
lens mount
  • C-mount
dimensions
  • 43 mm × 44 mm
max. outer diameter
  • 43 mm (without knurled screws)
  • 53 mm (with knurled screws)
max. length (excl. thread)
  • 44 mm
weight
  • ≤ 130 g
filter thread
  • M 40,5 × 0,5
lens data
lens resolution
  • 5 MP
focal length
  • 25 mm
focal range
  • ≥ 25 mm … < 50 mm
format
  • 2/3″
aperture
  • F1,4
aperture control
  • manual
M.O.D.
  • 0,1 m
horizontal angle of view
  • 19,9 °
vertical angle of view
  • 15 °
diagonal angle of view
  • 24,7 °
at image format
  • 8,8 × 6,6 mm
environmental conditions
operating temperature
  • -20 … +50 °C

Downloads
Data sheet

To the top