Technical data
cable
article number
  • 11046254
name
  • 2x cable mini CL MDR/SDR 5,0 m
features
    • Camera Link® interface cable with MDR and SDR connectors to connect a Camera Link® camera to a framegrabber
    • length 5,0 m

process interface cable
article number
  • 11004523
name
  • cable 8 wires, 5,0 m (ESG 32FH0500)
features
    • cable
    • M8 female connector
    • 8-pin
    • open wires at one side
    • cable carrier compatible
    • length 5,0 m

interface card
article number
  • 11014581
name
  • PCIe-CL microEnable IV AD4-CL
features
    • Base, Dual Base, Medium and Full configurations support
    • quad lane PCI Express interface
    • 2 x MDR26 interface
    • 256 MB image buffer

power supply
article number
  • 11044200
name
  • power supply 12V/2,0A intern.
features
    • international power supply 12V/2.0A with M8/3-pin female connector
    • length 1,8 m
    • adapter for EU, US, UK, AU and KR

power cable
article number
  • 10125607
name
  • shielded cable 3 wires, 5,0 m
features
    • shielded cable
    • M8 female connector
    • 3-pin
    • open wires at one side
    • cable carrier compatible
    • length 5,0 m


Downloads
Data sheet
software
  • Baumer GAPI SDK v1.7.1 (Windows®)


To the top