Technical data
fixing
article number
  • 11002638
name
  • Mounting Adapter Type A (Front)
features
    • easy front side camera mounting
    • robust anodized surface
    • stable lightweight metal design (aluminium, 18 g)

article number
  • 11003060
name
  • Mounting Adapter Type B (Tripod)
features
    • easy camera mounting
    • robust anodized surface
    • stable lightweight metal design (aluminium, 17g)
    • UNC ¼”- 20 thread for mounting (tripod thread)

cable
article number
  • 11140628
name
  • cable USB 3.0 die-cast MicB (screw)/A, 3,0 m (KSG U2/KSGU6GV0300G)
features
    • USB 3.0 interface cable with screwable Micro-B connector to USB 3.0 type A connector with screw lock option
    • both connectors with die-cast housing
    • length 3,0 m

process interface cable
article number
  • 11118810
name
  • shielded cable 8 wires, 5,0 m (Z-ESG 32FP0500G)
features
    • shielded cable
    • M8 female connector
    • 8-pin
    • open wires at one side
    • cable carrier compatible
    • length 5,0 m

interface card
article number
  • 11141165
name
  • USB3.0 2 Port PCIe Card (ZVA-PCIe_2x_external_USB_3.0)
features
    • 2 port USB 3.0 board
    • chipset: Renesas PD720202
    • tested bandwidth 2950Mbit/s
    • 1 lane PCIe plug board
    • tested driver version: Renesas 3.0.23.0

power supply
article number
  • 11122415
name
  • Power Supply Kit LX PX VCXG int.
features
    • power supply 12V/2.0A international with adapters for EU, US, UK, AU, KR and power supply and process interface adapter cable for LX, PX and VCXG cameras
    • length 5,0 m


Downloads
Data sheet
software
  • Baumer GAPI SDK v2.x (Windows®)

  • Baumer GAPI SDK v2.x (Linux®)

  • Baumer GAPI SDK v2.x (Linux® ARM®)


To the top