Technische Daten
Sensor
  • Sony IMX546 Gen4
Mono/Color
  • Mono
Sensor type
  • 2/3″ CMOS
Shutter type
  • Global shutter
Resolution
  • 2848 × 2832 px
Pixel size
  • 2.74 × 2.74 µm
Exposure time
  • 0,001 … 60000 ms
Dark noise
  • 2,42 e-
Saturation capacity
  • 9533 e-
Dynamic range
  • 69,9 dB
Signal-to-noise ratio
  • 39,8 dB
Quantum efficiency
  • 68 % @ 535 nm
Image formats, interface frame rate max.
  • Full Frame, 2848 × 2832 px, max. 15 fps
  • Binning 2×2, 1424 × 1416 px, max. 55 fps
  • Binning 2×1, 1424 × 2832 px, max. 16 fps
  • Binning 1×2, 2848 × 1416 px, max. 16 fps
Image formats, aquisition frame rate max. (Burst Mode)
  • Full Frame, 2848 × 2832 px, max. 16 fps
Pixel formats
  • Mono8
  • Mono10
  • Mono12
  • Mono12 Packed
Analog controls
  • Gain (0 … 48 dB)
  • Offset (0 … 255 LSB 12 Bit)
Color models
  • Mono
Basic Functions
  • Exposure
  • Gain
  • Trigger / Exposure Active (Flash)
  • Binning 2x2
  • Partial Scan
  • Offset
  • Free Running Mode (Live Image)
Auto Functions
  • Exposure Auto
  • Gain Auto
Image Pre-processing
  • Image Flipping (X/Y)
  • LUT / Gamma
Acquisition / Interface
  • Burst Mode
  • Adjustable Framerate
  • Device Link Throughput Limit
  • Internal Image Buffer
Synchronization
  • free running
  • trigger
Trigger sources
  • Hardware
  • Software
  • ActionCommand
Trigger delay
  • 0 … 2 sec, tracking and buffering of up to 256 trigger signals
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Additional Functions
  • User Set
  • Integrated temperature sensor
  • Readable additional information (e.g. sensor information)
  • Save Custom Data
Internal image buffer
  • 185 MB
  • 8 image (Trigger Mode)
  • 1 image (Free Running Mode)
Data interface
  • Gigabit Ethernet, Transfer rate 1000 Mbits/sec, Fast Ethernet, Transfer rate 100 Mbits/sec, Connector: M12 / 8 pol x-coded, screwable type
Process interface
  • M12 / 12 pins a-coded (SACC-CI-M12MS-12CON-L180)
Power supply
  • via M12/12 pins a-coded or Power over Ethernet (PoE)
Lens mount
  • C-mount
Width
  • 40 mm
Height
  • 40 mm
Depth
  • 50,8 mm
Weight
  • ≤ 137 g
Material
  • aluminum, hard-anodized
Voltage supply range +Vs
  • 12 … 24 V DC (external power supply)
  • 36 … 57 V DC (Power over Ethernet)
Power consumption
  • approx. 2.3 W @ 12 VDC and 15 fps
  • approx. 3.0 W @ 48 VDC (PoE) and 15 fps
Flash memory size
  • 128 kB
Operating temperature
  • 0 … +65 ° @ T = measurement point
Humidity
  • 10 … 90 % (non-condensing)
Protection class
  • IP 40
  • IP 54 (with mounted tube and cable)
  • IP 65 (with mounted tube and cable)
  • IP 67 (with mounted tube and cable)
  • IP 69K (with stainless steel housing accessory)
Digitale Ein- und Ausgänge
Lines
  • 4 Eingänge
  • 4 Power-Ausgänge mit Pulsweitenmodulation (PWM) (max. 48 V / max. 2,5 A)
Output Line Sources
  • Off
  • Exposure Active
  • Timer1
  • Readout Active
  • User0
  • User1
  • User2
  • TriggerReady
Konformität
Konformität
  • CE
  • RoHS

Downloads
Datenblatt
Kurzanleitung
Betriebsanleitung
Zusatzinformationen
Application Notes
Softwarepakete
  • Baumer neoAPI (Windows, Linux, Linux ARM)

  • Baumer Camera Explorer (Windows, Linux, Linux ARM)

  • Baumer GAPI SDK v2.x (Windows, Linux, Linux ARM)

  • Baumer GAPI Software Beispiele

  • Baumer IPConfig Tool v2.0.2 (Windows)

  • Third Party Software

Tools

Zeichnungen

Zubehör
Stromversorgung
Stromversorgung – Steckernetzgerät 24V/1.0A Int. DC Connector Steckernetzgerät 24V/1.0A Int. DC Connector

Artikelnr.: 11079750

  • Steckernetzgerät 24V/1,0A mit Steckern für EU, US, UK, AU, KR
  • in Kombination mit "Kabel Power Adapter M12/DC Connector" (11048083) geeignet für VCXG.I(.XT), VLXT, VAX und VeriSens
Kabel – Kabel Power Adapter M12/DC Connector Kabel Power Adapter M12/DC Connector

Artikelnr.: 11048083

  • Geschirmtes Adapteranschlusskabel
  • M12/12 pol Stecker auf konfektionierte DC Buchse
  • Länge 2,0 m
  • Kabel 11201118 ESG 34JP0200GS verarbeitet
Starter Kit
Starter Kits – VCXG.I Starter Kit VCXG.I Starter Kit

Artikelnr.: 11190348

  • GigE PCIe Interface Board
  • Gigabit Ethernet Kabel 5,0 m (M12/x-codiert)
  • Steckernetzgerät 24 V/1.0 A mit Adapterkabel M12/12-pol auf DC Stecker
  • Mounting Adapter Type B (Tripod)
  • Tube System M47 mit Adapter (11185373) und Tube (11185370)
  • Kamera nicht enthalten
PCIe/Adapter
PCIe / Adapter – PCIe Ethernet Server Adapter I210 PCIe Ethernet Server Adapter I210

Artikelnr.: 11137188

  • Gigabit Ethernet Netzwerkkarte
  • PCIe x1 (single lane)
  • Server Adapter
  • Single GigE Port
  • Nutzung auch mit verschraubbaren Steckverbindern
PCIe / Adapter – ZVA-Intel_Eth_Serv Adaptr_I350-T2V2 ZVA-Intel_Eth_Serv Adaptr_I350-T2V2

Artikelnr.: 11168452

  • Gigabit Ethernet Netzwerkkarte
  • PCIe x2 (dual lane)
  • Server Adapter
  • Dual GigE Port
PCIe / Adapter – ZVA-PCIe-1672E-AE ZVA-PCIe-1672E-AE

Artikelnr.: 11168453

  • Gigabit Ethernet Interfacekarte
  • PCIe x4 (quad lane)
  • Dual GigE Port
  • Hinweis: 4-Lane PCI Express Steckplatz erforderlich
Gehäusezubehör
Gehäusezubehör – Tube Adapter A M47 hard anodized Tube Adapter A M47 hard anodized

Artikelnr.: 11185373

  • Adapter zur Montage eines Tube M47 hard anodized (11185370/11195425) an VCXG.I und VAX Kameras
  • Gewinde: M47
  • Länge: 2 mm
Gehäusezubehör – Tube M47 hard anodized – Tube M47 hard anodized SCHOTT Xensation Tube M47 hard anodized

Artikelnr.: 11185370

  • Hartanodisierter Objektivschutz mit M47 Gewinde
  • Optional: Verlängerung des Tubes M47 durch Tube Module 6 mm M47 hard anodized (11185372) oderTube Module 12 mm M47 hard anodized (11185371). Nutzung mehrerer Tube Module hintereinander möglich.
  • Gewinde: M47
  • Länge: 44 mm
The selected altAttribute does not exist! Tube M47 hard anodized L12

Artikelnr.: 11702640

  • Hartanodisierter Objektivschutz mit M47 Gewinde
  • Optional: Verlängerung des Tubes M47 durch Tube Module 6 mm M47 hard anodized (11185372) oderTube Module 12 mm M47 hard anodized (11185371). Nutzung mehrerer Tube Module hintereinander möglich.
  • Gewinde: M47
  • Länge: 12 mm
Gehäusezubehör – Tube M47 hard anodized – Tube M47 hard anodized SCHOTT Xensation Tube M47 hard anod. scratchproof glass

Artikelnr.: 11701124

  • Hartanodisierter Objektivschutz mit Deckglas aus gehärtetem kratzfesten Verbundsicherheitsglas: Corning® Gorilla® Glas (Generation 3)
  • Optional: Verlängerung des Tubes M47 durch Tube Module 6 mm M47 hard anodized (11185372) oderTube Module 12 mm M47 hard anodized (11185371). Nutzung mehrerer Tube Module hintereinander möglich.
  • Gewinde: M47
  • Länge: 44 mm
Gehäusezubehör – Tube Module 6 mm M47 hard anodized Tube Module 6 mm M47 hard anodized

Artikelnr.: 11185372

  • Modulare Verlängerung des Objektivschutzes
  • Gewinde: M47
  • Länge: 6 mm
Gehäusezubehör – Tube Module 12 mm M47 hard anodized Tube Module 12 mm M47 hard anodized

Artikelnr.: 11185371

  • Modulare Verlängerung des Objektivschutzes
  • Gewinde: M47
  • Länge: 12 mm
Gehäusezubehör – Tube Module 36 mm M47 hard anodized Tube Module 36 mm M47 hard anodized

Artikelnr.: 11211571

  • Modulare Verlängerung des Objektivschutzes
  • Gewinde: M47
  • Länge: 36 mm
Gehäusezubehör – Tube Adapter B M62 hard anodized Tube Adapter B M62 hard anodized

Artikelnr.: 11185377

  • Adapter zur Montage eines Tube M62 hard anodized (11185374/11701125) an VCXG.I und VAX Kameras
  • Gewinde: M62
  • Länge: 2 mm
The selected altAttribute does not exist! Gehäuse Basis-Set A VCXG.I r IP65/67 HA

Artikelnr.: 11207845

  • Hartanodisierter Zylinder Gehäusekorpus für VCXG.I Kameras zur modularen Einhausung für den Einsatz in Pharma sowie Food & Beverage Applikationen
  • Optional: Verlängerung des Tubes M62 durch Tube Module 6 mm M62 hard anodized (11185376), Tube Module 12 mm M62 hard anodized (11185375) oder Tube Module 36 mm M62 hard anodized (111988906). Nutzung mehrerer Tube Module hintereinander möglich.
  • Gewinde: M62
  • Länge: 56 mm
Gehäusezubehör – Tube M62 hard anodized – Tube M62 hard anodized SCHOTT Xensation Tube M62 hard anodized

Artikelnr.: 11185374

  • Hartanodisierter Objektivschutz mit M62 Gewinde
  • Optional: Verlängerung des Tubes M62 durch Tube Module 6 mm M62 hard anodized (11185376), Tube Module 12 mm M62 hard anodized (11185375) oder Tube Module 36 mm M62 hard anodized (111988906). Nutzung mehrerer Tube Module hintereinander möglich.
  • Gewinde: M62
  • Länge: 58 mm
Gehäusezubehör – Tube M62 hard anodized – Tube M62 hard anodized SCHOTT Xensation Tube M62 hard anod. scratchproof glass

Artikelnr.: 11701125

  • Hartanodisierter Objektivschutz mit Deckglas aus gehärtetem kratzfesten Verbundsicherheitsglas: Corning® Gorilla® Glas (Generation 3)
  • Optional: Verlängerung des Tubes M62 durch Tube Module 6 mm M62 hard anodized (11185376), Tube Module 12 mm M62 hard anodized (11185375) oder Tube Module 36 mm M62 hard anodized (111988906). Nutzung mehrerer Tube Module hintereinander möglich.
  • Gewinde: M62
  • Länge: 58 mm
Gehäusezubehör – Tube Module 6 mm M62 hard anodized Tube Module 6 mm M62 hard anodized

Artikelnr.: 11185376

  • Modulare Verlängerung des Objektivschutzes
  • Gewinde: M62
  • Länge: 6 mm
Gehäusezubehör – Tube Module 12 mm M62 hard anodized Tube Module 12 mm M62 hard anodized

Artikelnr.: 11185375

  • Modulare Verlängerung des Objektivschutzes
  • Gewinde: M62
  • Länge: 12 mm
Gehäusezubehör – Tube Module 36 mm M62 hard anodized Tube Module 36 mm M62 hard anodized

Artikelnr.: 11198906

  • Modulare Verlängerung des Objektivschutzes
  • Gewinde: M62
  • Länge: 36 mm
Netzwerkkomponenten – Modul SFP 1000BASE-LX – Objektive / Objektivzubehör – Obj Cinegon 1,4/8-0902 – Obj Kowa LM25HC-SW 25mm/f1,4 – Obj Kowa LM35XC 35mm/f2,0 – Obj Kowa LM50XC 50mm/f2.0 – Obj Kowa LM8JCM 8mm/f1,4 – Obj LINOS MeVis C 16mm/f1,6 NIR – Obj LINOS MeVis C 50mm/f1,8 NIR – Obj Xenoplan 2,0/28-0901 – Obj Xenoplan 2,8/50-0902 – ZVL-H0624KP – ZVL-V5028-MPY – ZVL-LM6JC – PCIe / Adapter – PCIe-CL microEnable IV VD4-CL – Halterungen / Kühlkörper – Heat Sink Type E – ZVA-PCIe-CL microEnable 5 marathon VCL – ZVL-FL-BC1220-9M – ZVL-FL-BC1618-9M – Obj Kowa LM35HC 35mm/f1,4 – Obj Kowa LM50HC 50mm/f1,4 – Kabel – ESW 33JP1000GS – ESW 33JP0500GS – ESW 33JP2000GS – ESW 33JP0200GS – ZVL-Varioptic_C-C-39N0-160-R33 – Gehäusezubehör – Tube M60 V4A IP69K SCHOTT Xensation – ZVL-Interlock_Compact_2.4/25_M42 – ZVL-Interlock_Compact_2/35_M42 – ZVL-Interlock_Compact_2/50_M42 – ZVL-Interlock_Compact_2.4/85_M42 – Adapter M58 / M42x1-Mount (16 mm) – Kabel GigE M12X/RJ45, STP 2.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 10.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 20.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 30.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 5.0m, flex, 90° – ZVL-Dimension_2/18_C – ZVL-Dimension_2/25_C – ZVL-Dimension_2/35_C – ZVL-Dimension_2/50_C – ZVL-LM6HC – ZVL-LM8JC – ZVL-V0826-MPZ – ZVL-V1226-MPZ – ZVL-V1624-MPZ – ZVL-V2520-MPZ – ZVL-V3522-MPZ – ZVL-V5024-MPZ Tube Adapter D M92 hard anodized

Artikelnr.: 11704311

  • Adapter zur Montage eines Tube M92 hard anodized (11704312) an VCX.I und VAX Kameras
  • Gewinde: M92
  • Länge: 2 mm
The selected altAttribute does not exist! Tube M92 hard anodized PMMA

Artikelnr.: 11704312

  • Hartanodisierter Objektivschutz mit M92 Gewinde
  • Optional: Verlängerung des Tubes M92 durch Tube Module 6 mm M92 hard anodized (11704395) oderTube Module 12 mm M92 hard anodized (11704397). Nutzung mehrerer Tube Module hintereinander möglich.
  • Gewinde: M92
  • Länge: 70 mm
Netzwerkkomponenten – Modul SFP 1000BASE-LX – Objektive / Objektivzubehör – Obj Cinegon 1,4/8-0902 – Obj Kowa LM25HC-SW 25mm/f1,4 – Obj Kowa LM35XC 35mm/f2,0 – Obj Kowa LM50XC 50mm/f2.0 – Obj Kowa LM8JCM 8mm/f1,4 – Obj LINOS MeVis C 16mm/f1,6 NIR – Obj LINOS MeVis C 50mm/f1,8 NIR – Obj Xenoplan 2,0/28-0901 – Obj Xenoplan 2,8/50-0902 – ZVL-H0624KP – ZVL-V5028-MPY – ZVL-LM6JC – PCIe / Adapter – PCIe-CL microEnable IV VD4-CL – Halterungen / Kühlkörper – Heat Sink Type E – ZVA-PCIe-CL microEnable 5 marathon VCL – ZVL-FL-BC1220-9M – ZVL-FL-BC1618-9M – Obj Kowa LM35HC 35mm/f1,4 – Obj Kowa LM50HC 50mm/f1,4 – Kabel – ESW 33JP1000GS – ESW 33JP0500GS – ESW 33JP2000GS – ESW 33JP0200GS – ZVL-Varioptic_C-C-39N0-160-R33 – Gehäusezubehör – Tube M60 V4A IP69K SCHOTT Xensation – ZVL-Interlock_Compact_2.4/25_M42 – ZVL-Interlock_Compact_2/35_M42 – ZVL-Interlock_Compact_2/50_M42 – ZVL-Interlock_Compact_2.4/85_M42 – Adapter M58 / M42x1-Mount (16 mm) – Kabel GigE M12X/RJ45, STP 2.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 10.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 20.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 30.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 5.0m, flex, 90° – ZVL-Dimension_2/18_C – ZVL-Dimension_2/25_C – ZVL-Dimension_2/35_C – ZVL-Dimension_2/50_C – ZVL-LM6HC – ZVL-LM8JC – ZVL-V0826-MPZ – ZVL-V1226-MPZ – ZVL-V1624-MPZ – ZVL-V2520-MPZ – ZVL-V3522-MPZ – ZVL-V5024-MPZ Tube Module 6 mm M92 hard anodized

Artikelnr.: 11704395

  • Modulare Verlängerung des Objektivschutzes
  • Gewinde: M92
  • Länge: 6 mm
Netzwerkkomponenten – Modul SFP 1000BASE-LX – Objektive / Objektivzubehör – Obj Cinegon 1,4/8-0902 – Obj Kowa LM25HC-SW 25mm/f1,4 – Obj Kowa LM35XC 35mm/f2,0 – Obj Kowa LM50XC 50mm/f2.0 – Obj Kowa LM8JCM 8mm/f1,4 – Obj LINOS MeVis C 16mm/f1,6 NIR – Obj LINOS MeVis C 50mm/f1,8 NIR – Obj Xenoplan 2,0/28-0901 – Obj Xenoplan 2,8/50-0902 – ZVL-H0624KP – ZVL-V5028-MPY – ZVL-LM6JC – PCIe / Adapter – PCIe-CL microEnable IV VD4-CL – Halterungen / Kühlkörper – Heat Sink Type E – ZVA-PCIe-CL microEnable 5 marathon VCL – ZVL-FL-BC1220-9M – ZVL-FL-BC1618-9M – Obj Kowa LM35HC 35mm/f1,4 – Obj Kowa LM50HC 50mm/f1,4 – Kabel – ESW 33JP1000GS – ESW 33JP0500GS – ESW 33JP2000GS – ESW 33JP0200GS – ZVL-Varioptic_C-C-39N0-160-R33 – Gehäusezubehör – Tube M60 V4A IP69K SCHOTT Xensation – ZVL-Interlock_Compact_2.4/25_M42 – ZVL-Interlock_Compact_2/35_M42 – ZVL-Interlock_Compact_2/50_M42 – ZVL-Interlock_Compact_2.4/85_M42 – Adapter M58 / M42x1-Mount (16 mm) – Kabel GigE M12X/RJ45, STP 2.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 10.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 20.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 30.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 5.0m, flex, 90° – ZVL-Dimension_2/18_C – ZVL-Dimension_2/25_C – ZVL-Dimension_2/35_C – ZVL-Dimension_2/50_C – ZVL-LM6HC – ZVL-LM8JC – ZVL-V0826-MPZ – ZVL-V1226-MPZ – ZVL-V1624-MPZ – ZVL-V2520-MPZ – ZVL-V3522-MPZ – ZVL-V5024-MPZ Tube Module 12 mm M92 hard anodized

Artikelnr.: 11704397

  • Modulare Verlängerung des Objektivschutzes
  • Gewinde: M92
  • Länge: 12 mm
Netzwerkkomponenten – Modul SFP 1000BASE-LX – Objektive / Objektivzubehör – Obj Cinegon 1,4/8-0902 – Obj Kowa LM25HC-SW 25mm/f1,4 – Obj Kowa LM35XC 35mm/f2,0 – Obj Kowa LM50XC 50mm/f2.0 – Obj Kowa LM8JCM 8mm/f1,4 – Obj LINOS MeVis C 16mm/f1,6 NIR – Obj LINOS MeVis C 50mm/f1,8 NIR – Obj Xenoplan 2,0/28-0901 – Obj Xenoplan 2,8/50-0902 – ZVL-H0624KP – ZVL-V5028-MPY – ZVL-LM6JC – PCIe / Adapter – PCIe-CL microEnable IV VD4-CL – Halterungen / Kühlkörper – Heat Sink Type E – ZVA-PCIe-CL microEnable 5 marathon VCL – ZVL-FL-BC1220-9M – ZVL-FL-BC1618-9M – Obj Kowa LM35HC 35mm/f1,4 – Obj Kowa LM50HC 50mm/f1,4 – Kabel – ESW 33JP1000GS – ESW 33JP0500GS – ESW 33JP2000GS – ESW 33JP0200GS – ZVL-Varioptic_C-C-39N0-160-R33 – Gehäusezubehör – Tube M60 V4A IP69K SCHOTT Xensation – ZVL-Interlock_Compact_2.4/25_M42 – ZVL-Interlock_Compact_2/35_M42 – ZVL-Interlock_Compact_2/50_M42 – ZVL-Interlock_Compact_2.4/85_M42 – Adapter M58 / M42x1-Mount (16 mm) – Kabel GigE M12X/RJ45, STP 2.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 10.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 20.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 30.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 5.0m, flex, 90° – ZVL-Dimension_2/18_C – ZVL-Dimension_2/25_C – ZVL-Dimension_2/35_C – ZVL-Dimension_2/50_C – ZVL-LM6HC – ZVL-LM8JC – ZVL-V0826-MPZ – ZVL-V1226-MPZ – ZVL-V1624-MPZ – ZVL-V2520-MPZ – ZVL-V3522-MPZ – ZVL-V5024-MPZ Tube Module 36 mm M92 hard anodized

Artikelnr.: 11704394

  • Modulare Verlängerung des Objektivschutzes
  • Gewinde: M92
  • Länge: 36 mm
The selected altAttribute does not exist! Gehäuse Basis-Set C V4A VCXG.I r IP65/67

Artikelnr.: 11704019

  • Edelstahl Zylinder Gehäusecorpus für VCXG.I Kameras zur modularen IP65/67 Einhausung für den Einsatz in Pharma sowie Food & Beverage Applikationen

    Optional: Verlängerung des Tubes M62 durch Tube Module 6 mm M62 V4A (11704016), Tube Module 12 mm M62 V4A (11704015) oder Tube Module 36 mm M62 V4A (11704014). Nutzung mehrerer Tube Module hintereinander möglich.

  • Rückwand vorbereitet für Montage mit DN50-Klemme

  • Gewinde: M62

  • Länge: 90,5 mm

  • Zusätzlich benötigt: Edelstahl Objektivschutz Tube M62 V4A PMMA (11704017) ist notwendig zum Verschluss des Gehäuses

The selected altAttribute does not exist! Tube M62 V4A PMMA

Artikelnr.: 11704017

  • Edelstahl Objektivschutz mit PMMA Deckglas (FDA zertifiziert)
  • Passend für Geäuse Basis-Set C V4A VCXG.I r IP65/67 (11704019)
  • Gewinde: M62
  • Länge: 58 mm
The selected altAttribute does not exist! Tube M62 V4A scratchproof glass

Artikelnr.: 11704018

  • Edelstahl Objektivschutz mit Deckglas aus gehärtetem kratzfesten Verbundsicherheitsglas: Corning® Gorilla® Glas (Generation 3)
  • Optional: Verlängerung des Tubes M62 durch Tube Module 6 mm M62 V4A (11704016), Tube Module 12 mm M62 V4A (11704015) oder Tube Module 36 mm M62 V4A (11704014). Nutzung mehrerer Tube Module hintereinander möglich.
  • Gewinde: M62
  • Länge: 58 mm
The selected altAttribute does not exist! Tube Module 6 mm M62 V4A

Artikelnr.: 11704016

  • Modulare Verlängerung des Objektivschutzes (für Gehäuse Basis-Set C V4A VCXG.I r IP65/67
  • Material: Edelstahl
  • Gewinde: M62
  • Länge: 6 mm
The selected altAttribute does not exist! Tube Module 12 mm M62 V4A

Artikelnr.: 11704015

  • Modulare Verlängerung des Objektivschutzes (für Gehäuse Basis-Set C V4A VCXG.I r IP65/67
  • Material: Edelstahl
  • Gewinde: M62
  • Länge: 12 mm
The selected altAttribute does not exist! Tube Module 36 mm M62 V4A

Artikelnr.: 11704014

  • Modulare Verlängerung des Objektivschutzes (für Gehäuse Basis-Set C V4A VCXG.I r IP65/67
  • Material: Edelstahl
  • Gewinde: M62
  • Länge: 36 mm
Gehäusezubehör – Gehäuse Basis-Set B V4A VCXG.I r IP69K Gehäuse Basis-Set B V4A VCXG.I r IP69K

Artikelnr.: 11207844

  • Edelstahl Gehäuse Basis-Set für Pharma und Lebensmittelbereich (inkl. Splash und Food Zonen)
  • Hygienedesign (EHEDG konform) zur Einhausung von VCXG.I Kameras, Schutzart IP69K
  • Gehäusekorpus mit Klemmelementen zur Positionierung einer VCXG.I Kamera
  • M40 Hygieneverschraubung mit M40 Edelstahl Gegenmutter zur Verklemmung an Maschinenwand
  • Abgedichtete Kabelverschraubung für IP68 Schutz im Maschineninnenraum
  • Separat bestellbarer Edelstahl Objektivschutz Tube M60 V4A IP69K (11208732) zum Abschluss des Gehäuses notwendig.
Netzwerkkomponenten – Modul SFP 1000BASE-LX – Objektive / Objektivzubehör – Obj Cinegon 1,4/8-0902 – Obj Kowa LM25HC-SW 25mm/f1,4 – Obj Kowa LM35XC 35mm/f2,0 – Obj Kowa LM50XC 50mm/f2.0 – Obj Kowa LM8JCM 8mm/f1,4 – Obj LINOS MeVis C 16mm/f1,6 NIR – Obj LINOS MeVis C 50mm/f1,8 NIR – Obj Xenoplan 2,0/28-0901 – Obj Xenoplan 2,8/50-0902 – ZVL-H0624KP – ZVL-V5028-MPY – ZVL-LM6JC – PCIe / Adapter – PCIe-CL microEnable IV VD4-CL – Halterungen / Kühlkörper – Heat Sink Type E – ZVA-PCIe-CL microEnable 5 marathon VCL – ZVL-FL-BC1220-9M – ZVL-FL-BC1618-9M – Obj Kowa LM35HC 35mm/f1,4 – Obj Kowa LM50HC 50mm/f1,4 – Kabel – ESW 33JP1000GS – ESW 33JP0500GS – ESW 33JP2000GS – ESW 33JP0200GS – ZVL-Varioptic_C-C-39N0-160-R33 – Gehäusezubehör – Tube M60 V4A IP69K SCHOTT Xensation – ZVL-Interlock_Compact_2.4/25_M42 – ZVL-Interlock_Compact_2/35_M42 – ZVL-Interlock_Compact_2/50_M42 – ZVL-Interlock_Compact_2.4/85_M42 – Adapter M58 / M42x1-Mount (16 mm) – Kabel GigE M12X/RJ45, STP 2.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 10.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 20.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 30.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 5.0m, flex, 90° – ZVL-Dimension_2/18_C – ZVL-Dimension_2/25_C – ZVL-Dimension_2/35_C – ZVL-Dimension_2/50_C – ZVL-LM6HC – ZVL-LM8JC – ZVL-V0826-MPZ – ZVL-V1226-MPZ – ZVL-V1624-MPZ – ZVL-V2520-MPZ – ZVL-V3522-MPZ – ZVL-V5024-MPZ Gehäuse V4A IP69K Mounting Tool

Artikelnr.: 11208719

  • Montagewerkzeug zum Verschluss des Edelstahl V4A VCXG.I r IP69K Gehäuse Systems
The selected altAttribute does not exist! Tube M60 V4A IP69K Acryl

Artikelnr.: 11208732

  • Edelstahl Objektivschutz mit PMMA Deckglas (FDA zertifiziert)
  • Passend für Geäuse Basis-Set B V4A VCXG.I r IP69K (11208744)
  • Gewinde: M60
  • Länge: 31 mm
Cover Glass Replacement Acryl 2"

Artikelnr.: 11217113

  • Ersatzdeckglas zum Austausch im „Tube M60 V4A IP69K Acryl" (11208732)
  • FDA Zulassung für PMMA Material
Ersatzset Dichtungen Gehäuse V4A IP69K

Artikelnr.: 11217115

  • vollständiges Dichtungsaustauschkit zum Austausch aller Dichtungen des Gehäuse Basis-Set B V4A VCXG.I r IP69K in Kombination mit „Tube M60 V4A IP69K Acryl".
  • Inhalt: Flouropene XP41 Dichtung, TPU Dichtung, EPDM O-Ringe (ausschließlich Innenraum)
Gehäusezubehör – Verdrehsicherung M40 VA4 IP69K Verdrehsicherung M40 VA4 IP69K

Artikelnr.: 11208731

  • Verdrehsicherung für Gehäuse Basis-Set B V4A VCXG.I r IP69K (11208744) mit Klemmteil zur Arretierung
Objektivzubehör
Objektive / Objektivzubehör – Filter IR Cut, gefasst Filter IR Cut, gefasst

Artikelnr.: 11008790

  • Infrarotlicht-Sperrfilter für C-Mount Kameras
  • einschraubbar
Objektive / Objektivzubehör – Filter CL/27 (R2) ROT PENTAX Filter CL/27 (R2) ROT PENTAX

Artikelnr.: 11006551

  • Ricoh Farbfilter (rot)
Objektive / Objektivzubehör – Filter Pol PENTAX PL27 – ZVI-FILTER POL. PL30.5 C91353 – ZVI-Filter Pol. PL40.5 C91301 – ZVT-Calibration Smartgrid 200x150mm 5mm – ZVT-Calibration Smartgrid 300x200mm 10mm Filter Pol PENTAX PL27

Artikelnr.: 11092000

  • Ricoh Polfilter
  • linear
  • Filtergewinde: 27 mm
Objektive / Objektivzubehör – Filter Pol PENTAX PL27 – ZVI-FILTER POL. PL30.5 C91353 – ZVI-Filter Pol. PL40.5 C91301 – ZVT-Calibration Smartgrid 200x150mm 5mm – ZVT-Calibration Smartgrid 300x200mm 10mm ZVI-FILTER POL. PL30.5 C91353

Artikelnr.: 11175428

  • Ricoh Polfilter
  • linear
  • Filtergewinde: 30,5 mm
Objektive / Objektivzubehör – Filter Pol PENTAX PL27 – ZVI-FILTER POL. PL30.5 C91353 – ZVI-Filter Pol. PL40.5 C91301 – ZVT-Calibration Smartgrid 200x150mm 5mm – ZVT-Calibration Smartgrid 300x200mm 10mm ZVI-Filter Pol. PL40.5 C91301

Artikelnr.: 11167713

  • Ricoh Polfilter
  • linear
  • Filtergewinde: 40,5 mm
Objektive / Objektivzubehör – ZVL-Adapter S-Mount / C-Mount ZVL-Adapter S-Mount / C-Mount

Artikelnr.: 11167984

  • Adapter S-Mount / C-Mount
Objektive / Objektivzubehör – ZVF-Filter Holder Mounting Tool ZVF-Filter Holder Mounting Tool

Artikelnr.: 11177601

  • Mounting Tool zum Einschrauben von Filterhaltern
Objektive / Objektivzubehör – Zwischenringsatz FP-RGST, 6teil. Zwischenringsatz FP-RGST, 6teil.

Artikelnr.: 11010529

  • Zwischenringsatz 6 teilig 0,5, 1, 5, 10, 20, 40 mm
Objektive / Objektivzubehör – ZVK-IR/UV Filter Sealing Pack 2.06*13.71 ZVK-IR/UV Filter Sealing Pack 2.06*13.71

Artikelnr.: 11177567

  • 5 IR/UV Sperrfilter und Dichtungen für VCX Kameras mit Sony IMX253, IMX304, IMX255 und IMX2674 Sensoren zum Filtereinsatz bei monochromen Modellen
  • Der Austausch bewirkt eine Modifikation des optischen Weges und erhöht das Auflagemaß. Bitte prüfen Sie die Eignung des eingesetzten Objektivs.
Objektiv
Netzwerkkomponenten – Modul SFP 1000BASE-LX – Objektive / Objektivzubehör – Obj Cinegon 1,4/8-0902 – Obj Kowa LM25HC-SW 25mm/f1,4 – Obj Kowa LM35XC 35mm/f2,0 – Obj Kowa LM50XC 50mm/f2.0 – Obj Kowa LM8JCM 8mm/f1,4 – Obj LINOS MeVis C 16mm/f1,6 NIR – Obj LINOS MeVis C 50mm/f1,8 NIR – Obj Xenoplan 2,0/28-0901 – Obj Xenoplan 2,8/50-0902 – ZVL-H0624KP – ZVL-V5028-MPY – ZVL-LM6JC – PCIe / Adapter – PCIe-CL microEnable IV VD4-CL – Halterungen / Kühlkörper – Heat Sink Type E – ZVA-PCIe-CL microEnable 5 marathon VCL – ZVL-FL-BC1220-9M – ZVL-FL-BC1618-9M – Obj Kowa LM35HC 35mm/f1,4 – Obj Kowa LM50HC 50mm/f1,4 – Kabel – ESW 33JP1000GS – ESW 33JP0500GS – ESW 33JP2000GS – ESW 33JP0200GS – ZVL-Varioptic_C-C-39N0-160-R33 – Gehäusezubehör – Tube M60 V4A IP69K SCHOTT Xensation – ZVL-Interlock_Compact_2.4/25_M42 – ZVL-Interlock_Compact_2/35_M42 – ZVL-Interlock_Compact_2/50_M42 – ZVL-Interlock_Compact_2.4/85_M42 – Adapter M58 / M42x1-Mount (16 mm) – Kabel GigE M12X/RJ45, STP 2.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 10.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 20.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 30.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 5.0m, flex, 90° – ZVL-Dimension_2/18_C – ZVL-Dimension_2/25_C – ZVL-Dimension_2/35_C – ZVL-Dimension_2/50_C – ZVL-LM6HC – ZVL-LM8JC – ZVL-V0826-MPZ – ZVL-V1226-MPZ – ZVL-V1624-MPZ – ZVL-V2520-MPZ – ZVL-V3522-MPZ – ZVL-V5024-MPZ ZVL-LM6HC

Artikelnr.: 11215056

  • Kowa Objektiv
  • 6 mm
  • F 1,8-16
  • Format 1″
  • M.O.D. 0,1 m
  • C-Mount
Objektive / Objektivzubehör – Obj Kowa LM8HC 8mm/f1,4 Obj Kowa LM8HC 8mm/f1,4

Artikelnr.: 11092599

  • Kowa Objektiv
  • 8 mm
  • F 1,4-16
  • Format 1″
  • M.O.D. 0,1 m
  • C-Mount
Objektive / Objektivzubehör – Obj Kowa LM12HC 12mm/f1,4 Obj Kowa LM12HC 12mm/f1,4

Artikelnr.: 11092600

  • Kowa Objektiv
  • 12,5 mm
  • F 1,4-16
  • Format 1″
  • M.O.D. 0,3 m
  • C-Mount
Objektive / Objektivzubehör – Obj Kowa LM16HC 16mm/f1,4 Obj Kowa LM16HC 16mm/f1,4

Artikelnr.: 11092601

  • Kowa Objektiv
  • 16 mm
  • F 1,4-16
  • Format 1″
  • M.O.D. 0,3 m
  • C-Mount
Objektive / Objektivzubehör – Obj Kowa LM25HC 25mm/f1,4 Obj Kowa LM25HC 25mm/f1,4

Artikelnr.: 11092602

  • Kowa Objektiv
  • 25 mm
  • F 1,4-16
  • Format 1″
  • M.O.D. 0,3 m
  • C-Mount
Netzwerkkomponenten – Modul SFP 1000BASE-LX – Objektive / Objektivzubehör – Obj Cinegon 1,4/8-0902 – Obj Kowa LM25HC-SW 25mm/f1,4 – Obj Kowa LM35XC 35mm/f2,0 – Obj Kowa LM50XC 50mm/f2.0 – Obj Kowa LM8JCM 8mm/f1,4 – Obj LINOS MeVis C 16mm/f1,6 NIR – Obj LINOS MeVis C 50mm/f1,8 NIR – Obj Xenoplan 2,0/28-0901 – Obj Xenoplan 2,8/50-0902 – ZVL-H0624KP – ZVL-V5028-MPY – ZVL-LM6JC – PCIe / Adapter – PCIe-CL microEnable IV VD4-CL – Halterungen / Kühlkörper – Heat Sink Type E – ZVA-PCIe-CL microEnable 5 marathon VCL – ZVL-FL-BC1220-9M – ZVL-FL-BC1618-9M – Obj Kowa LM35HC 35mm/f1,4 – Obj Kowa LM50HC 50mm/f1,4 – Kabel – ESW 33JP1000GS – ESW 33JP0500GS – ESW 33JP2000GS – ESW 33JP0200GS – ZVL-Varioptic_C-C-39N0-160-R33 – Gehäusezubehör – Tube M60 V4A IP69K SCHOTT Xensation – ZVL-Interlock_Compact_2.4/25_M42 – ZVL-Interlock_Compact_2/35_M42 – ZVL-Interlock_Compact_2/50_M42 – ZVL-Interlock_Compact_2.4/85_M42 – Adapter M58 / M42x1-Mount (16 mm) – Kabel GigE M12X/RJ45, STP 2.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 10.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 20.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 30.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 5.0m, flex, 90° – ZVL-Dimension_2/18_C – ZVL-Dimension_2/25_C – ZVL-Dimension_2/35_C – ZVL-Dimension_2/50_C – ZVL-LM6HC – ZVL-LM8JC – ZVL-V0826-MPZ – ZVL-V1226-MPZ – ZVL-V1624-MPZ – ZVL-V2520-MPZ – ZVL-V3522-MPZ – ZVL-V5024-MPZ Obj Kowa LM35HC 35mm/f1,4

Artikelnr.: 11143330

  • Kowa Objektiv
  • 35 mm
  • F 1,4-16
  • Format 1″
  • M.O.D. 0,3 m
  • C-Mount
Netzwerkkomponenten – Modul SFP 1000BASE-LX – Objektive / Objektivzubehör – Obj Cinegon 1,4/8-0902 – Obj Kowa LM25HC-SW 25mm/f1,4 – Obj Kowa LM35XC 35mm/f2,0 – Obj Kowa LM50XC 50mm/f2.0 – Obj Kowa LM8JCM 8mm/f1,4 – Obj LINOS MeVis C 16mm/f1,6 NIR – Obj LINOS MeVis C 50mm/f1,8 NIR – Obj Xenoplan 2,0/28-0901 – Obj Xenoplan 2,8/50-0902 – ZVL-H0624KP – ZVL-V5028-MPY – ZVL-LM6JC – PCIe / Adapter – PCIe-CL microEnable IV VD4-CL – Halterungen / Kühlkörper – Heat Sink Type E – ZVA-PCIe-CL microEnable 5 marathon VCL – ZVL-FL-BC1220-9M – ZVL-FL-BC1618-9M – Obj Kowa LM35HC 35mm/f1,4 – Obj Kowa LM50HC 50mm/f1,4 – Kabel – ESW 33JP1000GS – ESW 33JP0500GS – ESW 33JP2000GS – ESW 33JP0200GS – ZVL-Varioptic_C-C-39N0-160-R33 – Gehäusezubehör – Tube M60 V4A IP69K SCHOTT Xensation – ZVL-Interlock_Compact_2.4/25_M42 – ZVL-Interlock_Compact_2/35_M42 – ZVL-Interlock_Compact_2/50_M42 – ZVL-Interlock_Compact_2.4/85_M42 – Adapter M58 / M42x1-Mount (16 mm) – Kabel GigE M12X/RJ45, STP 2.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 10.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 20.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 30.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 5.0m, flex, 90° – ZVL-Dimension_2/18_C – ZVL-Dimension_2/25_C – ZVL-Dimension_2/35_C – ZVL-Dimension_2/50_C – ZVL-LM6HC – ZVL-LM8JC – ZVL-V0826-MPZ – ZVL-V1226-MPZ – ZVL-V1624-MPZ – ZVL-V2520-MPZ – ZVL-V3522-MPZ – ZVL-V5024-MPZ Obj Kowa LM50HC 50mm/f1,4

Artikelnr.: 11143331

  • Kowa Objektiv
  • 50 mm
  • F 1,4-16
  • Format 1″
  • M.O.D. 0,5 m
  • C-Mount
Netzwerkkomponenten – Modul SFP 1000BASE-LX – Objektive / Objektivzubehör – Obj Cinegon 1,4/8-0902 – Obj Kowa LM25HC-SW 25mm/f1,4 – Obj Kowa LM35XC 35mm/f2,0 – Obj Kowa LM50XC 50mm/f2.0 – Obj Kowa LM8JCM 8mm/f1,4 – Obj LINOS MeVis C 16mm/f1,6 NIR – Obj LINOS MeVis C 50mm/f1,8 NIR – Obj Xenoplan 2,0/28-0901 – Obj Xenoplan 2,8/50-0902 – ZVL-H0624KP – ZVL-V5028-MPY – ZVL-LM6JC – PCIe / Adapter – PCIe-CL microEnable IV VD4-CL – Halterungen / Kühlkörper – Heat Sink Type E – ZVA-PCIe-CL microEnable 5 marathon VCL – ZVL-FL-BC1220-9M – ZVL-FL-BC1618-9M – Obj Kowa LM35HC 35mm/f1,4 – Obj Kowa LM50HC 50mm/f1,4 – Kabel – ESW 33JP1000GS – ESW 33JP0500GS – ESW 33JP2000GS – ESW 33JP0200GS – ZVL-Varioptic_C-C-39N0-160-R33 – Gehäusezubehör – Tube M60 V4A IP69K SCHOTT Xensation – ZVL-Interlock_Compact_2.4/25_M42 – ZVL-Interlock_Compact_2/35_M42 – ZVL-Interlock_Compact_2/50_M42 – ZVL-Interlock_Compact_2.4/85_M42 – Adapter M58 / M42x1-Mount (16 mm) – Kabel GigE M12X/RJ45, STP 2.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 10.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 20.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 30.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 5.0m, flex, 90° – ZVL-Dimension_2/18_C – ZVL-Dimension_2/25_C – ZVL-Dimension_2/35_C – ZVL-Dimension_2/50_C – ZVL-LM6HC – ZVL-LM8JC – ZVL-V0826-MPZ – ZVL-V1226-MPZ – ZVL-V1624-MPZ – ZVL-V2520-MPZ – ZVL-V3522-MPZ – ZVL-V5024-MPZ ZVL-FL-BC1220-9M

Artikelnr.: 11201119

  • Ricoh Imaging Objektiv
  • 12 mm
  • F 2.0-16
  • Format 1,1″
  • M.O.D. 0.08 m
  • mit Fixierschraube für Blende und Fokus
  • C-Mount
Netzwerkkomponenten – Modul SFP 1000BASE-LX – Objektive / Objektivzubehör – Obj Cinegon 1,4/8-0902 – Obj Kowa LM25HC-SW 25mm/f1,4 – Obj Kowa LM35XC 35mm/f2,0 – Obj Kowa LM50XC 50mm/f2.0 – Obj Kowa LM8JCM 8mm/f1,4 – Obj LINOS MeVis C 16mm/f1,6 NIR – Obj LINOS MeVis C 50mm/f1,8 NIR – Obj Xenoplan 2,0/28-0901 – Obj Xenoplan 2,8/50-0902 – ZVL-H0624KP – ZVL-V5028-MPY – ZVL-LM6JC – PCIe / Adapter – PCIe-CL microEnable IV VD4-CL – Halterungen / Kühlkörper – Heat Sink Type E – ZVA-PCIe-CL microEnable 5 marathon VCL – ZVL-FL-BC1220-9M – ZVL-FL-BC1618-9M – Obj Kowa LM35HC 35mm/f1,4 – Obj Kowa LM50HC 50mm/f1,4 – Kabel – ESW 33JP1000GS – ESW 33JP0500GS – ESW 33JP2000GS – ESW 33JP0200GS – ZVL-Varioptic_C-C-39N0-160-R33 – Gehäusezubehör – Tube M60 V4A IP69K SCHOTT Xensation – ZVL-Interlock_Compact_2.4/25_M42 – ZVL-Interlock_Compact_2/35_M42 – ZVL-Interlock_Compact_2/50_M42 – ZVL-Interlock_Compact_2.4/85_M42 – Adapter M58 / M42x1-Mount (16 mm) – Kabel GigE M12X/RJ45, STP 2.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 10.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 20.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 30.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 5.0m, flex, 90° – ZVL-Dimension_2/18_C – ZVL-Dimension_2/25_C – ZVL-Dimension_2/35_C – ZVL-Dimension_2/50_C – ZVL-LM6HC – ZVL-LM8JC – ZVL-V0826-MPZ – ZVL-V1226-MPZ – ZVL-V1624-MPZ – ZVL-V2520-MPZ – ZVL-V3522-MPZ – ZVL-V5024-MPZ ZVL-FL-BC1618-9M

Artikelnr.: 11201121

  • Ricoh Imaging Objektiv
  • 16 mm
  • F 1.8-16
  • Format 1,1″
  • M.O.D. 0.08 m
  • mit Fixierschraube für Blende und Fokus
  • C-Mount
Objektive / Objektivzubehör – ZVL-FL-BC2518-9M ZVL-FL-BC2518-9M

Artikelnr.: 11154325

  • Ricoh Imaging Objektiv
  • 25 mm
  • F 1,8-16
  • Format 1,1″
  • M.O.D. 0,1 m
  • mit Fixierschraube für Blende und Fokus
  • C-Mount
Objektive / Objektivzubehör – ZVL-FL-BC3518-9M ZVL-FL-BC3518-9M

Artikelnr.: 11154326

  • Ricoh Imaging Objektiv
  • 35 mm
  • F 1,8-16
  • Format 1,1″
  • M.O.D. 0,15 m
  • mit Fixierschraube für Blende und Fokus
  • C-Mount
Objektive / Objektivzubehör – ZVL-FL-BC5024-9M ZVL-FL-BC5024-9M

Artikelnr.: 11154327

  • Ricoh Imaging Objektiv
  • 50 mm
  • F 2,4-22
  • Format 1,1″
  • M.O.D. 0,2 m
  • mit Fixierschraube für Blende und Fokus
  • C-Mount
Objektive / Objektivzubehör – ZVL-FL-BC7528-9M ZVL-FL-BC7528-9M

Artikelnr.: 11154328

  • Ricoh Imaging Objektiv
  • 75 mm
  • F 2,8-32
  • Format 1,1″
  • M.O.D. 0,25 m
  • mit Fixierschraube für Blende und Fokus
  • C-Mount
Objektive / Objektivzubehör – ZVL-V0828-MPY ZVL-V0828-MPY

Artikelnr.: 11181608

  • Computar Objektiv
  • 8 mm
  • F 2,8-16
  • Format 1,1″
  • M.O.D. 0,2 m
  • mit Fixierschraube für Blende und Fokus
  • C-Mount
Objektive / Objektivzubehör – ZVL-V1228-MPY ZVL-V1228-MPY

Artikelnr.: 11181609

  • Computar Objektiv
  • 12 mm
  • F 2,8-16
  • Format 1,1″
  • M.O.D. 0,3 m
  • mit Fixierschraube für Blende und Fokus
  • C-Mount
Objektive / Objektivzubehör – ZVL-V1628-MPY ZVL-V1628-MPY

Artikelnr.: 11181640

  • Computar Objektiv
  • 16 mm
  • F 2,8-16
  • Format 1,1″
  • M.O.D. 0,3 m
  • mit Fixierschraube für Blende und Fokus
  • C-Mount
Objektive / Objektivzubehör – ZVL-V2528-MPY ZVL-V2528-MPY

Artikelnr.: 11181641

  • Computar Objektiv
  • 25 mm
  • F 2,8-16
  • Format 1,1″
  • M.O.D. 0,3 m
  • mit Fixierschraube für Blende und Fokus
  • C-Mount
Objektive / Objektivzubehör – ZVL-V3528-MPY ZVL-V3528-MPY

Artikelnr.: 11181642

  • Computar Objektiv
  • 35 mm
  • F 2,8-16
  • Format 1,1″
  • M.O.D. 0,3 m
  • mit Fixierschraube für Blende und Fokus
  • C-Mount
Netzwerkkomponenten – Modul SFP 1000BASE-LX – Objektive / Objektivzubehör – Obj Cinegon 1,4/8-0902 – Obj Kowa LM25HC-SW 25mm/f1,4 – Obj Kowa LM35XC 35mm/f2,0 – Obj Kowa LM50XC 50mm/f2.0 – Obj Kowa LM8JCM 8mm/f1,4 – Obj LINOS MeVis C 16mm/f1,6 NIR – Obj LINOS MeVis C 50mm/f1,8 NIR – Obj Xenoplan 2,0/28-0901 – Obj Xenoplan 2,8/50-0902 – ZVL-H0624KP – ZVL-V5028-MPY – ZVL-LM6JC – PCIe / Adapter – PCIe-CL microEnable IV VD4-CL – Halterungen / Kühlkörper – Heat Sink Type E – ZVA-PCIe-CL microEnable 5 marathon VCL – ZVL-FL-BC1220-9M – ZVL-FL-BC1618-9M – Obj Kowa LM35HC 35mm/f1,4 – Obj Kowa LM50HC 50mm/f1,4 – Kabel – ESW 33JP1000GS – ESW 33JP0500GS – ESW 33JP2000GS – ESW 33JP0200GS – ZVL-Varioptic_C-C-39N0-160-R33 – Gehäusezubehör – Tube M60 V4A IP69K SCHOTT Xensation – ZVL-Interlock_Compact_2.4/25_M42 – ZVL-Interlock_Compact_2/35_M42 – ZVL-Interlock_Compact_2/50_M42 – ZVL-Interlock_Compact_2.4/85_M42 – Adapter M58 / M42x1-Mount (16 mm) – Kabel GigE M12X/RJ45, STP 2.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 10.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 20.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 30.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 5.0m, flex, 90° – ZVL-Dimension_2/18_C – ZVL-Dimension_2/25_C – ZVL-Dimension_2/35_C – ZVL-Dimension_2/50_C – ZVL-LM6HC – ZVL-LM8JC – ZVL-V0826-MPZ – ZVL-V1226-MPZ – ZVL-V1624-MPZ – ZVL-V2520-MPZ – ZVL-V3522-MPZ – ZVL-V5024-MPZ ZVL-V5028-MPY

Artikelnr.: 11181643

  • Computar Objektiv
  • 50 mm
  • F 2,8-16
  • Format 1,1″
  • M.O.D. 0,55 m
  • mit Fixierschraube für Blende und Fokus
  • C-Mount
Netzwerkkomponenten
Netzwerkkomponenten – GigE Power Switch GigE Power Switch

Artikelnr.: 11008795

  • GigE Switch
  • PoE und Jumbo Frame Unterstützung
  • 4x 1000base-T
  • Hutschienenmontage
  • Betriebsspannung: 24-48 V; PoE erfordert 48 V
Kabel
The selected altAttribute does not exist! CAM12.X8-11230367

Artikelnr.: 11230367

  • M12, Stecker, X-kodiert, 8-polig; PUR, 500 cm, geschirmt; RJ45, Stecker, 8-polig
  • Geeignet für Schleppkette
  • Kopf A: IP66K, IP67; Kopf B: IP20
  • Kabel: Gute Resistenz gegen Flammen und Öle
  • Halogenfrei
The selected altAttribute does not exist! CAM12.X8-11230493

Artikelnr.: 11230493

  • M12, Stecker, X-kodiert, 8-polig; PUR, 1000 cm, geschirmt; RJ45, Stecker, 8-polig
  • Geeignet für Schleppkette
  • Kopf A: IP66K, IP67; Kopf B: IP20
  • Kabel: Gute Resistenz gegen Flammen und Öle
  • Halogenfrei
The selected altAttribute does not exist! CAM12.X8-11230494

Artikelnr.: 11230494

  • M12, Stecker, X-kodiert, 8-polig; PUR, 1500 cm, geschirmt; RJ45, Stecker, -kodiert, 8-polig
  • Geeignet für Schleppkette
  • Kopf A: IP66K, IP67; Kopf B: IP20
  • Kabel: Gute Resistenz gegen Flammen und Öle
  • Halogenfrei
The selected altAttribute does not exist! CAM12.X8-11230495

Artikelnr.: 11230495

  • M12, Stecker, X-kodiert, 8-polig; PUR, 2000 cm, geschirmt; RJ45, Stecker, 8-polig
  • Geeignet für Schleppkette
  • Kopf A: IP66K, IP67; Kopf B: IP20
  • Kabel: Gute Resistenz gegen Flammen und Öle
  • Halogenfrei
Kabel – Kabel GigE M12X/RJ45, STP 30.0m, flex – Kabel GigE M12X/RJ45, STP 2.0m, flex – Kabel GigE M12X/RJ45, STP 5.0m, flex – Kabel GigE M12X/RJ45, STP 20.0m, flex – Kabel GigE M12X/RJ45, STP 15.0m, flex – Kabel GigE M12X/RJ45, STP 10.0m, flex Kabel GigE M12X/RJ45, STP 2.0m, flex

Artikelnr.: 11185139

  • Gigabit Ethernet Interfacekabel
  • CAT6A
  • M12/8-pol Stecker X-kodiert (verschraubbar) auf RJ45
  • schleppkettentauglich
  • Länge 2,0 m
Kabel – Kabel GigE M12X/RJ45, STP 30.0m, flex – Kabel GigE M12X/RJ45, STP 2.0m, flex – Kabel GigE M12X/RJ45, STP 5.0m, flex – Kabel GigE M12X/RJ45, STP 20.0m, flex – Kabel GigE M12X/RJ45, STP 15.0m, flex – Kabel GigE M12X/RJ45, STP 10.0m, flex Kabel GigE M12X/RJ45, STP 5.0m, flex

Artikelnr.: 11195760

  • Gigabit Ethernet Interfacekabel
  • CAT6A
  • M12/8-pol Stecker X-kodiert (verschraubbar) auf RJ45
  • schleppkettentauglich
  • Länge 5,0 m
Kabel – Kabel GigE M12X/RJ45, STP 30.0m, flex – Kabel GigE M12X/RJ45, STP 2.0m, flex – Kabel GigE M12X/RJ45, STP 5.0m, flex – Kabel GigE M12X/RJ45, STP 20.0m, flex – Kabel GigE M12X/RJ45, STP 15.0m, flex – Kabel GigE M12X/RJ45, STP 10.0m, flex Kabel GigE M12X/RJ45, STP 10.0m, flex

Artikelnr.: 11195761

  • Gigabit Ethernet Interfacekabel
  • CAT6A
  • M12/8-pol Stecker X-kodiert (verschraubbar) auf RJ45
  • schleppkettentauglich
  • Länge 10,0 m
Kabel – Kabel GigE M12X/RJ45, STP 30.0m, flex – Kabel GigE M12X/RJ45, STP 2.0m, flex – Kabel GigE M12X/RJ45, STP 5.0m, flex – Kabel GigE M12X/RJ45, STP 20.0m, flex – Kabel GigE M12X/RJ45, STP 15.0m, flex – Kabel GigE M12X/RJ45, STP 10.0m, flex Kabel GigE M12X/RJ45, STP 15.0m, flex

Artikelnr.: 11195762

  • Gigabit Ethernet Interfacekabel
  • CAT6A
  • M12/8-pol Stecker X-kodiert (verschraubbar) auf RJ45
  • schleppkettentauglich
  • Länge 15,0 m
Kabel – Kabel GigE M12X/RJ45, STP 30.0m, flex – Kabel GigE M12X/RJ45, STP 2.0m, flex – Kabel GigE M12X/RJ45, STP 5.0m, flex – Kabel GigE M12X/RJ45, STP 20.0m, flex – Kabel GigE M12X/RJ45, STP 15.0m, flex – Kabel GigE M12X/RJ45, STP 10.0m, flex Kabel GigE M12X/RJ45, STP 20.0m, flex

Artikelnr.: 11196995

  • Gigabit Ethernet Interfacekabel
  • CAT6A
  • M12/8-pol Stecker X-kodiert (verschraubbar) auf RJ45
  • schleppkettentauglich
  • Länge 20,0 m
Kabel GigE M12X/RJ45, STP, 5.0m, flex, 90°

Artikelnr.: 11195123

  • Gigabit Ethernet Interfacekabel
  • CAT6A
  • M12/8-pol Stecker X-kodiert (verschraubbar), 90° gewinkelt auf RJ45
  • schleppkettentauglich
  • geeignet für Robotik Applikationen (+/- 180°/ 0,5 m, min. 1.000.000 Torsionszyklen)
  • Länge 5,0 m
Kabel GigE M12X/RJ45, STP, 10.0m, flex, 90°

Artikelnr.: 11195122

  • Gigabit Ethernet Interfacekabel
  • CAT6A
  • M12/8-pol Stecker X-kodiert (verschraubbar), 90° gewinkelt auf RJ45
  • schleppkettentauglich
  • geeignet für Robotik Applikationen (+/- 180°/ 0,5 m, min. 1.000.000 Torsionszyklen)
  • Länge 10,0 m
Kabel – Kabel GigE M12X/RJ45, STP 30.0m, flex – Kabel GigE M12X/RJ45, STP 2.0m, flex – Kabel GigE M12X/RJ45, STP 5.0m, flex – Kabel GigE M12X/RJ45, STP 20.0m, flex – Kabel GigE M12X/RJ45, STP 15.0m, flex – Kabel GigE M12X/RJ45, STP 10.0m, flex Kabel GigE M12X/RJ45, STP 30.0m, flex

Artikelnr.: 11185190

  • Gigabit Ethernet Interfacekabel
  • CAT6A
  • M12/8-pol Stecker X-kodiert (verschraubbar) auf RJ45
  • schleppkettentauglich
  • Länge 30,0 m
Adapter Cable TX to VCXG.I VLXT
Adapterkabel

Artikelnr.: 11701126

  • Adapterkabel zum Einsatz von VCXG.I oder VLXT Kameras mit bestehender TXG Verkabelung
  • Splitkabel M12/12-pol Buchse auf 1x M8/3-pol Stecker (Stromversorgung) und 1x M8/4-pol Stecker (I/Os)
  • Schutzklasse IP65/IP67
  • Länge 0,4 m
Kabel – Kabel Power Adapter M12/DC Connector Kabel Power Adapter M12/DC Connector

Artikelnr.: 11048083

  • Geschirmtes Adapteranschlusskabel
  • M12/12 pol Stecker auf konfektionierte DC Buchse
  • Länge 2,0 m
  • Kabel 11201118 ESG 34JP0200GS verarbeitet
Kabel – ESG 34JP2000GS – ESG 34JP1000GS – ESG 34JP0200GS – ESG 34JP0500GS ESG 34JP0200GS
Geschirmtes Kabel 12-polig, weiblich, 2,0m

Artikelnr.: 11201118

  • Geschirmtes Prozess Interfacekabel
  • M12/12-pol Buchse auf offene Enden
  • schleppkettentauglich
  • geeignet für Robotik Applikationen (+/- 180°/m, min. 500.000 Torsionszyklen)
  • Länge 2,0 m
Kabel – ESG 34JP2000GS – ESG 34JP1000GS – ESG 34JP0200GS – ESG 34JP0500GS ESG 34JP0500GS
Geschirmtes Kabel 12-polig, weiblich, 5,0 m

Artikelnr.: 11195097

  • Geschirmtes Prozess Interfacekabel
  • M12/12-pol Buchse auf offene Enden
  • schleppkettentauglich
  • geeignet für Robotik Applikationen (+/- 180°/m, min. 500.000 Torsionszyklen)
  • Länge 5,0 m
Kabel – ESG 34JP2000GS – ESG 34JP1000GS – ESG 34JP0200GS – ESG 34JP0500GS ESG 34JP1000GS
Geschirmtes Kabel 12-polig, weiblich, 10,0 m

Artikelnr.: 11195098

  • Geschirmtes Prozess Interfacekabel
  • M12/12-pol Buchse auf offene Enden
  • schleppkettentauglich
  • geeignet für Robotik Applikationen (+/- 180°/m, min. 500.000 Torsionszyklen)
  • Länge 10,0 m
Kabel – ESG 34JP2000GS – ESG 34JP1000GS – ESG 34JP0200GS – ESG 34JP0500GS ESG 34JP2000GS
Geschirmtes Kabel 12-polig, weiblich, 20,0 m

Artikelnr.: 11195099

  • Geschirmtes Prozess Interfacekabel
  • M12/12-pol Buchse auf offene Enden
  • schleppkettentauglich
  • geeignet für Robotik Applikationen (+/- 180°/m, min. 500.000 Torsionszyklen)
  • Länge 20,0 m
ESW 33JP0200GS
90° geschirmtes Kabel 12-polig, weiblich, 2,0 m

Artikelnr.: 11201128

  • Geschirmtes Prozess Interfacekabel
  • 90° abgewinkelte M12/12-pol Buchse auf offene Enden
  • schleppkettentauglich
  • geeignet für Robotik Applikationen (+/- 180°/m, min. 500.000 Torsionszyklen)
  • Länge 2,0 m
ESW 33JP0500GS
90° geschirmtes Kabel 12-polig, weiblich, 5,0 m

Artikelnr.: 11195094

  • Geschirmtes Prozess Interfacekabel
  • 90° abgewinkelte M12/12-pol Buchse auf offene Enden
  • schleppkettentauglich
  • geeignet für Robotik Applikationen (+/- 180°/m, min. 500.000 Torsionszyklen)
  • Länge 5,0 m
ESW 33JP1000GS
90° geschirmtes Kabel 12-polig, weiblich, 10,0 m

Artikelnr.: 11195095

  • Geschirmtes Prozess Interfacekabel
  • 90° abgewinkelte M12/12-pol Buchse auf offene Enden
  • schleppkettentauglich
  • geeignet für Robotik Applikationen (+/- 180°/m, min. 500.000 Torsionszyklen)
  • Länge 10,0 m
ESW 33JP2000GS
90° geschirmtes Kabel 12-polig, weiblich, 20,0 m

Artikelnr.: 11195096

  • Geschirmtes Prozess Interfacekabel
  • 90° abgewinkelte M12/12-pol Buchse auf offene Enden
  • schleppkettentauglich
  • geeignet für Robotik Applikationen (+/- 180°/m, min. 500.000 Torsionszyklen)
  • Länge 20,0 m
Halterungen und Kühlkörper
Halterungen / Kühlkörper – Mounting Adapter Type A (Front) Mounting Adapter Type A (Front)

Artikelnr.: 11002638

  • Kamera Mounting Adapter für TX, PX, VCXG.I und VisiLine Kameras inkl. Schrauben (Innensechskant) und Unterlegscheiben
  • stabile Vorderseitenmontage
Halterungen / Kühlkörper – Mounting Adapter Type B (Tripod) Mounting Adapter Type B (Tripod)

Artikelnr.: 11003060

  • Kamera Mounting Adapter für TX, VisiLine, VisiLine IP, VCXG.I, LXG, LXC, PX und SX/HX Kameras inkl. Schrauben (Innensechskant) und Unterlegscheiben
  • stabile Unterseiten- und Tripod Montage
Halterungen / Kühlkörper – Mounting Adapter Type C Mounting Adapter Type C

Artikelnr.: 11053252

  • Kamera Mounting Adapter für TX, VisiLine, VisiLine IP, VCXG.I, LX und HX Kameras inkl. Schrauben (Innensechskant) und Unterlegscheiben
  • stabile Seitenmontage
Halterungen / Kühlkörper – Mounting Adapter Type D (Front) Mounting Adapter Type D (Front)

Artikelnr.: 11165176

  • Kamera Mounting Adapter für VCXU, VCXG und VCXG.I Kameras inkl. Schraube (Innensechskant)
  • stabile Vorderseitenmontage
Halterungen / Kühlkörper – TX IP Mounting Adapter Mounting Adapter Type L

Artikelnr.: 11003947

  • Kamera Mounting Adapter für VCX.I Kameras
  • stabile Montage
Halterungen / Kühlkörper – Heat Sink Type A Heat Sink Type A

Artikelnr.: 11037580

  • Kühlkörper für TX, VCXG.I, VisiLine, VisiLine IP, LX und HX Kameras inkl. Schrauben (Innensechskant) und Unterlegscheiben
  • 48 mm x 33 mm x 16,5 mm
Halterungen / Kühlkörper – Heat Sink Type B Heat Sink Type B

Artikelnr.: 11114702

  • Kühlkörper für TX, VCXG.I, VisiLine, VisiLine IP, LX und HX Kameras inkl. Schrauben (Innensechskant) und Unterlegscheiben
  • 50 mm x 50 mm x 40 mm
Beleuchtungszubehör
Beleuchtungen / Beleuchtungszubehör – ZVI-CONNECT_CameraExtension_CX.I_Type1 ZVI-CONNECT_CameraExtension_CX.I_Type1

Artikelnr.: 11701629

  • Mounting Adapter Beleuchtungen Rondo LX und HELIOS-130 an VCXG.I Kameras
  • Nutzung des M62 Tube Systems möglich
Beleuchtungen / Beleuchtungszubehör – ZVI-Polarizer_FLDR_i90B ZVI-Polarizer_FLDR_i90B

Artikelnr.: 11167410

  • Polarisationsfilter für Falcon Beleuchtung FLDR-i90B
Beleuchtungen / Beleuchtungszubehör – ZVI-Polarizer_holder_FLDR_i90B ZVI-Polarizer_holder_FLDR_i90B

Artikelnr.: 11167411

  • Montagehalter für Polarisationsfilter für Falcon FLDR-i90B Beleuchtungen: ZVI-Polarizer_FLDR-i90B (11167410)
  • inkl. Schrauben
Beleuchtungen / Beleuchtungszubehör – ZVI-FLDR_i90B_DP_Diffuser A1_421 ZVI-FLDR_i90B_DP_Diffuser A1_421

Artikelnr.: 11167413

  • Diffusor mit Bohrlöchern und Schrauben zur Befestigung an der Falcon Beleuchtung FLDR-i90B
Beleuchtungen / Beleuchtungszubehör – Multi headed cable Type A4 Multi headed cable Type A4
Splitkabel für Beleuchtung

Artikelnr.: 11207774

  • Splitkabel M12/12-pol Buchse auf 1x M8/3-pol Stecker zur Stromversorgung der Kamera, 1x M8/4-pol Stecker zur Stromversorgung der I/Os und der Beleuchtung und 4x M8/4-pol Buchsen zum Anschluss von 4 Beleuchtungen
  • Separate Stromversorgung von Kamera und Beleuchtung, doppelte Ausführung des Output 1
  • Schutzklasse IP65/IP67
  • Länge 40 cm (M12/12-pol Kabel 20 cm, M8 Kabel 20 cm)
Beleuchtungen / Beleuchtungszubehör – Multi headed cable Type B1 Multi headed cable Type B1
Splitkabel für Beleuchtung

Artikelnr.: 11214470

  • Splitkabel M12/12-pol Buchse auf 1x M8/3-pol Stecker (Stromversorgung von Kameras und I/Os sowie Hardware Triggerung über einen Input) und 1x M8/3-pol Buchse zum Anschluss einer Beleuchtung
  • Die I/O Spannung wird über die Kamera direkt zur Beleuchtung durchgeschaltet.
  • Schutzklasse IP65/IP67
  • Länge 100 cm (M12/12-pol Kabel 80 cm, M8 Kabel 20 cm)
Beleuchtungen / Beleuchtungszubehör – Multi headed cable Type B2 Multi headed cable Type B2
Splitkabel für Beleuchtung

Artikelnr.: 11214471

  • Splitkabel M12/12-pol Buchse auf 1x M8/3-pol Stecker (Stromversorgung von Kameras und I/Os sowie Hardware Triggerung über einen Input) und 2x M8/3-pol Buchsen zum Anschluss von zwei Beleuchtungen
  • Die I/O Spannung wird über die Kamera direkt zur Beleuchtung durchgeschaltet.
  • Schutzklasse IP65/IP67
  • Länge 100 cm (M12/12-pol Kabel 80 cm, M8 Kabel 20 cm)
Beleuchtungen / Beleuchtungszubehör – Multi headed cable Type B4 – Multi headed cable Type C4 Multi headed cable Type B4
Splitkabel für Beleuchtung

Artikelnr.: 11207776

  • Splitkabel M12/12-pol Buchse auf 1x M8/3-pol Stecker (Stromversorgung von Kameras und I/Os sowie Hardware Triggerung über einen Input) und 4x M8/3-pol Buchsen zum Anschluss von vier Beleuchtungen
  • Die I/O Spannung wird über die Kamera direkt zur Beleuchtung durchgeschaltet.
  • Schutzklasse IP65/IP67
  • Länge 100 cm (M12/12-pol Kabel 20 cm, M8 Kabel 80 cm)
Beleuchtungen / Beleuchtungszubehör – Multi headed cable Type B4 – Multi headed cable Type C4 Multi headed cable Type C4
Splitkabel für Beleuchtung

Artikelnr.: 11207777

  • Splitkabel M12/12-pol Buchse auf 1x M8/3-pol Stecker(Stromversorgung von Kameras und I/Os sowie Hardware Triggerung über einen Input) und 4x M8/3-pol Buchsen zum Anschluss von vier Beleuchtungen
  • Die I/O Spannung wird über die Kamera zur Beleuchtung als normales Triggersignal durchgeschalten. PowerOutput der Kamera wird zum einfachen Triggern der Beleuchtung verwendet.
  • Schutzklasse IP65/IP67
  • Länge 40 cm (M12/12-pol Kabel 20 cm, M8 Kabel 20 cm)
Beleuchtungen / Beleuchtungszubehör – Multi headed cable Type B1 Multi headed cable Type E1
Splitkabel für Beleuchtung

Artikelnr.: 11701467

  • Splitkabel M12/12-pol Buchse auf 1x M8/3-pol Stecker (Stromversorgung von Kameras und I/Os sowie Hardware Triggerung über einen Input) und 1x M8/4-pol Buchse zum Anschluss einer Beleuchtung
  • Die I/O Spannung wird über die Kamera direkt zur Beleuchtung durchgeschaltet.
  • Schutzklasse IP65/IP67
  • Länge 100 cm (M12/12-pol Kabel 80 cm, M8 Kabel 20 cm)
Beleuchtungen / Beleuchtungszubehör – Multi headed cable Type B2 Multi headed cable Type E2
Splitkabel für Beleuchtung

Artikelnr.: 11701465

  • Splitkabel M12/12-pol Buchse auf 1x M8/3-pol Stecker (Stromversorgung von Kameras und I/Os sowie Hardware Triggerung über einen Input) und 2x M8/4-pol Buchsen zum Anschluss von zwei Beleuchtungen
  • Die I/O Spannung wird über die Kamera direkt zur Beleuchtung durchgeschaltet.
  • Schutzklasse IP65/IP67
  • Länge 100 cm (M12/12-pol Kabel 80 cm, M8 Kabel 20 cm)
Netzwerkkomponenten – Modul SFP 1000BASE-LX – Objektive / Objektivzubehör – Obj Cinegon 1,4/8-0902 – Obj Kowa LM25HC-SW 25mm/f1,4 – Obj Kowa LM35XC 35mm/f2,0 – Obj Kowa LM50XC 50mm/f2.0 – Obj Kowa LM8JCM 8mm/f1,4 – Obj LINOS MeVis C 16mm/f1,6 NIR – Obj LINOS MeVis C 50mm/f1,8 NIR – Obj Xenoplan 2,0/28-0901 – Obj Xenoplan 2,8/50-0902 – ZVL-H0624KP – ZVL-V5028-MPY – ZVL-LM6JC – PCIe / Adapter – PCIe-CL microEnable IV VD4-CL – Halterungen / Kühlkörper – Heat Sink Type E – ZVA-PCIe-CL microEnable 5 marathon VCL – ZVL-FL-BC1220-9M – ZVL-FL-BC1618-9M – Obj Kowa LM35HC 35mm/f1,4 – Obj Kowa LM50HC 50mm/f1,4 – Kabel – ESW 33JP1000GS – ESW 33JP0500GS – ESW 33JP2000GS – ESW 33JP0200GS – ZVL-Varioptic_C-C-39N0-160-R33 – Gehäusezubehör – Tube M60 V4A IP69K SCHOTT Xensation – ZVL-Interlock_Compact_2.4/25_M42 – ZVL-Interlock_Compact_2/35_M42 – ZVL-Interlock_Compact_2/50_M42 – ZVL-Interlock_Compact_2.4/85_M42 – Adapter M58 / M42x1-Mount (16 mm) – Kabel GigE M12X/RJ45, STP 2.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 10.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 20.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 30.0m, flex, 90° – Kabel GigE M12X/RJ45, STP 5.0m, flex, 90° – ZVL-Dimension_2/18_C – ZVL-Dimension_2/25_C – ZVL-Dimension_2/35_C – ZVL-Dimension_2/50_C – ZVL-LM6HC – ZVL-LM8JC – ZVL-V0826-MPZ – ZVL-V1226-MPZ – ZVL-V1624-MPZ – ZVL-V2520-MPZ – ZVL-V3522-MPZ – ZVL-V5024-MPZ Multi headed cable Type E4
Splitkabel für Beleuchtung

Artikelnr.: 11701466

  • Splitkabel M12/12-pol Buchse auf 1x M8/3-pol Stecker (Stromversorgung von Kameras und I/Os sowie Hardware Triggerung über einen Input) und 4x M8/4-pol Buchsen zum Anschluss von vier Beleuchtungen
  • Die I/O Spannung wird über die Kamera direkt zur Beleuchtung durchgeschaltet.
  • Schutzklasse IP65/IP67
  • Länge 100 cm (M12/12-pol Kabel 20 cm, M8 Kabel 80 cm)
Beleuchtung
Beleuchtungen / Beleuchtungszubehör – FFPR-i100-W FFPR-i100-W

Artikelnr.: 11086540

  • Blitzbare LED Dunkelfeldbeleuchtung
  • weiss
  • diffus
  • 24 V
  • spannungsgesteuert (ausgestattet mit integriertem Vorwiderstand)
  • Kabellänge: 0,3 m
  • Durchmesser: 100 mm
Beleuchtungen / Beleuchtungszubehör – FLDL-i150x15-W FLDL-i150x15-W

Artikelnr.: 11086539

  • Blitzbare LED Lichtleiste
  • weiss
  • diffus
  • 24 V
  • spannungsgesteuert (ausgestattet mit integriertem Vorwiderstand)
  • Kabellänge: 1 m
  • Abmessungen: 158 mm × 17 mm × 20 mm Gehäuse
Beleuchtungen / Beleuchtungszubehör – FLDL-TP-Si200x100-W FLDL-TP-Si200x100-W

Artikelnr.: 11086537

  • Blitzbares LED Durchlicht
  • weiss
  • diffus
  • 24 V
  • spannungsgesteuert (ausgestattet mit integriertem Vorwiderstand)
  • Kabellänge: 1 m
  • Abmessungen: 216 mm × 226 mm × 23,5 mm Gehäuse
Beleuchtungen / Beleuchtungszubehör – FLDL-TP-Si36-W FLDL-TP-Si36-W

Artikelnr.: 11086536

  • Blitzbares LED Durchlicht
  • weiss
  • diffus
  • 24 V
  • spannungsgesteuert (ausgestattet mit integriertem Vorwiderstand)
  • Kabellänge: 1 m
  • Abmessungen: 47 mm × 47 mm × 15 mm Gehäuse
Beleuchtungen / Beleuchtungszubehör – FLDL-TP-Si85x77-W FLDL-TP-Si85x77-W

Artikelnr.: 11086538

  • Blitzbares LED Durchlicht
  • weiss
  • diffus
  • 24 V
  • spannungsgesteuert (ausgestattet mit integriertem Vorwiderstand)
  • Kabellänge: 1 m
  • Abmessungen: 95 mm × 95 mm × 15 mm Gehäuse
Beleuchtungen / Beleuchtungszubehör – FLDM-i100-W FLDM-i100-W

Artikelnr.: 11086541

  • Blitzbare LED Dombeleuchtung
  • weiss
  • 24 V
  • spannungsgesteuert (ausgestattet mit integriertem Vorwiderstand)
  • spannungsgesteuert (ausgestattet mit integriertem Vorwiderstand)
  • Kabellänge: 0,3 m
  • Durchmesser: 130 mm
Beleuchtungen / Beleuchtungszubehör – FLDR-i90B-IR24 FLDR-i90B-IR24

Artikelnr.: 11090900

  • Blitzbares LED Ringlicht
  • IR 875 nm
  • 24 V
  • spannungsgesteuert (ausgestattet mit integriertem Vorwiderstand)
  • Kabellänge: 0,3 m
  • Durchmesser: 94 mm
Beleuchtungen / Beleuchtungszubehör – FLDR-i90B-SR24 – FLDR-i90B-W FLDR-i90B-SR24

Artikelnr.: 11154321

  • Blitzbares LED Ringlicht
  • rot (626 nm)
  • 24 V
  • spannungsgesteuert (ausgestattet mit integriertem Vorwiderstand)
  • Kabellänge: 30 cm
  • Durchmesser: 94 mm
Beleuchtungen / Beleuchtungszubehör – FLDR-i90B-SR24 – FLDR-i90B-W FLDR-i90B-W

Artikelnr.: 11085869

  • Blitzbares LED Ringlicht
  • weiss
  • 24 V
  • spannungsgesteuert (ausgestattet mit integriertem Vorwiderstand)
  • Kabellänge: 0,3 m
  • Durchmesser: 94 mm
Beleuchtungen / Beleuchtungszubehör – FLFL-Si60-IR24 FLFL-Si60-IR24

Artikelnr.: 11095910

  • Blitzbares LED Durchlicht
  • NIR
  • diffus
  • 24 V
  • spannungsgesteuert (ausgestattet mit integriertem Vorwiderstand)
  • Kabellänge: 1 m
  • Abmessungen: 94 mm × 94 mm × 10 mm Gehäuse
Beleuchtungen / Beleuchtungszubehör – ZVI-FLDL-i86x15-W ZVI-FLDL-i86x15-W

Artikelnr.: 11197768

  • LED Lichtleiste
  • weiss
  • diffus
  • 24 V
  • spannungsgesteuert (ausgestattet mit integriertem Vorwiderstand)
  • Kabellänge: 0.3 m
  • Abmessungen: 18 mm × 95 mm × 20 mm Gehäuse
Beleuchtungen / Beleuchtungszubehör – ZVI_LED Spot5WFL-B/SPS-220 – ZVI_LED Spot5WFL-IR850/SPS-220 – ZVI_LED Spot5WFL-R/SPS-220 – ZVI_LED Spot5WFL-W/SPS-100 – ZVI_LED Spot5WFL-W/SPS-220 – ZVI_LED Spot5W-W ZVI-LED Spot5WFL-B/SPS-220

Artikelnr.: 11175036

  • LED Spot Beleuchtung
  • blau
  • 19… 30 V
  • Kabellänge: 0,15 m
  • Durchmesser: 34 mm
  • einstellbare Glasoptik für gerichteten Spot oder homogenen Leuchtkreis
  • Integrierter Blitzcontroller und Potentiometer (Helligkeit und Belichtungszeit)
  • Anschluss direkt an M12/12-pol Stecker mit Hilfe des ZVI-LUMIMAX T1-Adapterkabel Beleuchtung (11175008)
  • maximale Belichtungszeit 220 µs (maximale Frequenz 35 Hz)
Beleuchtungen / Beleuchtungszubehör – ZVI_LED Spot5WFL-B/SPS-220 – ZVI_LED Spot5WFL-IR850/SPS-220 – ZVI_LED Spot5WFL-R/SPS-220 – ZVI_LED Spot5WFL-W/SPS-100 – ZVI_LED Spot5WFL-W/SPS-220 – ZVI_LED Spot5W-W ZVI-LED Spot5WFL-IR850/SPS-220

Artikelnr.: 11175035

  • LED Spot Beleuchtung
  • infrarot
  • 19… 30 V
  • Kabellänge: 0,15 m
  • Durchmesser: 34 mm
  • einstellbare Glasoptik für gerichteten Spot oder homogenen Leuchtkreis
  • Integrierter Blitzcontroller und Potentiometer (Helligkeit und Belichtungszeit)
  • Anschluss direkt an M12/12-pol Stecker mit Hilfe des ZVI-LUMIMAX T1-Adapterkabel Beleuchtung (11175008)
  • maximale Belichtungszeit 220 µs (maximale Frequenz 35 Hz)
Beleuchtungen / Beleuchtungszubehör – ZVI_LED Spot5WFL-B/SPS-220 – ZVI_LED Spot5WFL-IR850/SPS-220 – ZVI_LED Spot5WFL-R/SPS-220 – ZVI_LED Spot5WFL-W/SPS-100 – ZVI_LED Spot5WFL-W/SPS-220 – ZVI_LED Spot5W-W ZVI-LED Spot5WFL-R/SPS-220

Artikelnr.: 11175034

  • LED Spot Beleuchtung
  • rot
  • 19… 30 V
  • Kabellänge: 0,15 m
  • Durchmesser: 34 mm
  • einstellbare Glasoptik für gerichteten Spot oder homogenen Leuchtkreis
  • Integrierter Blitzcontroller und Potentiometer (Helligkeit und Belichtungszeit)
  • Anschluss direkt an M12/12-pol Stecker mit Hilfe des ZVI-LUMIMAX T1-Adapterkabel Beleuchtung (11175008)
  • maximale Belichtungszeit 220 µs (maximale Frequenz 35 Hz)
Beleuchtungen / Beleuchtungszubehör – ZVI_LED Spot5WFL-B/SPS-220 – ZVI_LED Spot5WFL-IR850/SPS-220 – ZVI_LED Spot5WFL-R/SPS-220 – ZVI_LED Spot5WFL-W/SPS-100 – ZVI_LED Spot5WFL-W/SPS-220 – ZVI_LED Spot5W-W ZVI-LED Spot5WFL-W/SPS-220

Artikelnr.: 11175031

  • LED Spot Beleuchtung
  • weiss
  • 19… 30 V
  • Kabellänge: 0,15 m
  • Durchmesser: 34 mm
  • einstellbare Glasoptik für gerichteten Spot oder homogenen Leuchtkreis
  • Integrierter Blitzcontroller und Potentiometer (Helligkeit und Belichtungszeit)
  • Anschluss direkt an M12/12-pol Stecker mit Hilfe des ZVI-LUMIMAX T1-Adapterkabel Beleuchtung (11175008)
  • maximale Belichtungszeit 220 µs (maximale Frequenz 35 Hz)
Beleuchtungen / Beleuchtungszubehör – ZVI-ARCUSM_24VDC_WEIß_120° ZVI-ARCUSM_24VDC_WEIß_120°
ARCUS-M weiss 24VDC mit M8-Stecker

Artikelnr.: 11130183

  • Blitzbare LED Dunkelfeldbeleuchtung
  • weiss
  • Abstrahlwinkel 120°
  • 24 V
  • spannungsgesteuert (ausgestattet mit integriertem Vorwiderstand)
  • M8/4-pol Anschluss (Kabel muss separat bestellt werden)
  • Durchmesser: 120 mm
Beleuchtungen / Beleuchtungszubehör – ZVI-HILIGHT120_24VDC_WEIß ZVI-HILIGHT120_24VDC_WEIß
HI-LIGHT-120 weiss 24VDC mit M8-Stecker

Artikelnr.: 11130182

  • Blitzbares LED Durchlicht
  • weiss
  • diffus
  • Abstrahlwinkel 120°
  • 24V
  • spannungsgesteuert (ausgestattet mit integriertem Vorwiderstand)
  • M8/4-pol Anschluss (Kabel muss separat bestellt werden)
  • Abmessungen: 127 mm × 127 mm × 20 mm Gehäuse
Beleuchtungen / Beleuchtungszubehör – ZVI-HILIGHT80_24VDC_WEIß ZVI-HILIGHT80_24VDC_WEIß
HI-LIGHT-80 weiss 24VDC mit M8-Stecker

Artikelnr.: 11130181

  • Blitzbares LED Durchlicht
  • weiss
  • diffus
  • Abstrahlwinkel 80°
  • 24V
  • spannungsgesteuert (ausgestattet mit integriertem Vorwiderstand)
  • M8/4-pol Anschluss
  • Abmessungen: 87 mm × 87 mm × 20 mm Gehäuse
Beleuchtungen / Beleuchtungszubehör – ZVI-LOGO2_24VDC_ROT617NM_30° ZVI-LOGO2_24VDC_ROT617NM_30°
LOGO-2 rot 617nm 30° 24VDC mit M8-Stecker

Artikelnr.: 11130184

  • Blitzbare LED Lichtleiste
  • rot (617 nm)
  • Abstrahlwinkel 30°
  • 24 V
  • spannungsgesteuert (ausgestattet mit integriertem Vorwiderstand)
  • M8/4-pol Anschluss (Kabel muss separat bestellt werden)
  • Abmessungen: 74 mm × 15 mm × 17 mm Gehäuse
Beleuchtungen / Beleuchtungszubehör – ZVI-HELIOS-130_IP65_weiß_80°_24VDC_M8 ZVI-HELIOS-130_IP65_weiß_80°_24VDC_M8
HELIOS-130 IP65 weiss 80° 24VDC mit M8-Stecker

Artikelnr.: 11701627

  • Blitzbares LED Ringlicht
  • weiss
  • Abstrahlwinkel 80°
  • 24 V
  • spannungsgesteuert (ausgestattet mit integriertem Vorwiderstand)
  • M8/4-pol Anschluss (Kabel muss separat bestellt werden)
  • Durchmesser: 134 mm
  • IP65 Schutzklasse
Beleuchtungen / Beleuchtungszubehör – ZVI-RONDOLX_24VDC_IR850NM_120° – ZVI-RONDOLX_24VDC_IR850NM_50° – ZVI-RONDOLX_24VDC_WEIß_120° ZVI-RONDOLX_24VDC_IR850NM_120°
RONDO-LX IR 850nm 120° 24VDC mit M8-Stecker

Artikelnr.: 11130150

  • Blitzbares LED Ringlicht
  • infrarot (850 nm)
  • Abstrahlwinkel 120°
  • 24 V
  • spannungsgesteuert (ausgestattet mit integriertem Vorwiderstand)
  • M8/4-pol Anschluss (Kabel muss separat bestellt werden)
  • Durchmesser: 101 mm
Beleuchtungen / Beleuchtungszubehör – ZVI-RONDOLX_24VDC_IR850NM_120° – ZVI-RONDOLX_24VDC_IR850NM_50° – ZVI-RONDOLX_24VDC_WEIß_120° ZVI-RONDOLX_24VDC_IR850NM_50°
RONDO-LX IR 850nm 50° 24VDC mit M8-Stecker

Artikelnr.: 11130176

  • Blitzbares LED Ringlicht
  • infrarot (850 nm)
  • Abstrahlwinkel 50°
  • 24 V
  • spannungsgesteuert (ausgestattet mit integriertem Vorwiderstand)
  • M8/4-pol Anschluss (Kabel muss separat bestellt werden)
  • Durchmesser: 101 mm
Beleuchtungen / Beleuchtungszubehör – ZVI-RONDOLX_24VDC_IR850NM_120° – ZVI-RONDOLX_24VDC_IR850NM_50° – ZVI-RONDOLX_24VDC_WEIß_120° ZVI-RONDOLX_24VDC_WEIß_120°
RONDO-LX weiss 120° 24VDC mit M8-Stecker

Artikelnr.: 11130179

  • Blitzbares LED Ringlicht
  • weiss
  • Abstrahlwinkel 120°
  • 24 V
  • spannungsgesteuert (ausgestattet mit integriertem Vorwiderstand)
  • M8/4-pol Anschluss (Kabel muss separat bestellt werden)
  • Durchmesser: 101 mm
Beleuchtungen / Beleuchtungszubehör – ZVI-TOPLIGHT80_24VDC_rot617nm_30° ZVI-TOPLIGHT80_24VDC_rot617nm_30°
TOPLIGHT80 red 617nm 30° 24VDC

Artikelnr.: 11135012

  • Blitzbare LED Flächenbeleuchtung
  • rot (617 nm)
  • Abstrahlwinkel 30°
  • 24 V
  • spannungsgesteuert (ausgestattet mit integriertem Vorwiderstand)
  • M8/4-pol Anschluss (Kabel muss separat bestellt werden)
  • Abmessungen: 87 mm × 87 mm × 20 mm Gehäuse
Beleuchtungen / Beleuchtungszubehör – ZVI-TOPLINED1_24VDC_ROT617NM_30° – ZVI-TOPLINED1_24VDC_SHWEIß_120° – ZVI-TOPLINED1_24VDC_WEIß_120° ZVI-TOPLINED1_24VDC_ROT617NM_30°
TOP-LINE-D1 rot 617nm 30° 24VDC M8 1-kanalig

Artikelnr.: 11130187

  • Blitzbare LED Lichtleiste
  • rot (617 nm)
  • Abstrahlwinkel 30°
  • 24 V
  • spannungsgesteuert (ausgestattet mit integriertem Vorwiderstand)
  • M8/4-pol Anschluss (Kabel muss separat bestellt werden)
  • Abmessungen: 78 mm × 25 mm × 23 mm Gehäuse
Beleuchtungen / Beleuchtungszubehör – ZVI-TOPLINED1_24VDC_ROT617NM_30° – ZVI-TOPLINED1_24VDC_SHWEIß_120° – ZVI-TOPLINED1_24VDC_WEIß_120° ZVI-TOPLINED1_24VDC_SHWEIß_120°
TOP-LINE-D1 SH weiss 120° 24VDC M8 1-kanalig

Artikelnr.: 11130186

  • Blitzbare LED Lichtleiste
  • SH weiss
  • Abstrahlwinkel 120°
  • 24 V
  • spannungsgesteuert (ausgestattet mit integriertem Vorwiderstand)
  • M8/4-pol Anschluss (Kabel muss separat bestellt werden)
  • Abmessungen: 78 mm × 25 mm × 23 mm Gehäuse
Beleuchtungen / Beleuchtungszubehör – ZVI-TOPLINED1_24VDC_ROT617NM_30° – ZVI-TOPLINED1_24VDC_SHWEIß_120° – ZVI-TOPLINED1_24VDC_WEIß_120° ZVI-TOPLINED1_24VDC_WEIß_120°
TOP-LINE-D1 weiss 120° 24VDC M8 1-kanalig

Artikelnr.: 11130185

  • Blitzbare LED Lichtleiste
  • weiss
  • Abstrahlwinkel 120°
  • 24 V
  • spannungsgesteuert (ausgestattet mit integriertem Vorwiderstand)
  • M8/4-pol Anschluss (Kabel muss separat bestellt werden)
  • Abmessungen: 78 mm × 25 mm × 23 mm Gehäuse

Nach oben