Technical data
sensor information
sensor
  • Sony IMX183
resolution
  • 5472 × 3648 px
exposure time
  • 0,115 … 60000 ms
pixel size
  • 2.4 × 2.4 µm
shutter type
  • Rolling shutter
  • Global reset shutter
sensor type
  • 1″ CMOS
acquisition formats
image formats, interface frame rate max.
  • Full Frame, 5472 × 3648 px, max. 6 fps
  • Binning 2×2, 2736 × 1824 px, max. 9 fps
  • Binning 2×1, 2736 × 3648 px, max. 6 fps
  • Binning 1×2, 5472 × 1824 px, max. 9 fps
image formats, aquisition frame rate max. (Burst Mode)
  • Full Frame, 5472 × 3648 px, max. 9 fps
pixel formats
  • BayerRG8
  • BayerRG10
  • BayerRG12
  • BayerRG12 Packed
  • Mono8
  • Mono10
  • Mono12
  • Mono12 Packed
  • RGB8
  • BGR8
image preprocessing
analog controls
  • Gain (0 … 20 dB)
  • Offset (0 … 255 LSB 12 Bit)
color models
  • Mono
  • Raw Bayer
  • RGB
  • BGR
camera features
synchronization
  • free running
  • trigger
trigger sources
  • Hardware
  • software
  • ActionCommand
trigger delay
  • 0 … 2 sec, tracking and buffering of up to 256 trigger signals
internal image buffer
  • 58 MB
  • 1 image (Trigger Mode)
  • 1 image (Free Running Mode)
interfaces and connectors
data interface
  • Gigabit Ethernet, Transfer rate 1000 Mbits/sec, Fast Ethernet, Transfer Rate 100 Mbits/sec, Connector: 8P8C Modular Jack (RJ45), screwable type
process interface
  • M8 / 8 pins (SACC-DSI-M8MS-8CON-M8-L180)
power supply
  • M8 / 8 pins or PoE
mechanical data
lens mount
  • C-mount
width
  • 29 mm
height
  • 29 mm
depth
  • 49 mm
weight
  • ≤ 120 g
material
  • zinc die casting, baked varnish (until 02-2020 nickel-chrome-plated), IP 40
electrical data
voltage supply range +Vs
  • 12 … 24 V DC (external power supply)
  • 36 … 57 V DC (Power over Ethernet)
power consumption
  • approx. 2,5 W @ 12 VDC and 6 fps
  • approx. 3,0 W @ 48 VDC (PoE) and 6 fps
non-volatile memory
flash memory size
  • 128 kB
environmental conditions
operating temperature
  • 0 … +65 ° @ T = measurement point
humidity
  • 10 … 90 % (non-condensing)
protection class
  • IP 40
digital I/Os
lines
  • 1 input line
  • 1 output line
  • 2 general purpose lines
conformity
conformity
  • CE
  • RoHS
  • KC (R-REI-BkR-VCXG-201MR)
  • EAC

Downloads
Data sheet
manual
software
  • Baumer GAPI SDK v2.x (Windows®)

  • Baumer GAPI SDK v2.x (Linux®)

  • Baumer GAPI SDK v2.x (Linux® ARM®)

  • Baumer GAPI software examples

  • Third Party Software

Installation and operating instructions
Certificates / approvals
3D CAD
additional information

Drawings

dimension drawing


Accessories
power supply
Power supply – Z-Power Supply Kit LX PX VCXG int. – Z-Power Supply Kit VEXG int. Z-Power Supply Kit LX PX VCXG int.

Article no.: 11122415

  • universal power supply 12V/2,0A international with adapters for EU, US, UK, AU, KR
  • power supply and process interface adapter cable for LX, PX and VCXG cameras, length 5,0 m
Starter Kit
Starter kits – VEXG / VCXG Starter Kit VEXG / VCXG Starter Kit

Article no.: 11165158

  • GigE PCIe interface board
  • GigE cable 3,0 m
  • power supply kit for LX, PX and VCXG cameras and adapter cable for VEXG cameras
  • Mounting Adapter Type E
  • Software (WINDOWS, LINUX, LINUX ARM) via Download
  • camera not included
PCIe/Adapter
PCIe / Adapters – PCIe Ethernet Server Adapter I210 PCIe Ethernet Server Adapter I210

Article no.: 11137188

  • Gigabit Ethernet network adapter
  • PCIe x1 (single lane)
  • server adapter
  • single GigE port
  • supports screw lock connectors
PCIe / Adapters – ZVA-Intel_Eth_Serv Adaptr_I350-T2V2 ZVA-Intel_Eth_Serv Adaptr_I350-T2V2

Article no.: 11168452

  • Gigabit Ethernet network adapter
  • PCIe x2 (dual lane)
  • server adapter
  • single GigE port
PCIe / Adapters – ZVA-PCIe-1672E-AE ZVA-PCIe-1672E-AE

Article no.: 11168453

  • Gigabit Ethernet interface board
  • PCIe x4 (quad lane)
  • Dual GigE port
  • Note: 4 lane PCI Express connector required
Gehäusezubehör
Housing accessories – Housing base set B V4A VCXG.I r IP69K Housing base set B V4A VCXG.I r IP69K

Article no.: 11207844

  • Housing base set in hygienic design (design according to EHEDG guidelines) to house VCXG.I cameras, IP69K protection
  • Housing corpus with clamp elements to position the chosen VCXG.I camera
  • M40 hygienic gland and M40 stainless steel counter nut to for fixation at the machine wall
  • sealed up cable gland for IP68 protection inside the machine
  • tube thread: M60
  • length 206,5 mm
  • especially suitable for Pharma and Food & Beverage applications (incl. Splash and food zones)
  • To be ordered separately: stainless steel lens protection Tube M60 V4A IP69K (11208732) necessary to close the housing
Clamp Elements CX 29 x 29 mm V4A IP69K

Article no.: 11217114

  • Clamp elements to insert standard CX series cameras (VCXG and VCXU) into the “Housing base set B V4A VCXG.I r IP69K” (11207844)
Housing accessories – Housing V4A IP69K Mounting Tool Housing V4A IP69K Mounting Tool

Article no.: 11208719

  • Mounting tool to seal the stainless steel V4A VCXG.I r IP69K housing system
Housing accessories – Tube M60 V4A IP69K Acryl Tube M60 V4A IP69K Acryl

Article no.: 11208732

  • stainless steel lens protection with PMMA cover glass (FDA certified)
  • suitable for Housing base set B V4A VCXG.I r IP69K (11208744)
  • thread: M60
  • length 31 mm
Cover Glass Replacement Acryl 2"

Article no.: 11217113

  • Replacement cover glass for exchange in "Tube M60 V4A IP69K Acryl" (11208732)
  • PMMA material FDA certified
Sealing ReplacementSet Housing V4A IP69K

Article no.: 11217115

  • Complete sealing replacement set to exchange all sealings of the stainless steel V4A VCXG.I r IP69K housing system using the "Tube M60 V4A IP69K Acryl"
  • incl. Flouroprene XP41 sealings, TPU sealing, EPDM O-rings (inside only)
Housing accessories – Rotation lock M40 VA4 IP69K Rotation lock M40 VA4 IP69K

Article no.: 11208731

  • Rotation lock for Housing base set B V4A VCXG.I r IP69K (11208744) with clamping part for safe position locking
lens accessories
Lenses / Lens accessories – Filter IR Cut, screwable Filter IR Cut, screwable

Article no.: 11008790

  • IR - blocking filter for C-mount cameras
  • screwable
Lenses / Lens accessories – Filter CL/27 (R2) ROT PENTAX Filter CL/27 (R2) ROT PENTAX

Article no.: 11006551

  • Ricoh color filter (red)
Lenses / Lens accessories – Filter Pol PENTAX PL27 – ZVI-FILTER POL. PL30.5 C91353 – ZVI-Filter Pol. PL40.5 C91301 – ZVT-Calibration Smartgrid 200x150mm 5mm – ZVT-Calibration Smartgrid 300x200mm 10mm Filter Pol PENTAX PL27

Article no.: 11092000

  • Ricoh polarization filter
  • linear
  • filter thread
Lenses / Lens accessories – Filter Pol PENTAX PL27 – ZVI-FILTER POL. PL30.5 C91353 – ZVI-Filter Pol. PL40.5 C91301 – ZVT-Calibration Smartgrid 200x150mm 5mm – ZVT-Calibration Smartgrid 300x200mm 10mm ZVI-FILTER POL. PL30.5 C91353

Article no.: 11175428

  • Ricoh polarization filter
  • linear
  • filter thread M30.5
Lenses / Lens accessories – Filter Pol PENTAX PL27 – ZVI-FILTER POL. PL30.5 C91353 – ZVI-Filter Pol. PL40.5 C91301 – ZVT-Calibration Smartgrid 200x150mm 5mm – ZVT-Calibration Smartgrid 300x200mm 10mm ZVI-Filter Pol. PL40.5 C91301

Article no.: 11167713

  • Ricoh polarization filter
  • linear
  • filter thread M40.5
Lenses / Lens accessories – ZVL-Adapter S-Mount / C-Mount ZVL-Adapter S-Mount / C-Mount

Article no.: 11167984

  • Adapter S-mount / C-mount
Lenses / Lens accessories – ZVF-Filter Holder Mounting Tool ZVF-Filter Holder Mounting Tool

Article no.: 11177601

  • Mounting tool to screw in filter holders
Lenses / Lens accessories – Close-up ring set ZVS-FP-RGST six-piece Close-up ring set ZVS-FP-RGST six-piece

Article no.: 11010529

  • Close-up ring set ZVS-FP-RGST six-piece 0,5, 1, 5, 10, 20, 40 mm
Lenses / Lens accessories – ZVK-Sealing Pack 2.41*14.07mm – ZVK-Sealing Pack 3.05*13.71mm ZVK-Sealing Pack 2.41*14.07mm

Article no.: 11177564

  • 5 sealings for VCX cameras with Sony IMX183 sensor to install instead of the filter in color models
  • The exchange causes a modification of the optical distance and makes the focal flange distance shorter. Please check the suitability of the chosen lens.
lens
Lenses / Lens accessories – Obj Kowa LM12XC 12mm/f2,0 Obj Kowa LM12XC 12mm/f2,0

Article no.: 11092574

  • Kowa lens
  • 12 mm
  • F 2,0-22
  • format 4/3"
  • M.O.D. 0,1 m
  • C-mount
Lenses / Lens accessories – Obj Kowa LM16XC 16mm/f2,0 Obj Kowa LM16XC 16mm/f2,0

Article no.: 11092592

  • Kowa lens
  • 16 mm
  • F 2,0-22
  • format 4/3"
  • M.O.D. 0,1 m
  • C-mount
Lenses / Lens accessories – Obj Kowa LM25XC 25mm/f2,0 Obj Kowa LM25XC 25mm/f2,0

Article no.: 11092593

  • Kowa lens
  • 25 mm
  • F 2,0-16
  • format 4/3"
  • M.O.D. 0,15 m
  • C-mount
Network components – Module SFP 1000BASE-LX – Lenses / Lens accessories – Obj Cinegon 1,4/8-0902 – Obj Kowa LM25HC-SW 25mm/f1,4 – Obj Kowa LM35XC 35mm/f2,0 – Obj Kowa LM50XC 50mm/f2.0 – Obj Kowa LM8JCM 8mm/f1,4 – Obj LINOS MeVis C 16mm/f1,6 NIR – Obj LINOS MeVis C 50mm/f1,8 NIR – Obj Xenoplan 2,0/28-0901 – Obj Xenoplan 2,8/50-0902 – ZVL-H0624KP – ZVL-V5028-MPY – ZVL-LM6JC – PCIe / Adapters – PCIe-CL microEnable IV VD4-CL – Mountings / Heat sinks – Heat Sink Type E – ZVA-PCIe-CL microEnable 5 marathon VCL – ZVL-FL-BC1220-9M – ZVL-FL-BC1618-9M – Obj Kowa LM35HC 35mm/f1,4 – Obj Kowa LM50HC 50mm/f1,4 – Cables – ESW 33JP1000GS – ESW 33JP0500GS – ESW 33JP2000GS – ESW 33JP0200GS – ZVL-Varioptic_C-C-39N0-160-R33 – Housing accessories – Tube M60 V4A IP69K SCHOTT Xensation – ZVL-Interlock_Compact_2.4/25_M42 – ZVL-Interlock_Compact_2/35_M42 – ZVL-Interlock_Compact_2/50_M42 – ZVL-Interlock_Compact_2.4/85_M42 – Adapter M58 / M42x1-Mount (16 mm) – Cable GigE M12X/RJ45, STP 2.0m, flex, 90° – Cable GigE M12X/RJ45, STP 10.0m, flex, 90° – Cable GigE M12X/RJ45, STP 20.0m, flex, 90° – Cable GigE M12X/RJ45, STP 30.0m, flex, 90° – Cable GigE M12X/RJ45, STP 5.0m, flex, 90° – ZVL-Dimension_2/18_C – ZVL-Dimension_2/25_C – ZVL-Dimension_2/35_C – ZVL-Dimension_2/50_C – ZVL-LM6HC – ZVL-LM8JC – ZVL-V0826-MPZ – ZVL-V1226-MPZ – ZVL-V1624-MPZ – ZVL-V2520-MPZ – ZVL-V3522-MPZ – ZVL-V5024-MPZ Obj Kowa LM35XC 35mm/f2,0

Article no.: 11092597

  • Kowa lens
  • 35 mm
  • F 2,0-22
  • format 4/3"
  • M.O.D. 0,2 m
  • C-mount
Lenses / Lens accessories – Obj LINOS MeVis C 25mm/f1,6 Obj LINOS MeVis C 25mm/f1,6

Article no.: 11051404

  • Linos lens
  • 25 mm
  • F 1,6-16
  • format 1"
  • M.O.D. 0,26 m
  • C-mount
Lenses / Lens accessories – Obj LINOS MeVis C 35mm/f1,6 Obj LINOS MeVis C 35mm/f1,6

Article no.: 11051405

  • Linos lens
  • 35 mm
  • F 1,6-16
  • format 1"
  • M.O.D. 0,37 m
  • C-mount
Lenses / Lens accessories – Obj LINOS MeVis C 50mm/f1,8 Obj LINOS MeVis C 50mm/f1,8

Article no.: 11051406

  • Linos lens
  • 50 mm
  • F 1,8-16
  • format 1"
  • M.O.D. 0,67 m
  • C-mount
Lenses / Lens accessories – ZVL-V0828-MPY ZVL-V0828-MPY

Article no.: 11181608

  • Computar lens
  • 8 mm
  • F 2,8-16
  • format 1,1"
  • M.O.D. 0,2 m
  • locating screw for aperture and focus
  • C-mount
Lenses / Lens accessories – ZVL-V1228-MPY ZVL-V1228-MPY

Article no.: 11181609

  • Computar lens
  • 12 mm
  • F 2,8-16
  • format 1,1"
  • M.O.D. 0,3 m
  • locating screw for aperture and focus
  • C-mount
Lenses / Lens accessories – ZVL-Dimension_2.8/8_C ZVL-Dimension_2.8/8_C

Article no.: 11214035

  • Carl Zeiss lens
  • 8 mm
  • F 2,8-22
  • format 4/3''
  • M.O.D. 0,102 m
  • locating screw for aperture and focus
  • C-mount
Lenses / Lens accessories – ZVL-Dimension_2/12_C ZVL-Dimension_2/12_C

Article no.: 11214036

  • Carl Zeiss lens
  • 12 mm
  • F 2,0-22
  • format 4/3''
  • M.O.D. 0,101 m
  • locating screw for aperture and focus
  • C-mount
Network components – Module SFP 1000BASE-LX – Lenses / Lens accessories – Obj Cinegon 1,4/8-0902 – Obj Kowa LM25HC-SW 25mm/f1,4 – Obj Kowa LM35XC 35mm/f2,0 – Obj Kowa LM50XC 50mm/f2.0 – Obj Kowa LM8JCM 8mm/f1,4 – Obj LINOS MeVis C 16mm/f1,6 NIR – Obj LINOS MeVis C 50mm/f1,8 NIR – Obj Xenoplan 2,0/28-0901 – Obj Xenoplan 2,8/50-0902 – ZVL-H0624KP – ZVL-V5028-MPY – ZVL-LM6JC – PCIe / Adapters – PCIe-CL microEnable IV VD4-CL – Mountings / Heat sinks – Heat Sink Type E – ZVA-PCIe-CL microEnable 5 marathon VCL – ZVL-FL-BC1220-9M – ZVL-FL-BC1618-9M – Obj Kowa LM35HC 35mm/f1,4 – Obj Kowa LM50HC 50mm/f1,4 – Cables – ESW 33JP1000GS – ESW 33JP0500GS – ESW 33JP2000GS – ESW 33JP0200GS – ZVL-Varioptic_C-C-39N0-160-R33 – Housing accessories – Tube M60 V4A IP69K SCHOTT Xensation – ZVL-Interlock_Compact_2.4/25_M42 – ZVL-Interlock_Compact_2/35_M42 – ZVL-Interlock_Compact_2/50_M42 – ZVL-Interlock_Compact_2.4/85_M42 – Adapter M58 / M42x1-Mount (16 mm) – Cable GigE M12X/RJ45, STP 2.0m, flex, 90° – Cable GigE M12X/RJ45, STP 10.0m, flex, 90° – Cable GigE M12X/RJ45, STP 20.0m, flex, 90° – Cable GigE M12X/RJ45, STP 30.0m, flex, 90° – Cable GigE M12X/RJ45, STP 5.0m, flex, 90° – ZVL-Dimension_2/18_C – ZVL-Dimension_2/25_C – ZVL-Dimension_2/35_C – ZVL-Dimension_2/50_C – ZVL-LM6HC – ZVL-LM8JC – ZVL-V0826-MPZ – ZVL-V1226-MPZ – ZVL-V1624-MPZ – ZVL-V2520-MPZ – ZVL-V3522-MPZ – ZVL-V5024-MPZ ZVL-Dimension_2/18_C

Article no.: 11214038

  • Carl Zeiss lens
  • 18 mm
  • F 2,0-22
  • format 4/3''
  • M.O.D. 0,090 m
  • locating screw for aperture and focus
  • C-mount
Network components – Module SFP 1000BASE-LX – Lenses / Lens accessories – Obj Cinegon 1,4/8-0902 – Obj Kowa LM25HC-SW 25mm/f1,4 – Obj Kowa LM35XC 35mm/f2,0 – Obj Kowa LM50XC 50mm/f2.0 – Obj Kowa LM8JCM 8mm/f1,4 – Obj LINOS MeVis C 16mm/f1,6 NIR – Obj LINOS MeVis C 50mm/f1,8 NIR – Obj Xenoplan 2,0/28-0901 – Obj Xenoplan 2,8/50-0902 – ZVL-H0624KP – ZVL-V5028-MPY – ZVL-LM6JC – PCIe / Adapters – PCIe-CL microEnable IV VD4-CL – Mountings / Heat sinks – Heat Sink Type E – ZVA-PCIe-CL microEnable 5 marathon VCL – ZVL-FL-BC1220-9M – ZVL-FL-BC1618-9M – Obj Kowa LM35HC 35mm/f1,4 – Obj Kowa LM50HC 50mm/f1,4 – Cables – ESW 33JP1000GS – ESW 33JP0500GS – ESW 33JP2000GS – ESW 33JP0200GS – ZVL-Varioptic_C-C-39N0-160-R33 – Housing accessories – Tube M60 V4A IP69K SCHOTT Xensation – ZVL-Interlock_Compact_2.4/25_M42 – ZVL-Interlock_Compact_2/35_M42 – ZVL-Interlock_Compact_2/50_M42 – ZVL-Interlock_Compact_2.4/85_M42 – Adapter M58 / M42x1-Mount (16 mm) – Cable GigE M12X/RJ45, STP 2.0m, flex, 90° – Cable GigE M12X/RJ45, STP 10.0m, flex, 90° – Cable GigE M12X/RJ45, STP 20.0m, flex, 90° – Cable GigE M12X/RJ45, STP 30.0m, flex, 90° – Cable GigE M12X/RJ45, STP 5.0m, flex, 90° – ZVL-Dimension_2/18_C – ZVL-Dimension_2/25_C – ZVL-Dimension_2/35_C – ZVL-Dimension_2/50_C – ZVL-LM6HC – ZVL-LM8JC – ZVL-V0826-MPZ – ZVL-V1226-MPZ – ZVL-V1624-MPZ – ZVL-V2520-MPZ – ZVL-V3522-MPZ – ZVL-V5024-MPZ ZVL-Dimension_2/25_C

Article no.: 11214039

  • Carl Zeiss lens
  • 25 mm
  • F 2,0-22
  • format 4/3''
  • M.O.D. 0,152 m
  • locating screw for aperture and focus
  • C-mount
Network components – Module SFP 1000BASE-LX – Lenses / Lens accessories – Obj Cinegon 1,4/8-0902 – Obj Kowa LM25HC-SW 25mm/f1,4 – Obj Kowa LM35XC 35mm/f2,0 – Obj Kowa LM50XC 50mm/f2.0 – Obj Kowa LM8JCM 8mm/f1,4 – Obj LINOS MeVis C 16mm/f1,6 NIR – Obj LINOS MeVis C 50mm/f1,8 NIR – Obj Xenoplan 2,0/28-0901 – Obj Xenoplan 2,8/50-0902 – ZVL-H0624KP – ZVL-V5028-MPY – ZVL-LM6JC – PCIe / Adapters – PCIe-CL microEnable IV VD4-CL – Mountings / Heat sinks – Heat Sink Type E – ZVA-PCIe-CL microEnable 5 marathon VCL – ZVL-FL-BC1220-9M – ZVL-FL-BC1618-9M – Obj Kowa LM35HC 35mm/f1,4 – Obj Kowa LM50HC 50mm/f1,4 – Cables – ESW 33JP1000GS – ESW 33JP0500GS – ESW 33JP2000GS – ESW 33JP0200GS – ZVL-Varioptic_C-C-39N0-160-R33 – Housing accessories – Tube M60 V4A IP69K SCHOTT Xensation – ZVL-Interlock_Compact_2.4/25_M42 – ZVL-Interlock_Compact_2/35_M42 – ZVL-Interlock_Compact_2/50_M42 – ZVL-Interlock_Compact_2.4/85_M42 – Adapter M58 / M42x1-Mount (16 mm) – Cable GigE M12X/RJ45, STP 2.0m, flex, 90° – Cable GigE M12X/RJ45, STP 10.0m, flex, 90° – Cable GigE M12X/RJ45, STP 20.0m, flex, 90° – Cable GigE M12X/RJ45, STP 30.0m, flex, 90° – Cable GigE M12X/RJ45, STP 5.0m, flex, 90° – ZVL-Dimension_2/18_C – ZVL-Dimension_2/25_C – ZVL-Dimension_2/35_C – ZVL-Dimension_2/50_C – ZVL-LM6HC – ZVL-LM8JC – ZVL-V0826-MPZ – ZVL-V1226-MPZ – ZVL-V1624-MPZ – ZVL-V2520-MPZ – ZVL-V3522-MPZ – ZVL-V5024-MPZ ZVL-Dimension_2/35_C

Article no.: 11214040

  • Carl Zeiss lens
  • 35 mm
  • F 2,0-22
  • format 4/3''
  • M.O.D. 0,209 m
  • locating screw for aperture and focus
  • C-mount
Network components – Module SFP 1000BASE-LX – Lenses / Lens accessories – Obj Cinegon 1,4/8-0902 – Obj Kowa LM25HC-SW 25mm/f1,4 – Obj Kowa LM35XC 35mm/f2,0 – Obj Kowa LM50XC 50mm/f2.0 – Obj Kowa LM8JCM 8mm/f1,4 – Obj LINOS MeVis C 16mm/f1,6 NIR – Obj LINOS MeVis C 50mm/f1,8 NIR – Obj Xenoplan 2,0/28-0901 – Obj Xenoplan 2,8/50-0902 – ZVL-H0624KP – ZVL-V5028-MPY – ZVL-LM6JC – PCIe / Adapters – PCIe-CL microEnable IV VD4-CL – Mountings / Heat sinks – Heat Sink Type E – ZVA-PCIe-CL microEnable 5 marathon VCL – ZVL-FL-BC1220-9M – ZVL-FL-BC1618-9M – Obj Kowa LM35HC 35mm/f1,4 – Obj Kowa LM50HC 50mm/f1,4 – Cables – ESW 33JP1000GS – ESW 33JP0500GS – ESW 33JP2000GS – ESW 33JP0200GS – ZVL-Varioptic_C-C-39N0-160-R33 – Housing accessories – Tube M60 V4A IP69K SCHOTT Xensation – ZVL-Interlock_Compact_2.4/25_M42 – ZVL-Interlock_Compact_2/35_M42 – ZVL-Interlock_Compact_2/50_M42 – ZVL-Interlock_Compact_2.4/85_M42 – Adapter M58 / M42x1-Mount (16 mm) – Cable GigE M12X/RJ45, STP 2.0m, flex, 90° – Cable GigE M12X/RJ45, STP 10.0m, flex, 90° – Cable GigE M12X/RJ45, STP 20.0m, flex, 90° – Cable GigE M12X/RJ45, STP 30.0m, flex, 90° – Cable GigE M12X/RJ45, STP 5.0m, flex, 90° – ZVL-Dimension_2/18_C – ZVL-Dimension_2/25_C – ZVL-Dimension_2/35_C – ZVL-Dimension_2/50_C – ZVL-LM6HC – ZVL-LM8JC – ZVL-V0826-MPZ – ZVL-V1226-MPZ – ZVL-V1624-MPZ – ZVL-V2520-MPZ – ZVL-V3522-MPZ – ZVL-V5024-MPZ ZVL-Dimension_2/50_C

Article no.: 11214041

  • Carl Zeiss lens
  • 50 mm
  • F 2,0-22
  • format 4/3''
  • M.O.D. 0,311 m
  • locating screw for aperture and focus
  • C-mount
ZVL-V0826-MPZ

Article no.: 11700363

  • Computar lens
  • 8 mm
  • F 2,6-16
  • format 1″
  • M.O.D. 0,1 m
  • locating screw for aperture and focus
  • C-mount
Network components – Module SFP 1000BASE-LX – Lenses / Lens accessories – Obj Cinegon 1,4/8-0902 – Obj Kowa LM25HC-SW 25mm/f1,4 – Obj Kowa LM35XC 35mm/f2,0 – Obj Kowa LM50XC 50mm/f2.0 – Obj Kowa LM8JCM 8mm/f1,4 – Obj LINOS MeVis C 16mm/f1,6 NIR – Obj LINOS MeVis C 50mm/f1,8 NIR – Obj Xenoplan 2,0/28-0901 – Obj Xenoplan 2,8/50-0902 – ZVL-H0624KP – ZVL-V5028-MPY – ZVL-LM6JC – PCIe / Adapters – PCIe-CL microEnable IV VD4-CL – Mountings / Heat sinks – Heat Sink Type E – ZVA-PCIe-CL microEnable 5 marathon VCL – ZVL-FL-BC1220-9M – ZVL-FL-BC1618-9M – Obj Kowa LM35HC 35mm/f1,4 – Obj Kowa LM50HC 50mm/f1,4 – Cables – ESW 33JP1000GS – ESW 33JP0500GS – ESW 33JP2000GS – ESW 33JP0200GS – ZVL-Varioptic_C-C-39N0-160-R33 – Housing accessories – Tube M60 V4A IP69K SCHOTT Xensation – ZVL-Interlock_Compact_2.4/25_M42 – ZVL-Interlock_Compact_2/35_M42 – ZVL-Interlock_Compact_2/50_M42 – ZVL-Interlock_Compact_2.4/85_M42 – Adapter M58 / M42x1-Mount (16 mm) – Cable GigE M12X/RJ45, STP 2.0m, flex, 90° – Cable GigE M12X/RJ45, STP 10.0m, flex, 90° – Cable GigE M12X/RJ45, STP 20.0m, flex, 90° – Cable GigE M12X/RJ45, STP 30.0m, flex, 90° – Cable GigE M12X/RJ45, STP 5.0m, flex, 90° – ZVL-Dimension_2/18_C – ZVL-Dimension_2/25_C – ZVL-Dimension_2/35_C – ZVL-Dimension_2/50_C – ZVL-LM6HC – ZVL-LM8JC – ZVL-V0826-MPZ – ZVL-V1226-MPZ – ZVL-V1624-MPZ – ZVL-V2520-MPZ – ZVL-V3522-MPZ – ZVL-V5024-MPZ ZVL-V1226-MPZ

Article no.: 11700368

  • Computar lens
  • 12 mm
  • F 2,6-16
  • format 1″
  • M.O.D. 0,1 m
  • locating screw for aperture and focus
  • C-mount
Network components – Module SFP 1000BASE-LX – Lenses / Lens accessories – Obj Cinegon 1,4/8-0902 – Obj Kowa LM25HC-SW 25mm/f1,4 – Obj Kowa LM35XC 35mm/f2,0 – Obj Kowa LM50XC 50mm/f2.0 – Obj Kowa LM8JCM 8mm/f1,4 – Obj LINOS MeVis C 16mm/f1,6 NIR – Obj LINOS MeVis C 50mm/f1,8 NIR – Obj Xenoplan 2,0/28-0901 – Obj Xenoplan 2,8/50-0902 – ZVL-H0624KP – ZVL-V5028-MPY – ZVL-LM6JC – PCIe / Adapters – PCIe-CL microEnable IV VD4-CL – Mountings / Heat sinks – Heat Sink Type E – ZVA-PCIe-CL microEnable 5 marathon VCL – ZVL-FL-BC1220-9M – ZVL-FL-BC1618-9M – Obj Kowa LM35HC 35mm/f1,4 – Obj Kowa LM50HC 50mm/f1,4 – Cables – ESW 33JP1000GS – ESW 33JP0500GS – ESW 33JP2000GS – ESW 33JP0200GS – ZVL-Varioptic_C-C-39N0-160-R33 – Housing accessories – Tube M60 V4A IP69K SCHOTT Xensation – ZVL-Interlock_Compact_2.4/25_M42 – ZVL-Interlock_Compact_2/35_M42 – ZVL-Interlock_Compact_2/50_M42 – ZVL-Interlock_Compact_2.4/85_M42 – Adapter M58 / M42x1-Mount (16 mm) – Cable GigE M12X/RJ45, STP 2.0m, flex, 90° – Cable GigE M12X/RJ45, STP 10.0m, flex, 90° – Cable GigE M12X/RJ45, STP 20.0m, flex, 90° – Cable GigE M12X/RJ45, STP 30.0m, flex, 90° – Cable GigE M12X/RJ45, STP 5.0m, flex, 90° – ZVL-Dimension_2/18_C – ZVL-Dimension_2/25_C – ZVL-Dimension_2/35_C – ZVL-Dimension_2/50_C – ZVL-LM6HC – ZVL-LM8JC – ZVL-V0826-MPZ – ZVL-V1226-MPZ – ZVL-V1624-MPZ – ZVL-V2520-MPZ – ZVL-V3522-MPZ – ZVL-V5024-MPZ ZVL-V1624-MPZ

Article no.: 11700366

  • Computar lens
  • 16 mm
  • F 2,4-16
  • format 1″
  • M.O.D. 0,1 m
  • locating screw for aperture and focus
  • C-mount
Network components – Module SFP 1000BASE-LX – Lenses / Lens accessories – Obj Cinegon 1,4/8-0902 – Obj Kowa LM25HC-SW 25mm/f1,4 – Obj Kowa LM35XC 35mm/f2,0 – Obj Kowa LM50XC 50mm/f2.0 – Obj Kowa LM8JCM 8mm/f1,4 – Obj LINOS MeVis C 16mm/f1,6 NIR – Obj LINOS MeVis C 50mm/f1,8 NIR – Obj Xenoplan 2,0/28-0901 – Obj Xenoplan 2,8/50-0902 – ZVL-H0624KP – ZVL-V5028-MPY – ZVL-LM6JC – PCIe / Adapters – PCIe-CL microEnable IV VD4-CL – Mountings / Heat sinks – Heat Sink Type E – ZVA-PCIe-CL microEnable 5 marathon VCL – ZVL-FL-BC1220-9M – ZVL-FL-BC1618-9M – Obj Kowa LM35HC 35mm/f1,4 – Obj Kowa LM50HC 50mm/f1,4 – Cables – ESW 33JP1000GS – ESW 33JP0500GS – ESW 33JP2000GS – ESW 33JP0200GS – ZVL-Varioptic_C-C-39N0-160-R33 – Housing accessories – Tube M60 V4A IP69K SCHOTT Xensation – ZVL-Interlock_Compact_2.4/25_M42 – ZVL-Interlock_Compact_2/35_M42 – ZVL-Interlock_Compact_2/50_M42 – ZVL-Interlock_Compact_2.4/85_M42 – Adapter M58 / M42x1-Mount (16 mm) – Cable GigE M12X/RJ45, STP 2.0m, flex, 90° – Cable GigE M12X/RJ45, STP 10.0m, flex, 90° – Cable GigE M12X/RJ45, STP 20.0m, flex, 90° – Cable GigE M12X/RJ45, STP 30.0m, flex, 90° – Cable GigE M12X/RJ45, STP 5.0m, flex, 90° – ZVL-Dimension_2/18_C – ZVL-Dimension_2/25_C – ZVL-Dimension_2/35_C – ZVL-Dimension_2/50_C – ZVL-LM6HC – ZVL-LM8JC – ZVL-V0826-MPZ – ZVL-V1226-MPZ – ZVL-V1624-MPZ – ZVL-V2520-MPZ – ZVL-V3522-MPZ – ZVL-V5024-MPZ ZVL-V2520-MPZ

Article no.: 11700364

  • Computar lens
  • 25 mm
  • F 2,0-16
  • format 1″
  • M.O.D. 0,15 m
  • locating screw for aperture and focus
  • C-mount
Network components – Module SFP 1000BASE-LX – Lenses / Lens accessories – Obj Cinegon 1,4/8-0902 – Obj Kowa LM25HC-SW 25mm/f1,4 – Obj Kowa LM35XC 35mm/f2,0 – Obj Kowa LM50XC 50mm/f2.0 – Obj Kowa LM8JCM 8mm/f1,4 – Obj LINOS MeVis C 16mm/f1,6 NIR – Obj LINOS MeVis C 50mm/f1,8 NIR – Obj Xenoplan 2,0/28-0901 – Obj Xenoplan 2,8/50-0902 – ZVL-H0624KP – ZVL-V5028-MPY – ZVL-LM6JC – PCIe / Adapters – PCIe-CL microEnable IV VD4-CL – Mountings / Heat sinks – Heat Sink Type E – ZVA-PCIe-CL microEnable 5 marathon VCL – ZVL-FL-BC1220-9M – ZVL-FL-BC1618-9M – Obj Kowa LM35HC 35mm/f1,4 – Obj Kowa LM50HC 50mm/f1,4 – Cables – ESW 33JP1000GS – ESW 33JP0500GS – ESW 33JP2000GS – ESW 33JP0200GS – ZVL-Varioptic_C-C-39N0-160-R33 – Housing accessories – Tube M60 V4A IP69K SCHOTT Xensation – ZVL-Interlock_Compact_2.4/25_M42 – ZVL-Interlock_Compact_2/35_M42 – ZVL-Interlock_Compact_2/50_M42 – ZVL-Interlock_Compact_2.4/85_M42 – Adapter M58 / M42x1-Mount (16 mm) – Cable GigE M12X/RJ45, STP 2.0m, flex, 90° – Cable GigE M12X/RJ45, STP 10.0m, flex, 90° – Cable GigE M12X/RJ45, STP 20.0m, flex, 90° – Cable GigE M12X/RJ45, STP 30.0m, flex, 90° – Cable GigE M12X/RJ45, STP 5.0m, flex, 90° – ZVL-Dimension_2/18_C – ZVL-Dimension_2/25_C – ZVL-Dimension_2/35_C – ZVL-Dimension_2/50_C – ZVL-LM6HC – ZVL-LM8JC – ZVL-V0826-MPZ – ZVL-V1226-MPZ – ZVL-V1624-MPZ – ZVL-V2520-MPZ – ZVL-V3522-MPZ – ZVL-V5024-MPZ ZVL-V3522-MPZ

Article no.: 11700365

  • Computar lens
  • 35 mm
  • F 2,2-16
  • format 1″
  • M.O.D. 0,2 m
  • locating screw for aperture and focus
  • C-mount
Network components – Module SFP 1000BASE-LX – Lenses / Lens accessories – Obj Cinegon 1,4/8-0902 – Obj Kowa LM25HC-SW 25mm/f1,4 – Obj Kowa LM35XC 35mm/f2,0 – Obj Kowa LM50XC 50mm/f2.0 – Obj Kowa LM8JCM 8mm/f1,4 – Obj LINOS MeVis C 16mm/f1,6 NIR – Obj LINOS MeVis C 50mm/f1,8 NIR – Obj Xenoplan 2,0/28-0901 – Obj Xenoplan 2,8/50-0902 – ZVL-H0624KP – ZVL-V5028-MPY – ZVL-LM6JC – PCIe / Adapters – PCIe-CL microEnable IV VD4-CL – Mountings / Heat sinks – Heat Sink Type E – ZVA-PCIe-CL microEnable 5 marathon VCL – ZVL-FL-BC1220-9M – ZVL-FL-BC1618-9M – Obj Kowa LM35HC 35mm/f1,4 – Obj Kowa LM50HC 50mm/f1,4 – Cables – ESW 33JP1000GS – ESW 33JP0500GS – ESW 33JP2000GS – ESW 33JP0200GS – ZVL-Varioptic_C-C-39N0-160-R33 – Housing accessories – Tube M60 V4A IP69K SCHOTT Xensation – ZVL-Interlock_Compact_2.4/25_M42 – ZVL-Interlock_Compact_2/35_M42 – ZVL-Interlock_Compact_2/50_M42 – ZVL-Interlock_Compact_2.4/85_M42 – Adapter M58 / M42x1-Mount (16 mm) – Cable GigE M12X/RJ45, STP 2.0m, flex, 90° – Cable GigE M12X/RJ45, STP 10.0m, flex, 90° – Cable GigE M12X/RJ45, STP 20.0m, flex, 90° – Cable GigE M12X/RJ45, STP 30.0m, flex, 90° – Cable GigE M12X/RJ45, STP 5.0m, flex, 90° – ZVL-Dimension_2/18_C – ZVL-Dimension_2/25_C – ZVL-Dimension_2/35_C – ZVL-Dimension_2/50_C – ZVL-LM6HC – ZVL-LM8JC – ZVL-V0826-MPZ – ZVL-V1226-MPZ – ZVL-V1624-MPZ – ZVL-V2520-MPZ – ZVL-V3522-MPZ – ZVL-V5024-MPZ ZVL-V5024-MPZ

Article no.: 11700367

  • Computar lens
  • 50 mm
  • F 2,4-16
  • format 1″
  • M.O.D. 0,2 m
  • locating screw for aperture and focus
  • C-mount
network components
Network components – GigE Power Switch Extended GigE Power Switch Extended

Article no.: 11008794

  • GigE switch
  • PoE and Jumbo Frame support
  • 5x 1000base-T
  • 1x SFP module
  • DIN rail mounting
  • operating voltage: 24-48 V; PoE requires 48 V
Network components – GigE Power Switch GigE Power Switch

Article no.: 11008795

  • GigE switch
  • PoE and Jumbo Frame support
  • 4x 1000base-T
  • DIN rail mounting
  • operating voltage: 24-48 V; PoE requires 48 V
cable
Cables – Cable GigE RJ45/RJ45, 10,0 m – Cable GigE RJ45/RJ45, 20,0 m – Cable GigE RJ45/RJ45, 3,0 m – Cable GigE RJ45/RJ45, 6,0 m Cable GigE RJ45/RJ45, 3,0 m

Article no.: 10170048

  • Gigabit Ethernet interface cable
  • CAT7
  • length 3,0 m
Cables – Cable GigE RJ45/RJ45, 10,0 m – Cable GigE RJ45/RJ45, 20,0 m – Cable GigE RJ45/RJ45, 3,0 m – Cable GigE RJ45/RJ45, 6,0 m Cable GigE RJ45/RJ45, 6,0 m

Article no.: 10141719

  • Gigabit Ethernet interface cable
  • CAT7
  • length 6,0 m
Cables – Kabel GigE RJ45s/RJ45, 5,0 m, chain – Kabel GigE RJ45s/RJ45, 10,0 m, chain – Kabel GigE RJ45s/RJ45, 15,0 m, chain – Kabel GigE RJ45s/RJ45, 20,0 m, chain Kabel GigE RJ45s/RJ45, 5,0 m, chain

Article no.: 11150185

  • Gigabit Ethernet interface cable
  • CAT6
  • RJ45 (screw lock) to RJ45
  • cable carrier compatible
  • length 5,0 m
Cables – Kabel GigE RJ45s/RJ45, 5,0 m, chain – Kabel GigE RJ45s/RJ45, 10,0 m, chain – Kabel GigE RJ45s/RJ45, 15,0 m, chain – Kabel GigE RJ45s/RJ45, 20,0 m, chain Kabel GigE RJ45s/RJ45, 10,0 m, chain

Article no.: 11150302

  • Gigabit Ethernet interface cable
  • CAT6
  • RJ45 (screw lock) to RJ45
  • cable carrier compatible
  • length 10,0 m
Cables – Kabel GigE RJ45s/RJ45, 5,0 m, chain – Kabel GigE RJ45s/RJ45, 10,0 m, chain – Kabel GigE RJ45s/RJ45, 15,0 m, chain – Kabel GigE RJ45s/RJ45, 20,0 m, chain Kabel GigE RJ45s/RJ45, 15,0 m, chain

Article no.: 11150186

  • Gigabit Ethernet interface cable
  • CAT6
  • RJ45 (screw lock) to RJ45
  • cable carrier compatible
  • length 15,0 m
Cables – Kabel GigE RJ45s/RJ45, 5,0 m, chain – Kabel GigE RJ45s/RJ45, 10,0 m, chain – Kabel GigE RJ45s/RJ45, 15,0 m, chain – Kabel GigE RJ45s/RJ45, 20,0 m, chain Kabel GigE RJ45s/RJ45, 20,0 m, chain

Article no.: 11150188

  • Gigabit Ethernet interface cable
  • CAT6
  • RJ45 (screw lock) to RJ45
  • cable carrier compatible
  • length 20,0 m
Cables – Cable GigE RJ45s/RJ45, 10,0 m, flex v2 – Cable GigE RJ45s/RJ45, 20,0 m, flex v2 – Cable GigE RJ45s/RJ45, 30,0 m, flex v2 Cable GigE RJ45s/RJ45, 10,0 m, flex v2

Article no.: 11173256

  • Gigabit Ethernet interface cable
  • CAT5e
  • RJ45 (screw lock) to RJ45
  • suitable for cable carrier and torsion applications
  • length 10,0 m
Cables – Cable GigE RJ45s/RJ45, 10,0 m, flex v2 – Cable GigE RJ45s/RJ45, 20,0 m, flex v2 – Cable GigE RJ45s/RJ45, 30,0 m, flex v2 Cable GigE RJ45s/RJ45, 20,0 m, flex v2

Article no.: 11173257

  • Gigabit Ethernet interface cable
  • CAT5e
  • RJ45 (screw lock) to RJ45
  • suitable for cable carrier and torsion applications
  • length 20,0 m
Cables – Cable GigE RJ45s/RJ45, 10,0 m, flex v2 – Cable GigE RJ45s/RJ45, 20,0 m, flex v2 – Cable GigE RJ45s/RJ45, 30,0 m, flex v2 Cable GigE RJ45s/RJ45, 30,0 m, flex v2

Article no.: 11173258

  • Gigabit Ethernet interface cable
  • CAT5e
  • RJ45 (screw lock) to RJ45
  • suitable for cable carrier and torsion applications
  • length 30,0 m
Adapter Cable TX to VCXG VCXU
Adapter Cable

Article no.: 11701127

  • Adapter to connect VCXG and VCXU cameras to existing TXG cabling
  • Split cable M8/8-pin female connector to 1x M8/3-pin male connector (power) and 1x M8/4-pin male connector (I/Os)
  • Protection class IP65/IP67
  • Length 0.4 m
Cables – Z-ESG 32FP0500G – Z-ESG 32FP1000G Z-ESG 32FP0500G
Shielded cable 8 wires, female connector, 5,0 m

Article no.: 11118810

  • shielded process interface cable
  • M8/8-pin female connector to open wires
  • cable carrier compatible
  • length 5,0 m
Cables – Z-ESG 32FP0500G – Z-ESG 32FP1000G Z-ESG 32FP1000G
Shielded cable 8 wires, female connector, 10,0 m

Article no.: 11138385

  • shielded process interface cable
  • M8/8-pin female connector to open wires
  • cable carrier compatible
  • length 10,0 m
Cables – Z-ESW 31FH0500 Z-ESW 31FH0500
90° Cable 8 wires, 5,0 m

Article no.: 11105262

  • process interface cable
  • 90° angled M8/8-pin female connector to open wires
  • length 5,0 m
mountings and heat sinks
Mountings / Heat sinks – Mounting Adapter Type D (Front) Mounting Adapter Type D (Front)

Article no.: 11165176

  • mounting adapter for VCXU, VCXG and VCXG.I cameras incl. screw (hexagon socket)
  • stable front side mounting
Mountings / Heat sinks – Mounting Adapter Type E Mounting Adapter Type E

Article no.: 11165173

  • camera mounting for cameras of the CX and EX series incl. screws (hexagon socket)
  • stable bottom and tripod mounting
Mountings / Heat sinks – Mounting Adapter Type H Mounting Adapter Type H

Article no.: 11191852

  • camera mounting adapter for cameras of the CX, LXG, LXC and QX series incl. screw (hexagon socket)
  • rotatable mounting
Mountings / Heat sinks – Heat Sink Type C Heat Sink Type C

Article no.: 11165171

  • heat sink for cameras of the CX and EX series incl. screws (hexagon socket)
  • 50 mm x 64 mm x 20 mm
Mountings / Heat sinks – Adapter CX- / TX-Mount Adapter CX- / TX-Mount

Article no.: 11165175

  • mounting adapter for cameras of the CX and EX series to reach mounting dimensions of TX cameras incl. screws (hexagon socket)

To the top