Technical data
sensor information
sensor
  • Sony IMX287
resolution
  • 720 × 540 px
exposure time
  • 0,001 … 60000 ms
pixel size
  • 6.9 × 6.9 µm
shutter type
  • Global shutter
sensor type
  • 1/2.9″ CMOS
acquisition formats
image formats, interface frame rate max.
  • Full Frame, 720 × 540 px, max. 318 fps
  • Binning 2×2, 360 × 270 px, max. 436 fps
  • Binning 2×1, 360 × 540 px, max. 436 fps
  • Binning 1×2, 360 × 270 px, max. 436 fps
image formats, aquisition frame rate max. (Burst Mode)
  • Full Frame, 720 × 540 px, max. 441 fps
pixel formats
  • BayerRG8
  • BayerRG10
  • BayerRG12
  • BayerRG12 Packed
  • Mono8
  • Mono10
  • Mono12
  • Mono12 Packed
  • RGB8
  • BGR8
image preprocessing
color models
  • Mono
  • Raw Bayer
  • RGB
  • BGR
camera features
synchronization
  • free running
  • trigger
trigger sources
  • Hardware
  • software
  • ActionCommand
trigger delay
  • 0 … 2 sec, tracking and buffering of up to 256 trigger signals
internal image buffer
  • 9 MB
  • 8 images (Trigger Mode)
  • 1 image (Free Running Mode)
interfaces and connectors
data interface
  • Gigabit Ethernet, Transfer rate 1000 Mbits/sec, Fast Ethernet, Transfer Rate 100 Mbits/sec, Connector: 8P8C Modular Jack (RJ45), screwable type
process interface
  • M8 / 8 pins (SACC-DSI-M8MS-8CON-M8-L180)
power supply
  • M8 / 8 pins or PoE
mechanical data
lens mount
  • C-mount
width
  • 29 mm
height
  • 29 mm
depth
  • 49 mm
weight
  • ≤ 120 g
material
  • zinc die casting, nickel-plated, IP 40
electrical data
power consumption
  • approx. 2,3 W @ 12 VDC und 318 fps
  • approx. 3,1 W @ 48 VDC (PoE) and 318 fps
non-volatile memory
flash memory size
  • 128 kB
environmental conditions
operating temperature
  • +5 … +65 °C @ T = measurement point
humidity
  • 10 … 90 % (non-condensing)
protection class
  • IP 40
digital I/Os
lines
  • 1 input line
  • 1 output line
  • 2 general purpose lines
conformity
conformity
  • CE
  • RoHS
  • EAC

Downloads
Data sheet
manual
software
  • Baumer GAPI SDK v2.x (Windows®)

  • Baumer GAPI SDK v2.x (Linux®)

  • Baumer GAPI SDK v2.x (Linux® ARM®)

  • Baumer GAPI software examples

  • Third Party Software

Installation and operating instructions
Certificates / approvals
3D CAD
additional information

Drawings

dimension drawing


Accessories
power supply
Z-Power Supply Kit LX PX VCXG int.

Article no.: 11122415

  • universal power supply 12V/2,0A international with adapters for EU, US, UK, AU, KR
  • power supply and process interface adapter cable for LX, PX and VCXG cameras, length 5,0 m

Starter Kit
VEXG / VCXG Starter Kit

Article no.: 11165158

  • GigE PCIe interface board
  • GigE cable 3,0 m
  • power supply kit for LX, PX and VCXG cameras and adapter cable for VEXG cameras
  • Mounting Adapter Type E
  • Software (Windows®, Linux®, Linux® ARM®) via Download
  • camera not included

PCIe/Adapter
PCIe Ethernet Server Adapter I210

Article no.: 11137188

  • Gigabit Ethernet network adapter
  • PCIe x1 (single lane)
  • server adapter
  • single GigE port
  • supports screw lock connectors

ZVA-Intel_Eth_Serv Adaptr_I350-T2V2

Article no.: 11168452

  • Gigabit Ethernet network adapter
  • PCIe x2 (dual lane)
  • server adapter
  • single GigE port

ZVA-PCIe-1672E-AE

Article no.: 11168453

  • Gigabit Ethernet interface board
  • PCIe x4 (quad lane)
  • Dual GigE port
  • Note: 4 lane PCI Express connector required

lens accessories
Filter IR Cut, screwable

Article no.: 11008790

  • IR - blocking filter for C-mount cameras
  • screwable

Filter CL/27 (R2) ROT PENTAX

Article no.: 11006551

  • Ricoh color filter (red)

Filter Pol PENTAX PL27

Article no.: 11092000

  • Ricoh polarization filter
  • linear
  • filter thread

ZVI-FILTER POL. PL30.5 C91353

Article no.: 11175428

  • Ricoh polarization filter
  • linear
  • filter thread M30.5

ZVI-Filter Pol. PL40.5 C91301

Article no.: 11167713

  • Ricoh polarization filter
  • linear
  • filter thread M40.5

ZVL-Adapter S-Mount / C-Mount

Article no.: 11167984

  • Adapter S-mount / C-mount

ZVF-Filter Holder Mounting Tool

Article no.: 11177601

  • Mounting tool to screw in filter holders

Close-up ring set ZVS-FP-RGST six-piece

Article no.: 11010529

  • Close-up ring set ZVS-FP-RGST six-piece 0,5, 1, 5, 10, 20, 40 mm

lens
ZVL-FL-CC1614A-2M

Article no.: 11150228

  • Ricoh Imaging lens
  • 16 mm
  • F 1,4-16
  • format 2/3"
  • M.O.D. 0,1 m
  • locating screw for aperture and focus
  • C-mount

Obj Xenoplan 1,4/17-0903

Article no.: 10170041

  • Schneider Kreuznach lens
  • 17 mm
  • F 1,4-11
  • format 2/3"
  • M.O.D. 0,16 m
  • C-mount
ZVL-FL-CC2514-2M

Article no.: 11002222

  • Ricoh Imaging lens
  • 25 mm
  • F 1,4-16
  • format 2/3"
  • M.O.D. 0,25 m
  • locating screw for aperture and focus
  • C-mount

ZVL-FL-HC0612A-VG

Article no.: 11002840

  • Ricoh Imaging lens
  • 6 mm
  • F 1,2-C
  • format 1/2"
  • M.O.D. 0,2 m
  • locating screw for aperture and focus
  • C-mount

ZVL-FL-CC0815B-VG

Article no.: 11002877

  • Ricoh Imaging lens
  • 8,5 mm
  • F 1,5-C
  • format 2/3"
  • M.O.D. 0,2 m
  • locating screw for aperture and focus
  • C-mount

ZVL-FL-CC7528-2M

Article no.: 11003041

  • Ricoh Imaging lens
  • 75 mm
  • F 2,8 32
  • format 2/3"
  • M.O.D. 0,7 m
  • locating screw for aperture and focus
  • C-mount

ZVL-FL-CC3516-2M

Article no.: 11003417

  • Ricoh Imaging lens
  • 35 mm
  • F 1,6-16
  • format 2/3"
  • M.O.D. 0,35 m
  • locating screw for aperture and focus
  • C-mount

ZVL-FL-HC1214-2M

Article no.: 11004362

  • Ricoh Imaging lens
  • 12 mm
  • F 1,4-16
  • format 1/2"
  • M.O.D. 0,25 m
  • locating screw for aperture and focus
  • C-mount

ZVL-FL-BC1218A-VG

Article no.: 11006550

  • Ricoh Imaging lens
  • 12,5 mm
  • F 1,8-C
  • format 1"
  • M.O.D. 0,3 m
  • locating screw for aperture and focus
  • C-mount

ZVL-FL-HC0614-2M

Article no.: 11008992

  • Ricoh Imaging lens
  • 6 mm
  • F 1,4-16
  • format 1/2"
  • M.O.D. 0,1 m
  • locating screw for aperture and focus
  • C-mount

ZVL-FL-CC1614A-VG

Article no.: 11009196

  • Ricoh Imaging lens
  • 16 mm
  • F 1,4-22
  • format 2/3"
  • M.O.D. 0,3 m
  • locating screw for aperture and focus
  • compact size (Ø 30,0 mm)
  • C-mount

ZVL-FL-HC1212B-VG

Article no.: 11012527

  • Ricoh Imaging lens
  • 12 mm
  • F 1,2-22
  • format 1/2"
  • M.O.D. 0,2 m
  • locating screw for aperture and focus
  • C-mount

ZVL-FL-CC5028-2M

Article no.: 11012785

  • Ricoh Imaging lens
  • 50 mm
  • F 2,8-22
  • format 2/3"
  • M.O.D. 0,9 m
  • locating screw for aperture and focus
  • C-mount

ZVL-FL-CC0418DX-VG

Article no.: 11013890

  • Ricoh Imaging lens
  • 4,8 mm
  • F 1,8-C
  • format 2/3"
  • M.O.D. 0,3 m
  • locating screw for aperture
  • C-mount

Obj Xenoplan 1,4/23-0902

Article no.: 11035165

  • Schneider Kreuznach lens
  • 23 mm
  • F 1,4-11
  • format 2/3"
  • M.O.D. 0,211 m
  • C-mount
Obj Cinegon 1,8/4,8-0902

Article no.: 11035760

  • Schneider Kreuznach lens
  • 4,8 mm
  • F 1,8-11
  • format 2/3"
  • M.O.D. 0,037 m
  • C-mount
Obj Cinegon 1,4/8-0902

Article no.: 11035932

  • Schneider Kreuznach lens
  • 8 mm
  • F 1,4-11
  • format 2/3"
  • M.O.D. 0.072 m
  • C-mount
ZVL-FL-HC0416X-VG

Article no.: 11037579

  • Ricoh Imaging lens
  • 4,2 mm
  • F 1,6-C
  • format 1/2"
  • M.O.D. 0,2 m
  • locating screw for aperture
  • C-mount

Obj Xenoplan 2,8/50-0902

Article no.: 11037739

  • Schneider Kreuznach lens
  • 50 mm
  • F 2,8-16
  • format 1.3"
  • M.O.D. 0,135 m
  • C-mount
Obj Cinegon 1,9/10-0901

Article no.: 11037743

  • Schneider Kreuznach lens
  • 10 mm
  • F 1,9-22
  • format 1"
  • M.O.D. 0,092 m
  • C-mount
Obj LINOS MeVis C 12mm/f1,8

Article no.: 11051401

  • Linos lens
  • 12 mm
  • F 1,8-11
  • format 2/3"
  • M.O.D. 0,03 m
  • C-mount

Obj LINOS MeVis C 16mm/f1,6

Article no.: 11051403

  • Linos lens
  • 16 mm
  • F 1,6-16
  • format 2/3"
  • M.O.D. 0,15 m
  • C-mount

Obj LINOS MeVis C 25mm/f1,6

Article no.: 11051404

  • Linos lens
  • 25 mm
  • F 1,6-16
  • format 1"
  • M.O.D. 0,26 m
  • C-mount

Obj LINOS MeVis C 35mm/f1,6

Article no.: 11051405

  • Linos lens
  • 35 mm
  • F 1,6-16
  • format 1"
  • M.O.D. 0,37 m
  • C-mount

Obj LINOS MeVis C 50mm/f1,8

Article no.: 11051406

  • Linos lens
  • 50 mm
  • F 1,8-16
  • format 1"
  • M.O.D. 0,67 m
  • C-mount

Obj Cinegon 2,1/6-0901

Article no.: 11051937

  • Schneider Kreuznach lens
  • 6 mm
  • F 2,1-16
  • format 2/3"
  • M.O.D. 0,05 m
  • C-mount
Obj Cinegon 1,8/16-0901

Article no.: 11076106

  • Schneider Kreuznach lens
  • 16 mm
  • F 1,8-22
  • format 1"
  • M.O.D. 0,155 m
  • C-mount
Obj Xenoplan 2,0/28-0901

Article no.: 11083301

  • Schneider Kreuznach lens
  • 28 mm
  • F 2,0-11
  • format 1.3''
  • M.O.D. 0,064 m
  • C-mount
Obj Kowa LM50HC-SW 50mm/f1,4

Article no.: 11087250

  • Kowa lens
  • 50mm
  • F1,4-16
  • format 1"
  • M.O.D. 0,6 m
  • SWIR optimized
  • C-mount

Obj Kowa LM8JC10M 8,5mm/1,8

Article no.: 11091819

  • Kowa lens
  • 8,5 mm
  • F 1,6-22
  • format 2/3"
  • M.O.D. 0,1 m
  • locating screw for aperture and focus
  • C-mount

Obj Kowa LM12XC 12mm/f2,0

Article no.: 11092574

  • Kowa lens
  • 12 mm
  • F 2,0-22
  • format 4/3"
  • M.O.D. 0,1 m
  • C-mount

Obj Kowa LM16XC 16mm/f2,0

Article no.: 11092592

  • Kowa lens
  • 16 mm
  • F 2,0-22
  • format 4/3"
  • M.O.D. 0,1 m
  • C-mount

Obj Kowa LM25XC 25mm/f2,0

Article no.: 11092593

  • Kowa lens
  • 25 mm
  • F 2,0-16
  • format 4/3"
  • M.O.D. 0,15 m
  • C-mount

Obj Kowa LM35XC 35mm/f2,0

Article no.: 11092597

  • Kowa lens
  • 35 mm
  • F 2,0-22
  • format 4/3"
  • M.O.D. 0,2 m
  • C-mount

Obj Kowa LM8HC 8mm/f1,4

Article no.: 11092599

  • Kowa lens
  • 8 mm
  • F 1,4-16
  • format 1"
  • M.O.D. 0,1 m
  • C-mount

Obj Kowa LM12HC 12mm/f1,4

Article no.: 11092600

  • Kowa lens
  • 12,5 mm
  • F 1,4-16
  • format 1"
  • M.O.D. 0,3 m
  • C-mount

Obj Kowa LM16HC 16mm/f1,4

Article no.: 11092601

  • Kowa lens
  • 16 mm
  • F 1,4-16
  • format 1"
  • M.O.D. 0,3 m
  • C-mount

Obj Kowa LM25HC 25mm/f1,4

Article no.: 11092602

  • Kowa lens
  • 25 mm
  • F 1,4-16
  • format 1"
  • M.O.D. 0,3 m
  • C-mount

Obj Kowa LM25HC-SW 25mm/f1,4

Article no.: 11092603

  • Kowa lens
  • 25 mm
  • F 1,4-16
  • format 1"
  • M.O.D. 0,3 m
  • SWIR optimized
  • C-mount

Obj Kowa LM35HC-SW 35mm/f1,4

Article no.: 11092605

  • Kowa lens
  • 35 mm
  • F 1,4-16
  • format 1"
  • M.O.D. 0,4 m
  • SWIR optimized
  • C-mount

Obj Kowa LM8JCM 8mm/f1,4

Article no.: 11092788

  • Kowa lens
  • 8 mm
  • F 1,4
  • format 2/3"
  • M.O.D. 0,1 m
  • C-mount

ZVL-FL-CC1614-5M

Article no.: 11093211

  • Ricoh Imaging lens
  • 16 mm
  • F 1,4
  • format 2/3"
  • M.O.D. 0,1 m
  • C-mount

ZVL-FL-CC0814-5M

Article no.: 11093212

  • Ricoh Imaging lens
  • 8 mm
  • F 1,4
  • format 2/3"
  • M.O.D. 0,1 m
  • C-mount

ZVL-FL-CC2514-5M

Article no.: 11093213

  • Ricoh Imaging lens
  • 25 mm
  • F 1,4
  • format 2/3"
  • M.O.D. 0,1 m
  • C-mount

Obj Kowa LM12HC-SW 12,5mm/f1,4

Article no.: 11097919

  • Kowa lens
  • 12,5 mm
  • F 1,4-16
  • format 1"
  • locating screw for aperture and focus
  • via RS485 interface
  • M.O.D. 0,9 m
  • C-mount

ZVL-LM3NCM 3,5mm/f2,4

Article no.: 11116658

  • Kowa lens
  • 3,5 mm
  • F 2,4-14
  • format 1/1.8''
  • M.O.D. 0,1 m
  • C-mount

ZVL-FL-CC0614A-2M

Article no.: 11150221

  • Ricoh Imaging lens
  • 6 mm
  • F 1,4-16
  • format 1/2"
  • M.O.D. 0,1 m
  • locating screw for aperture and focus
  • C-mount

ZVL-FL-CC0814A-2M

Article no.: 11150223

  • Ricoh Imaging lens
  • 8 mm
  • F 1,4-16
  • format 2/3"
  • M.O.D. 0,1 m
  • locating screw for aperture and focus
  • C-mount

ZVL-FL-CC1214A-2M

Article no.: 11150226

  • Ricoh Imaging lens
  • 12 mm
  • F 1,4-16
  • format 2/3"
  • M.O.D. 0,1 m
  • locating screw for aperture and focus
  • C-mount

ZVL-FL-CC2514A-2M

Article no.: 11150229

  • Ricoh Imaging lens
  • 25 mm
  • F 1,4-16
  • format 2/3"
  • M.O.D. 0,1 m
  • locating screw for aperture and focus
  • C-mount

ZVL-FL-CC5024A-2M

Article no.: 11150230

  • Ricoh Imaging lens
  • 50 mm
  • F 2,4-22
  • format 2/3"
  • M.O.D. 0,3 m
  • locating screw for aperture and focus
  • C-mount

ZVL-FL-BC2518-9M

Article no.: 11154325

  • Ricoh Imaging lens
  • 25 mm
  • F 1,8-16
  • format 1,1"
  • M.O.D. 0,1 m
  • locating screw for aperture and focus
  • C-mount

ZVL-FL-BC3518-9M

Article no.: 11154326

  • Ricoh Imaging lens
  • 35 mm
  • F 1,6-16
  • format 1,1"
  • M.O.D. 0,15 m
  • locating screw for aperture and focus
  • C-mount

ZVL-FL-BC5024-9M

Article no.: 11154327

  • Ricoh Imaging lens
  • 50 mm
  • F 2,4-22
  • format 1,1"
  • M.O.D. 0,2 m
  • locating screw for aperture and focus
  • C-mount

ZVL-FL-BC7528-9M

Article no.: 11154328

  • Ricoh Imaging lens
  • 75 mm
  • F 2,8-32
  • format 1,1"
  • M.O.D. 0,25 m
  • locating screw for aperture and focus
  • C-mount

ZVL-LM6JC

Article no.: 11178763

  • Kowa lens
  • 6 mm
  • F 1,4 - 16
  • format 2/3"
  • M.O.D. 0,1 m
  • C-mount

ZVL-V0828-MPY

Article no.: 11181608

  • Computar lens
  • 8 mm
  • F 2,8-16
  • format 1,1"
  • M.O.D. 0,2 m
  • locating screw for aperture and focus
  • C-mount

ZVL-V1228-MPY

Article no.: 11181609

  • Computar lens
  • 12 mm
  • F 2,8-16
  • format 1,1"
  • M.O.D. 0,3 m
  • locating screw for aperture and focus
  • C-mount

ZVL-V1628-MPY

Article no.: 11181640

  • Computar lens
  • 16 mm
  • F 2,8-16
  • format 1,1"
  • M.O.D. 0,3 m
  • locating screw for aperture and focus
  • C-mount

ZVL-V2528-MPY

Article no.: 11181641

  • Computar lens
  • 25 mm
  • F 2,8-16
  • format 1,1"
  • M.O.D. 0,3 m
  • locating screw for aperture and focus
  • C-mount

ZVL-V3528-MPY

Article no.: 11181642

  • Computar lens
  • 35 mm
  • F 2,8-16
  • format 1,1"
  • M.O.D. 0,3 m
  • locating screw for aperture and focus
  • C-mount

ZVL-V5028-MPY

Article no.: 11181643

  • Computar lens
  • 50 mm
  • F 2,8-16
  • format 1,1"
  • M.O.D. 0,55 m
  • locating screw for aperture and focus
  • C-mount

ZVL-LM12JC10M

Article no.: 11193127

  • Kowa lens
  • 12 mm
  • F 1,8-11
  • format 2/3"
  • M.O.D. 0,1 m
  • locating screw for aperture and focus
  • C-mount

Obj Kowa LM35HC 35mm/f1,4

Article no.: 11143330

  • Kowa lens
  • 35 mm
  • F 1,4-16
  • format 1"
  • M.O.D. 0,3 m
  • C-mount

Obj Kowa LM50HC 50mm/f1,4

Article no.: 11143331

  • Kowa lens
  • 50 mm
  • F 1,4-16
  • format 1"
  • M.O.D. 0,5 m
  • C-mount

ZVL-FL-BC1220-9M

Article no.: 11201119

  • Ricoh Imaging lens
  • 12 mm
  • F 2.0-16
  • format 1,1"
  • M.O.D. 0.08 m
  • locating screw for aperture and focus
  • C-mount

ZVL-FL-BC1618-9M

Article no.: 11201121

  • Ricoh Imaging lens
  • 16 mm
  • F 1.8-16
  • format 1,1"
  • M.O.D. 0.08 m
  • locating screw for aperture and focus
  • C-mount

ZVL-Dimension_2.8/8_C

Article no.: 11214035

  • Carl Zeiss lens
  • 8 mm
  • F 2,8-22
  • format 4/3''
  • M.O.D. 0,102 m
  • locating screw for aperture and focus
  • C-mount

ZVL-Dimension_2/12_C

Article no.: 11214036

  • Carl Zeiss lens
  • 12 mm
  • F 2,0-22
  • format 4/3''
  • M.O.D. 0,101 m
  • locating screw for aperture and focus
  • C-mount

ZVL-Dimension_2/18_C

Article no.: 11214038

  • Carl Zeiss lens
  • 18 mm
  • F 2,0-22
  • format 4/3''
  • M.O.D. 0,090 m
  • locating screw for aperture and focus
  • C-mount

ZVL-Dimension_2/25_C

Article no.: 11214039

  • Carl Zeiss lens
  • 25 mm
  • F 2,0-22
  • format 4/3''
  • M.O.D. 0,152 m
  • locating screw for aperture and focus
  • C-mount

ZVL-Dimension_2/35_C

Article no.: 11214040

  • Carl Zeiss lens
  • 35 mm
  • F 2,0-22
  • format 4/3''
  • M.O.D. 0,209 m
  • locating screw for aperture and focus
  • C-mount

ZVL-Dimension_2/50_C

Article no.: 11214041

  • Carl Zeiss lens
  • 50 mm
  • F 2,0-22
  • format 4/3''
  • M.O.D. 0,311 m
  • locating screw for aperture and focus
  • C-mount

network components
Module SFP 1000BASE-T

Article no.: 11008781

  • SFP module
  • 1000base-T connection
  • RJ45 connector

Module SFP 1000BASE-SX

Article no.: 11008782

  • SFP fibre module
  • 1000base-SX connection
  • reach up to 500 m
  • Duplex LC interface

GigE Power Switch Extended

Article no.: 11008794

  • GigE switch
  • PoE and Jumbo Frame support
  • 5x 1000base-T
  • 1x SFP module
  • DIN rail mounting
  • operating voltage: 24-48 V; PoE requires 48 V

GigE Power Switch

Article no.: 11008795

  • GigE switch
  • PoE and Jumbo Frame support
  • 4x 1000base-T
  • DIN rail mounting
  • operating voltage: 24-48 V; PoE requires 48 V

cable
Cable GigE RJ45/RJ45, 3,0 m

Article no.: 10170048

  • Gigabit Ethernet interface cable
  • CAT7
  • length 3,0 m

Cable GigE RJ45/RJ45, 6,0 m

Article no.: 10141719

  • Gigabit Ethernet interface cable
  • CAT7
  • length 6,0 m

Cable GigE RJ45/RJ45, 10,0 m

Article no.: 11008809

  • Gigabit Ethernet interface cable
  • CAT7
  • length 10,0 m

Cable GigE RJ45/RJ45, 20,0 m

Article no.: 11008808

  • Gigabit Ethernet interface cable
  • CAT7
  • length 20,0 m

Kabel GigE RJ45s/RJ45, 5,0 m, chain

Article no.: 11150185

  • Gigabit Ethernet interface cable
  • CAT6
  • RJ45 (screw lock) to RJ45
  • cable carrier compatible
  • length 5,0 m

Kabel GigE RJ45s/RJ45, 10,0 m, chain

Article no.: 11150302

  • Gigabit Ethernet interface cable
  • CAT6
  • RJ45 (screw lock) to RJ45
  • cable carrier compatible
  • length 10,0 m

Kabel GigE RJ45s/RJ45, 15,0 m, chain

Article no.: 11150186

  • Gigabit Ethernet interface cable
  • CAT6
  • RJ45 (screw lock) to RJ45
  • cable carrier compatible
  • length 15,0 m

Kabel GigE RJ45s/RJ45, 20,0 m, chain

Article no.: 11150188

  • Gigabit Ethernet interface cable
  • CAT6
  • RJ45 (screw lock) to RJ45
  • cable carrier compatible
  • length 20,0 m

Cable GigE RJ45s/RJ45, 10,0 m, flex v2

Article no.: 11173256

  • Gigabit Ethernet interface cable
  • CAT5e
  • RJ45 (screw lock) to RJ45
  • suitable for cable carrier and torsion applications
  • length 10,0 m

Cable GigE RJ45s/RJ45, 20,0 m, flex v2

Article no.: 11173257

  • Gigabit Ethernet interface cable
  • CAT5e
  • RJ45 (screw lock) to RJ45
  • suitable for cable carrier and torsion applications
  • length 20,0 m

Cable GigE RJ45s/RJ45, 30,0 m, flex v2

Article no.: 11173258

  • Gigabit Ethernet interface cable
  • CAT5e
  • RJ45 (screw lock) to RJ45
  • suitable for cable carrier and torsion applications
  • length 30,0 m

Z-ESG 32FP0500G
Shielded cable 8 wires, female connector, 5,0 m

Article no.: 11118810

  • shielded process interface cable
  • M8/8-pin female connector to open wires
  • cable carrier compatible
  • length 5,0 m

Z-ESG 32FP1000G
Shielded cable 8 wires, female connector, 10,0 m

Article no.: 11138385

  • shielded process interface cable
  • M8/8-pin female connector to open wires
  • cable carrier compatible
  • length 10,0 m

Z-ESW 31FH0500
90° Cable 8 wires, 5,0 m

Article no.: 11105262

  • process interface cable for Baumer HX/SX cameras
  • 90° angled M8/8-pin female connector to open wires
  • length 5,0 m

mountings and heat sinks
Mounting Adapter Type D (Front)

Article no.: 11165176

  • mounting adapter for VCXU, VCXG and VCXG.I cameras incl. screw (hexagon socket)
  • stable front side mounting

Mounting Adapter Type E

Article no.: 11165173

  • camera mounting for cameras of the CX and EX series incl. screws (hexagon socket)
  • stable bottom and tripod mounting

Mounting Adapter Type H

Article no.: 11191852

  • camera mounting adapter for cameras of the CX, LXG, LXC and QX series incl. screw (hexagon socket)
  • rotatable mounting

Heat Sink Type C

Article no.: 11165171

  • heat sink for cameras of the CX and EX series incl. screws (hexagon socket)
  • 50 mm x 64 mm x 20 mm

Adapter CX- / TX-Mount

Article no.: 11165175

  • mounting adapter for cameras of the CX and EX series to reach mounting dimensions of TX cameras incl. screws (hexagon socket)


To the top