Technical data
fixing
article number
  • 11003060
name
  • Mounting Adapter Type B (Tripod)
features
    • easy camera mounting
    • robust anodized surface
    • stable lightweight metal design (aluminium, 17g)
    • UNC ¼”- 20 thread for mounting (tripod thread)

cable
article number
  • 10170048
name
  • 2x cable GigE RJ45/RJ45, 3,0 m
features
    • GigE cable
    • RJ45/RJ45
    • CAT7
    • length 3,0 m

process interface cable
article number
  • 11118810
name
  • hielded cable 8 wires, 5,0 m (Z-ESG 32FP0500G)
features
    • shielded cable
    • M8 female connector
    • 8-pin
    • open wires at one side
    • cable carrier compatible
    • length 5,0 m

     

interface card
article number
  • 11168453
name
  • PCI-1672PC Dual PoE (ZVA-PCIe-1672PC)
features
    • 2 port GigE to PCI Express host adapter
    • RJ45 connector
    • chipset: Intel® I350-AM2
    • Power over Ethernet, IEEE 802.3af compliant, support class 0, 1, 2, 3, and 4, provides up to 15,4 Watt
    • tested Jumbo Frames: 9 kByte
    • Note: 4 lane PCI Express connector required

power supply
article number
  • 11122415
name
  • Power Supply Kit LX PX VCXG int.
features
    • power supply 12V/2,0A international with adapters for EU, US, UK, AU, KR and power supply and process interface adapter cable for LX, PX and VCXG cameras
    • length 5,0 m


Downloads
Data sheet
software
  • Baumer GAPI SDK v2.x (Windows®)

  • Baumer GAPI SDK v2.x (Linux®)

  • Baumer GAPI SDK v2.x (Linux® ARM®)


To the top