Technical data
fixing
article number
  • 11177010
name
  • ZVM-VS_Mounting Adapter
description
    • 90° angled fixation bracket incl. screws

cable
article number
  • 11048502
name
  • Ethernet cable, 2,0 m (KSG 34A/KSG45AP0200G/E)
features
    • Ethernet cable
    • M12/4-pin
    • shielded
    • straight RJ45 connector
    • length 2,0 m

other
tools
  • screw driver I6K (Torx) 3 mm for VeriSens® mounting and focal adjustment
power supply
article number
  • 11079750
name
  • power supply 24V/1,0A int. VeriSens
features
  •  

    • power supply 24V/1.0A
    • adapter for EU, US, UK, AU and KR

     

power cable
article number
  • 11048083
name
  • Cable power adapter M12/DC connector
features
    • connecting cable
    • M12/12-pin
    • shielded
    • straight connector
    • length 2,0 m
    • confectioned DC connector


Downloads
Data sheet
software
  • VeriSens® Application Suite v2.x.x (Windows®)

  • VeriSens® S7 Function Library

  • Verisens® PROFINET GSD

  • Verisens® EtherNet/IP™ EDS


To the top