PosCon profile sensors – Width measurement  – Height measurement – Measurement of round objects – Measurement of round objects without reflector with PosCon CM – Clever height measurement with calibrated light section sensors – PosCon HM – Product news – Web edge measurement independent of radial or axial runout – Standard multi-spot sensors

Web edge measurement independent of radial or axial runout

PosCon OXE7

  • Distance-independent measurement
  • No reflector required
  • Configurable measuring field 
  • Resolution up to 20 µm
  • Flexible mounting of ± 30°
Open in product selector
Line sensors – Edge detection with wide measuring field

Edge detection with wide measuring field

ZADM 023

  • Control of textile, plastic or paper edges
  • Positioning of objects by the edge
  • Extremely large measuring field up to 875 mm in width
  • Capable of detecting transparent objects and foils
Open in product selector
Light-band sensors – Measurements of edge positions and object widths

Measurements of edge positions and object widths

ParCon

  • Measurement independent of radial run out by parallel light beam
  • Measuring range up to 24 mm
  • Measuring frequency up to 1 kHz for fast moving objects
  • Switching version for counting small objects
Open in product selector
Edge detection / copy counter

Edge detection / copy counter

SCATEC

  • Reliable lap stream copy counting
  • Detection of individual packages with seamless product conveyance
  • Single sheet detection from an edge thickness of 0.1 mm
Open in product selector

Applications
  • Printing industry (e.g. copy counter, single sheet detection)
  • Metal industry (e.g. weld seam detection, overlap detection of sheet metal)
  • Packaging industry (e.g. counting folded packaging)
  • Paper industry (e.g. single sheet counting, web edge control)
  • Plastics industry (e.g. film counting, film detection)
  • Electrical industry (e.g. counting wires on winding machines)
  • Automotive industry (e.g. edge counting of folded air filter mats)

Downloads
Brochures / Catalogs
Technical and Application Reports / White Paper


To the top