Technical data
general data
actual range Sb
  • 310 mm
sensing distance Tw
  • 60 mm
light source
  • pulsed infrared diode
light indicator
  • LED yellow
alignment / soiled lens indicator
  • LED, flashing
adjustment
  • potentiometer, 15 turn
wave length
  • 880 nm
suppression of reciprocal influence
  • yes
electrical data
response time / release time
  • < 0,5 ms
voltage supply range +Vs
  • 10 … 30 VDC
current consumption max. (no load)
  • 45 mA
current consumption typ.
  • 30 mA
voltage drop Vd
  • < 1,8 VDC
output function
  • light operate
output circuit
  • NPN
output current
  • < 200 mA
short circuit protection
  • yes
reverse polarity protection
  • yes
mechanical data
width / diameter
  • 18 mm
height / length
  • 50 mm
type
  • cylindrical threaded
housing material
  • brass nickel plated / PC
connection types
  • cable 3 pin, 2 m
ambient conditions
operating temperature
  • -25 … +55 °C
protection class
  • IP 65

Downloads
3D CAD data
Certificates / approvals

Drawings

dimension drawing

connection diagram


Accessories
mounting accessories
10151658
Sensofix series 18, Mounting accessories

Article no.: 10151658

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel

lenses and components
10101958
Adjusting plate series 18, Lenses / apertures / glass covers

Article no.: 10101958

  • Material: PETP
  • For re-orders when lost
  • Enclosed with every glass fiber optic of type A

10101480
Cap nut (replace) for fiber optics series 18, Lenses / apertures / glass covers

Article no.: 10101480

  • Material: POM
  • For re-orders when lost
  • Enclosed with every glass fiber optic of type A


To the top