Datos técnicos
datos generales
Mounting type
  • Flush
Special type
  • Enhanced distance (GammaProx)
Nominal sensing distance Sn
  • 3 mm
Temperature drift
  • ± 10 %
Hysteresis
  • 3 … 20 % of Sr
Output indicator
  • LED red
Correction factor typ.
  • Mild steel 100 %, stainless steel 65 %, aluminum 30 %
Datos eléctricos
Switching frequency
  • 2 kHz
Voltage supply range +Vs
  • 6 … 36 VDC
Current consumption max. (no load)
  • 10 mA
Output circuit
  • NPN break function (NC)
Voltage drop Vd
  • < 2 VDC
Output current
  • < 100 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Datos mecánicos
Type
  • Cylindrical smooth
Material (sensing face)
  • PBT
Housing material
  • Stainless steel
Dimension
  • 6,5 mm
Housing length
  • 40 mm
Connection types
  • Cable, L=2 m
Condiciones ambientales
Operating temperature
  • -25 … +75 °C
Protection class
  • IP 67

Descargas
Data sheet
3D CAD / CAE

Dibujos
Drawings
Connection diagram
Correction factors for different mounting situations (approx.)
Mounting instructions

Zubehör
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

Artikelnr.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Artikelnr.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
10109474
Mounting bracket for sensors Ø 6,5 mm

Artikelnr.: 10109474

  • Material: Plastic (PA6)
10117742
Clamping nut for sensors Ø 6,5 mm

Artikelnr.: 10117742

  • Anzugsdrehmoment max. 0.8 Nm

Nach oben