Technical data
General data
Mounting type
  • Flush
Nominal sensing distance Sn
  • 0.8 mm
Hysteresis
  • 2 … 20 % of Sr
Output indicator
  • LED red
Electrical data
Switching frequency
  • 3 kHz
Voltage supply range +Vs
  • 6 … 30 VDC
Current consumption max. (no load)
  • 12 mA
Output circuit
  • NPN break function (NC)
Voltage drop Vd
  • < 2 VDC
Output current
  • < 100 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Type
  • Cylindrical smooth
Material (sensing face)
  • POM
Housing material
  • Stainless steel
Dimension
  • 3 mm
Housing length
  • 22 mm
Connection types
  • Cable, L=2 m
Ambient conditions
Operating temperature
  • -25 … +75 °C
Protection class
  • IP 67

Downloads
Data sheet
3D CAD / CAE

Drawings
Drawings
Connection diagram

Acessórios
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

Artigo nº: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Artigo nº: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
10137021
Clamping nut for sensors Ø 3 mm

Artigo nº: 10137021

  • Tightening torque max. 0.5 Nm

Para o topo