• Image
  • Product name
  • product group
  • housing
  • features

Filter by attributes

product group

type

version

dimension

housing version

connection types

cable output

output circuit/interface

Image Product name product group housing features
MZCK 03N1011

Article no.:11018079

product group
  • Magnetic cylinder sensors
  • C-slots
housing
  • 3,7 mm x 4,6 mm
  • plastic
features
  • NPN
  • cable PUR 3 x 0,08, 2,5 m
  • -40 … 70 °C
  • IP 67
Inquire
MZCK 03N1011/KS35D

Article no.:11018081

product group
  • Magnetic cylinder sensors
  • C-slots
housing
  • 3,7 mm x 4,6 mm
  • plastic
features
  • NPN
  • flylead connector PUR M8, L=300 mm
  • -40 … 70 °C
  • IP 67
Inquire
MZCK 03N1012

Article no.:11018086

product group
  • Magnetic cylinder sensors
  • C-slots
housing
  • 3,7 mm x 19,5 mm
  • plastic
features
  • NPN
  • cable PUR 3 x 0,08, 2,5 m
  • -40 … 70 °C
  • IP 67
Inquire
MZCK 03N1012/KS35D

Article no.:11018087

product group
  • Magnetic cylinder sensors
  • C-slots
housing
  • 3,7 mm x 19,5 mm
  • plastic
features
  • NPN
  • flylead connector PUR M8, L=300 mm
  • -40 … 70 °C
  • IP 67
Inquire
MZCK 03P1011

Article no.:11018073

product group
  • Magnetic cylinder sensors
  • C-slots
housing
  • 3,7 mm x 4,6 mm
  • plastic
features
  • PNP
  • cable PUR 3 x 0,08, 2,5 m
  • -40 … 70 °C
  • IP 67
Inquire
MZCK 03P1011/0500

Article no.:11049795

product group
  • Magnetic cylinder sensors
  • C-slots
housing
  • 3,7 mm x 4,6 mm
  • plastic
features
  • PNP
  • cable PUR 3 pin, 5 m
  • -40 … 70 °C
  • IP 67
Inquire
MZCK 03P1011/KS35D

Article no.:11018077

product group
  • Magnetic cylinder sensors
  • C-slots
housing
  • 3,7 mm x 4,6 mm
  • plastic
features
  • PNP
  • flylead connector PUR M8, L=300 mm
  • -40 … 70 °C
  • IP 67
Inquire
MZCK 03P1012

Article no.:11018083

product group
  • Magnetic cylinder sensors
  • C-slots
housing
  • 3,7 mm x 19,5 mm
  • plastic
features
  • PNP
  • cable PUR 3 x 0,08, 2,5 m
  • -40 … 70 °C
  • IP 67
Inquire
MZCK 03P1012/KS35D

Article no.:11018084

product group
  • Magnetic cylinder sensors
  • C-slots
housing
  • 3,7 mm x 19,5 mm
  • plastic
features
  • PNP
  • flylead connector PUR M8, L=300 mm
  • -40 … 70 °C
  • IP 67
Inquire
MZTK 06N1011

Article no.:11018091

product group
  • Magnetic cylinder sensors
  • T-slots
housing
  • 6,2 mm x 4,3 mm
  • plastic
features
  • NPN
  • cable PUR 3 x 0,08, 2,5 m
  • -40 … 70 °C
  • IP 67
Inquire
MZTK 06N1011/KS35D

Article no.:11018092

product group
  • Magnetic cylinder sensors
  • T-slots
housing
  • 6,2 mm x 4,3 mm
  • plastic
features
  • NPN
  • flylead connector PUR M8, L=300 mm
  • -40 … 70 °C
  • IP 67
Inquire
MZTK 06N1012

Article no.:11018097

product group
  • Magnetic cylinder sensors
  • T-slots
housing
  • 6,5 mm x 9,4 mm
  • plastic
features
  • NPN
  • cable PUR 3 x 0,08, 2,5 m
  • -40 … 70 °C
  • IP 67
Inquire
MZTK 06N1012/KS35D

Article no.:11018098

product group
  • Magnetic cylinder sensors
  • T-slots
housing
  • 6,5 mm x 9,4 mm
  • plastic
features
  • NPN
  • flylead connector PUR M8, L=300 mm
  • -40 … 70 °C
  • IP 67
Inquire
MZTK 06N1013

Article no.:11018101

product group
  • Magnetic cylinder sensors
  • T-slots
housing
  • 6,2 mm x 4,5 mm
  • plastic
features
  • NPN
  • cable PUR 3 x 0,08, 2,5 m
  • -40 … 70 °C
  • IP 67
Inquire
MZTK 06N1013/KS35D

Article no.:11018102

product group
  • Magnetic cylinder sensors
  • T-slots
housing
  • 6,2 mm x 4,5 mm
  • plastic
features
  • NPN
  • flylead connector PUR M8, L=300 mm
  • -40 … 70 °C
  • IP 67
Inquire
MZTK 06P1011

Article no.:11018089

product group
  • Magnetic cylinder sensors
  • T-slots
housing
  • 6,2 mm x 4,3 mm
  • plastic
features
  • PNP
  • cable PUR 3 x 0,08, 2,5 m
  • -40 … 70 °C
  • IP 67
Inquire
MZTK 06P1011/0500

Article no.:11054535

product group
  • Magnetic cylinder sensors
  • T-slots
housing
  • 6,2 mm x 4,3 mm
  • plastic
features
  • PNP
  • cable PUR 3 pin, 5 m
  • -40 … 70 °C
  • IP 67
Inquire
MZTK 06P1011/KS35D

Article no.:11018090

product group
  • Magnetic cylinder sensors
  • T-slots
housing
  • 6,2 mm x 4,3 mm
  • plastic
features
  • PNP
  • flylead connector PUR M8, L=300 mm
  • -40 … 70 °C
  • IP 67
Inquire
MZTK 06P1012

Article no.:11018095

product group
  • Magnetic cylinder sensors
  • T-slots
housing
  • 6,5 mm x 9,4 mm
  • plastic
features
  • PNP
  • cable PUR 3 x 0,08, 2,5 m
  • -40 … 70 °C
  • IP 67
Inquire
MZTK 06P1012/KS35D

Article no.:11018096

product group
  • Magnetic cylinder sensors
  • T-slots
housing
  • 6,5 mm x 9,4 mm
  • plastic
features
  • PNP
  • flylead connector PUR M8, L=300 mm
  • -40 … 70 °C
  • IP 67
Inquire
MZTK 06P1013

Article no.:11018099

product group
  • Magnetic cylinder sensors
  • T-slots
housing
  • 6,2 mm x 4,5 mm
  • plastic
features
  • PNP
  • cable PUR 3 x 0,08, 2,5 m
  • -40 … 70 °C
  • IP 67
Inquire
MZTK 06P1013/0500

Article no.:11054536

product group
  • Magnetic cylinder sensors
  • T-slots
housing
  • 6,2 mm x 4,5 mm
  • plastic
features
  • PNP
  • cable PUR 3 pin, 5 m
  • -40 … 70 °C
  • IP 67
Inquire
MZTK 06P1013/KS35D

Article no.:11018100

product group
  • Magnetic cylinder sensors
  • T-slots
housing
  • 6,2 mm x 4,5 mm
  • plastic
features
  • PNP
  • flylead connector PUR M8, L=300 mm
  • -40 … 70 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top