• Image
  • Product name
  • product group
  • housing
  • sensing distance max.
  • features

Filter by attributes

product group

type

version

dimension

housing version

connection types

output circuit/interface

Image Product name product group housing sensing distance max. features
MFFM 08N1424/PL

Article no.: 11050340

product group
  • Magnetic proximity switches
housing
  • 8 mm x 30 mm
  • metal
  • flush
sensing distance max.
  • 60 mm
features
  • NPN make function (NO)
  • cable PUR, 2 m
  • -25 … 75 °C
  • IP 67
Inquire
MFFM 08N3424/PL

Article no.: 11050341

product group
  • Magnetic proximity switches
housing
  • 8 mm x 30 mm
  • metal
  • flush
sensing distance max.
  • 60 mm
features
  • NPN break function (NC)
  • cable PUR, 2 m
  • -25 … 75 °C
  • IP 67
Inquire
MFFM 08P1424/PL

Article no.: 10133613

product group
  • Magnetic proximity switches
housing
  • 8 mm x 30 mm
  • metal
  • flush
sensing distance max.
  • 60 mm
features
  • PNP make function (NO)
  • cable PUR, 2 m
  • -25 … 75 °C
  • IP 67
Inquire
MFFM 08P3424/PL

Article no.: 11050339

product group
  • Magnetic proximity switches
housing
  • 8 mm x 30 mm
  • metal
  • flush
sensing distance max.
  • 60 mm
features
  • PNP break function (NC)
  • cable PUR, 2 m
  • -25 … 75 °C
  • IP 67
Inquire
MFRM 08N1524/PL

Article no.: 11050345

product group
  • Magnetic proximity switches
housing
  • 8 mm x 30 mm
  • stainless steel
  • flush
sensing distance max.
  • 60 mm
features
  • NPN make function (NO)
  • cable PUR, 2 m
  • -25 … 75 °C
  • IP 67
Inquire
MFRM 08N3524/PL

Article no.: 11050346

product group
  • Magnetic proximity switches
housing
  • 8 mm x 30 mm
  • stainless steel
  • flush
sensing distance max.
  • 60 mm
features
  • NPN break function (NC)
  • cable PUR, 2 m
  • -25 … 75 °C
  • IP 67
Inquire
MFRM 08P1524/PL

Article no.: 11003474

product group
  • Magnetic proximity switches
housing
  • 8 mm x 30 mm
  • stainless steel
  • flush
sensing distance max.
  • 60 mm
features
  • PNP make function (NO)
  • cable PUR, 2 m
  • -25 … 75 °C
  • IP 67
Inquire
MFRM 08P3524/PL

Article no.: 11050344

product group
  • Magnetic proximity switches
housing
  • 8 mm x 30 mm
  • stainless steel
  • flush
sensing distance max.
  • 60 mm
features
  • PNP break function (NC)
  • cable PUR, 2 m
  • -25 … 75 °C
  • IP 67
Inquire
MFVM 08N1424/PL

Article no.: 11050336

product group
  • Magnetic proximity switches
  • full metal
housing
  • 8 mm x 30 mm
  • metal
  • flush
sensing distance max.
  • 60 mm
features
  • NPN make function (NO)
  • cable PUR, 2 m
  • -25 … 75 °C
  • IP 67
Inquire
MFVM 08N3424/PL

Article no.: 11050337

product group
  • Magnetic proximity switches
  • full metal
housing
  • 8 mm x 30 mm
  • metal
  • flush
sensing distance max.
  • 60 mm
features
  • NPN break function (NC)
  • cable PUR, 2 m
  • -25 … 75 °C
  • IP 67
Inquire
MFVM 08P1424/PL

Article no.: 11050334

product group
  • Magnetic proximity switches
  • full metal
housing
  • 8 mm x 30 mm
  • metal
  • flush
sensing distance max.
  • 60 mm
features
  • PNP make function (NO)
  • cable PUR, 2 m
  • -25 … 75 °C
  • IP 67
Inquire
MFVM 08P3424/PL

Article no.: 11050335

product group
  • Magnetic proximity switches
  • full metal
housing
  • 8 mm x 30 mm
  • metal
  • flush
sensing distance max.
  • 60 mm
features
  • PNP break function (NC)
  • cable PUR, 2 m
  • -25 … 75 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top