• Image
  • Product name
  • Product group
  • Housing
  • Sensing distance max.
  • Features
  • Availability

Filter by attributes

Product group

Sensing range

Light source

Laser class

Connection types

Dimension

Housing version

Protection class/approvals

Distance to focus

Particular characteristics

Image Product name Product group Housing Sensing distance max. Features Availability
OZDM 16P1901

Article no.: 10123266

Product group
  • Diffuse contrast sensors
Housing
  • 15.4 mm x 50 mm
  • metal
Sensing distance max.
  • < 250 mm
Features
  • Pulsed red laser diode
  • PNP / analog 4 ... 20 mA
  • Cable 4 pin, 2 m
  • -10 … 50 °C
  • IP 67
Delivery time
immediately available
Inquire
OZDM 16P1901/S14

Article no.: 10119432

Product group
  • Diffuse contrast sensors
Housing
  • 15.4 mm x 50 mm
  • metal
Sensing distance max.
  • < 250 mm
Features
  • Pulsed red laser diode
  • PNP / analog 4 ... 20 mA
  • Connector M12 4 pin
  • -10 … 50 °C
  • IP 67
Delivery time
immediately available
Inquire

Did not find what you were looking for?

To the top