• Image
  • Product name
  • Product group
  • Housing
  • Sensing distance max.
  • Features

Filter by attributes

Product group

Scanning range

Light source

Laser class

Connection types

Output circuit/interface

Type

Dimension

Housing version

Protection class/approvals

Sensor channels

Adjustability

Distance to focus

Particular characteristics

Image Product name Product group Housing Sensing distance max. Features
FKDH 14G6901

Article no.: 11096635

Product group
  • Diffuse contrast sensors
  • hygiene
Housing
  • 19,6 mm x 52,2 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 12,5 mm ±2 mm
Features
  • White LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
FKDH 14G6901/KS34A

Article no.: 11096636

Product group
  • Diffuse contrast sensors
  • hygiene
Housing
  • 19,6 mm x 52,2 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 12,5 mm ±2 mm
Features
  • White LED
  • Push-pull
  • Flylead connector M12, L=300 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
FKDK 14G6901

Article no.: 11040789

Product group
  • Diffuse contrast sensors
Housing
  • 14,8 mm x 43 mm
  • plastic
Sensing distance max.
  • 12,5 mm ±2 mm
Features
  • White LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
Inquire
FKDK 14G6901/S14

Article no.: 11040801

Product group
  • Diffuse contrast sensors
Housing
  • 14,8 mm x 43 mm
  • plastic
Sensing distance max.
  • 12,5 mm ±2 mm
Features
  • White LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 65 °C
  • IP 67
Inquire
FKDK 14G6901/S35A

Article no.: 11040800

Product group
  • Diffuse contrast sensors
Housing
  • 14,8 mm x 43 mm
  • plastic
Sensing distance max.
  • 12,5 mm ±2 mm
Features
  • White LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Inquire
FKDM 22N1901/S14F

Article no.: 10130986

Product group
  • Color sensors
Housing
  • 22,9 mm
  • metal
Sensing distance max.
  • 40 mm
Features
  • LED red / green / blue
  • NPN
  • -10 … 55 °C
  • IP 67
Inquire
FKDM 22N1902/S14F

Article no.: 10130987

Product group
  • Color sensors
Housing
  • 22,9 mm
  • metal
Sensing distance max.
  • 40 mm
Features
  • LED red / green / blue
  • NPN
  • -10 … 55 °C
  • IP 67
Inquire
FKDM 22P1901/S14F

Article no.: 10130984

Product group
  • Color sensors
Housing
  • 22,9 mm
  • metal
Sensing distance max.
  • 40 mm
Features
  • LED red / green / blue
  • PNP
  • -10 … 55 °C
  • IP 67
Inquire
FKDM 22P1902/S14F

Article no.: 10130985

Product group
  • Color sensors
Housing
  • 22,9 mm
  • metal
Sensing distance max.
  • 40 mm
Features
  • LED red / green / blue
  • PNP
  • -10 … 55 °C
  • IP 67
Inquire
FKDM 22P1911/S14F

Article no.: 10138001

Product group
  • Color sensors
Housing
  • 22,9 mm
Sensing distance max.
  • 25 mm
Features
  • LED red / green / blue
  • PNP
  • -10 … 55 °C
  • IP 67
Inquire
FKDM 22P3902/S14F

Article no.: 10145928

Product group
  • Color sensors
Housing
  • 22,9 mm
  • metal
Sensing distance max.
  • 40 mm
Features
  • LED red / green / blue
  • PNP
  • -10 … 55 °C
  • IP 67
Inquire
FKDR 14G6901/S14

Article no.: 11096634

Product group
  • Diffuse contrast sensors
  • washdown
Housing
  • 19,6 mm x 51 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 12,5 mm ±2 mm
Features
  • White LED
  • Push-pull
  • Connector M12
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
OBDM 12N6910/S35A

Article no.: 10158753

Product group
  • Difference sensors
  • step analysis
Housing
  • 12,4 mm x 37 mm
  • metal
Sensing distance max.
  • 16 … 120 mm
Features
  • Pulsed red laser diode
  • NPN
  • Connector M8 4 pin
  • 50 °C
  • IP 67
Inquire
OBDM 12N6920/S35A

Article no.: 10158754

Product group
  • Difference sensors
  • min./max. analysis
Housing
  • 12,4 mm x 37 mm
  • metal
Sensing distance max.
  • 16 … 120 mm
Features
  • Pulsed red laser diode
  • NPN
  • Connector M8 4 pin
  • 50 °C
  • IP 67
Inquire
OBDM 12N6930/S35A

Article no.: 10158755

Product group
  • Difference sensors
  • tolerance analysis
Housing
  • 12,4 mm x 37 mm
  • metal
Sensing distance max.
  • 16 … 120 mm
Features
  • Pulsed red laser diode
  • NPN
  • Connector M8 4 pin
  • 50 °C
  • IP 67
Inquire
OBDM 12N6940/S35A

Article no.: 10158756

Product group
  • Difference sensors
  • window analysis
Housing
  • 12,4 mm x 37 mm
  • metal
Sensing distance max.
  • 16 … 120 mm
Features
  • Pulsed red laser diode
  • NPN
  • Connector M8 4 pin
  • 50 °C
  • IP 67
Inquire
OBDM 12N6950/S35A

Article no.: 10158757

Product group
  • Difference sensors
  • 2-point comparison
Housing
  • 12,4 mm x 37 mm
  • metal
Sensing distance max.
  • 16 … 120 mm
Features
  • Pulsed red laser diode
  • NPN
  • Connector M8 4 pin
  • 50 °C
  • IP 67
Inquire
OBDM 12P6910/S35A

Article no.: 10158748

Product group
  • Difference sensors
  • step analysis
Housing
  • 12,4 mm x 37 mm
  • metal
Sensing distance max.
  • 16 … 120 mm
Features
  • Pulsed red laser diode
  • PNP
  • Connector M8 4 pin
  • 50 °C
  • IP 67
Inquire
OBDM 12P6920/S35A

Article no.: 10158749

Product group
  • Difference sensors
  • min./max. analysis
Housing
  • 12,4 mm x 37 mm
  • metal
Sensing distance max.
  • 16 … 120 mm
Features
  • Pulsed red laser diode
  • PNP
  • Connector M8 4 pin
  • 50 °C
  • IP 67
Inquire
OBDM 12P6930/S35A

Article no.: 10158750

Product group
  • Difference sensors
  • tolerance analysis
Housing
  • 12,4 mm x 37 mm
  • metal
Sensing distance max.
  • 16 … 120 mm
Features
  • Pulsed red laser diode
  • PNP
  • Connector M8 4 pin
  • 50 °C
  • IP 67
Inquire
OBDM 12P6940/S35A

Article no.: 10158751

Product group
  • Difference sensors
  • window analysis
Housing
  • 12,4 mm x 37 mm
  • metal
Sensing distance max.
  • 16 … 120 mm
Features
  • Pulsed red laser diode
  • PNP
  • Connector M8 4 pin
  • 50 °C
  • IP 67
Inquire
OBDM 12P6950/S35A

Article no.: 10158752

Product group
  • Difference sensors
  • 2-point comparison
Housing
  • 12,4 mm x 37 mm
  • metal
Sensing distance max.
  • 16 … 120 mm
Features
  • Pulsed red laser diode
  • PNP
  • Connector M8 4 pin
  • 50 °C
  • IP 67
Inquire
OZDK 10N5101

Article no.: 10136502

Product group
  • Diffuse contrast sensors
  • miniature
Housing
  • 10,4 mm x 27 mm
  • plastic
Sensing distance max.
  • 3 … 150 mm
Features
  • Pulsed red laser diode
  • NPN
  • Cable 4 pin, 2 m
  • -10 … 50 °C
  • IP 65
Inquire
OZDK 10N5101/S35A

Article no.: 10136504

Product group
  • Diffuse contrast sensors
  • miniature
Housing
  • 10,4 mm x 27 mm
  • plastic
Sensing distance max.
  • 3 … 150 mm
Features
  • Pulsed red laser diode
  • NPN
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
Inquire
OZDK 10N5150

Article no.: 10163205

Product group
  • Diffuse contrast sensors
  • miniature
  • Line beam
Housing
  • 10,4 mm x 27 mm
  • plastic
Sensing distance max.
  • 3 … 150 mm
Features
  • Pulsed red laser diode
  • NPN
  • Cable 4 pin, 2 m
  • -10 … 50 °C
  • IP 65
Inquire
OZDK 10N5150/S35A

Article no.: 10162952

Product group
  • Diffuse contrast sensors
  • miniature
  • Line beam
Housing
  • 10,4 mm x 27 mm
  • plastic
Sensing distance max.
  • 3 … 150 mm
Features
  • Pulsed red laser diode
  • NPN
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
Inquire
OZDK 10P5101

Article no.: 10136501

Product group
  • Diffuse contrast sensors
  • miniature
Housing
  • 10,4 mm x 27 mm
  • plastic
Sensing distance max.
  • 3 … 150 mm
Features
  • Pulsed red laser diode
  • PNP
  • Cable 4 pin, 2 m
  • -10 … 50 °C
  • IP 65
Inquire
OZDK 10P5101/S35A

Article no.: 10136503

Product group
  • Diffuse contrast sensors
  • miniature
Housing
  • 10,4 mm x 27 mm
  • plastic
Sensing distance max.
  • 3 … 150 mm
Features
  • Pulsed red laser diode
  • PNP
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
Inquire
OZDK 10P5150

Article no.: 10163204

Product group
  • Diffuse contrast sensors
  • miniature
  • Line beam
Housing
  • 10,4 mm x 27 mm
  • plastic
Sensing distance max.
  • 3 … 150 mm
Features
  • Pulsed red laser diode
  • PNP
  • Cable 4 pin, 2 m
  • -10 … 50 °C
  • IP 65
Inquire
OZDK 10P5150/S35A

Article no.: 10162951

Product group
  • Diffuse contrast sensors
  • miniature
  • Line beam
Housing
  • 10,4 mm x 27 mm
  • plastic
Sensing distance max.
  • 3 … 150 mm
Features
  • Pulsed red laser diode
  • PNP
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top