Technical data
General data
Sensing distance Tw
  • 40 mm
Sensor channels
  • 2 (teachable)
Tolerance ranges
  • 5-step teachable (LEDs)
Size of measuring spot
  • 3 mm x 5 mm
Light source
  • LED red / green / blue
Signal display (Teach)
  • LED orange
Channel status display
  • LED yellow per channel
Power on indication
  • LED green
Electrical data
Response time / release time
  • < 0.34 ms
Voltage supply range +Vs
  • 10 … 30 VDC
Power consumption
  • < 2 W
Output circuit
  • PNP
Output function
  • Light operate
Voltage drop Vd
  • <1.8 VDC
Output current (per channel)
  • < 100 mA
Remote Teach-In input
  • Protocol with return signal through channel 1-output
Sync. input
  • Low active
Level (sync., teach)
  • high: 2/3 Vs...Vs low: 0 V...1/3 Vs
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 22.9 mm
Design
  • Rectangular
Housing material
  • Die-cast zinc
Front (optics)
  • Glass
Device plug
  • Connector M12, 8 pin, rotatable
Ambient conditions
Operating temperature
  • -10 … +55 °C
Protection class
  • IP 67

Downloads
Data sheet
Quickstart
CAD

Drawings
Drawings
Connection diagram

Accessories
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
10126220
Mounting bracket series 22 L design

Article no.: 10126220

  • Material: Steel
Connectors and mating connectors
ESG 34FH0200G
Connector M12, 8 pin, straight, 2 m, shielded

Article no.: 10127844

  • Connecting cable for Connector type M12
  • 2 m
  • Shielded
  • Suitable for flexible cable carriers


To the top