• Image
  • Product name
  • Product group
  • Housing
  • Sensing distance max.
  • Features
  • Availability

Filter by attributes

Product group

Fork width Sb

Output circuit

Object size

Adjustability

Image Product name Product group Housing Sensing distance max. Features Availability
OG050L.R-GW1O.7WL

Article no.: 11229518

Product group
  • Angle sensors
Housing
  • 75 mm x 75 mm
  • metal
Sensing distance max.
  • 60 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Delivery time
immediately available
Inquire
OG080L.R-GW1O.7WL

Article no.: 11229519

Product group
  • Angle sensors
Housing
  • 105 mm x 105 mm
  • metal
Sensing distance max.
  • 100 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Delivery time
immediately available
Inquire
OG120L.R-GW1O.7WL

Article no.: 11229520

Product group
  • Angle sensors
Housing
  • 150 mm x 150 mm
  • metal
Sensing distance max.
  • 158.4 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Delivery time
immediately available
Inquire

Did not find what you were looking for?

To the top