Product portfolio
Fork and angle sensors – Fork sensors

Fork sensors

  • Fork widths of between 20 and 120 mm
  • Repeat accuracy up to 0.01 mm
  • Laser or redlight LED
  • For objects of > 0.05 mm
  • Immunity to ambient light < 100 kLux
Open in product selector
Angle sensors

Angle sensors

  • Fork widths of between 60 and 158 mm
  • Repeat accuracy < 0.06 mm
  • Redlight LED
  • For objects of > 0.5 mm
  • Ambient light immunity < 80 kLux
Open in product selector

Your benefits
  • Quick and easy setup
    • Transmitter and receiver are integrated in one device saving adjustment effort
    • Convenient configuration of sensitivity by potentiometer or teach-in
  • Reliable object detection even in demanding conditions
    • Detecting any object color or surface
    • high immunity to ambient light
    • For use in demanding environments or where dust is present thanks to rugged metal housing
  • High system efficiency
    • The short response time down to 0.125 ms and the high repeat accuracy guarantee maximum reliability in dynamic processes
  • Versatile use thanks to different designs
    • Different fork widths as well as U and L-shaped designs available for optimum installation

Applications
  • Counting, detecting and positioning of very small objects up to 50 μm in material infeed,  installation and handling technology
  • Monitoring stack heights
  • Monitoring rotation speed at shafts by pulse discs
  • Web edge control

Technology

Fork and angle sensors as well as through-beam sensors are based on the same basic principle. The scratch-resistant, mineral glass collimator optics used in the fork and angle sensors FGUM/FGLM and OGUM produces an even and very narrow light beam. This feature gives the sensor its high detection accuracy, which is guaranteed over the entire beam range from all sides.
The largest laser fork sensor can reliably and repeatedly detect a 50 μm object over the entire 120 mm range. The virtually parallel light beam and the small beam angle of the receiver optics allow for installing fork and angle sensors side by side without interaction. They even can be deployed in the manufacturing process of small light barriers.
Configurable sensitivity features two different options – manually using a potentiometer for less sophisticated requirements on sensitivity or configuration by teach-in.
Potentiometer:
Easy sensitivity adjsutment thanks to mechanical 270° potentiometer directly on the fork sensor.
Teach-in: The teach in functionality allows for quick configuration in the field by simply using the teaching button or external cable.


Downloads

To the top